Menu Search

Leaf Hinges - Countersunk Mount

In stock

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
95 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
30.7348 RM - 30.7348 RM Request the lead time here
4.3 mm
51.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
40.0 mm
7.3167 RM - 7.3167 RM Request the lead time here
4.0 mm
37.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
35.0 mm
37.7844 RM - 37.7844 RM Request the lead time here
3.0 mm
100.0 mm
8
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
65.7294 RM - 65.7294 RM Request the lead time here
0.5 mm
99.5 mm
8
Stainless Steel
Stainless Steel
Rectangular
74.5 mm
72.3923 RM - 72.3923 RM Request the lead time here
6.0 mm
70.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
22.0334 RM - 22.0334 RM Request the lead time here
2.5 mm
119.0 mm
6
Stainless Steel
Stainless Steel
Rectangular
40.0 mm
33.2905 RM - 33.2905 RM Request the lead time here
1.8 mm
92.0 mm
2
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
9.8651 RM - 9.8651 RM Request the lead time here
1.5 mm
38.0 mm
4
Mirror
Stainless Steel
Rectangular
38.0 mm
3.0316 RM - 3.0316 RM Request the lead time here
3.0 mm
30.0 mm
4
Bright Chrome
Zinc Alloy
Square
30.0 mm
4.7331 RM - 4.7331 RM Request the lead time here
2.9 mm
36.0 mm
6
No Finish
PA
Rectangular
40.5 mm
11.0234 RM - 11.0234 RM Request the lead time here
9.5 mm
131.0 mm
5
Matt
PA
Rectangular
108.0 mm
13.644 RM - 13.644 RM Request the lead time here
8.0 mm
60.0 mm
4
Powder Coating
Zinc Alloy
Square
60.0 mm
35.2774 RM - 37.1337 RM 494 In stock
4.0 mm
150.0 mm
5
Steel
63.0 mm
7.718 RM - 7.718 RM Request the lead time here
1.5 mm
35.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
38.0 mm
36.5746 RM - 36.5746 RM Request the lead time here
11.0 mm
75.0 mm
4
Chrome Plated
Zinc Alloy
Rectangular
54.0 mm
9.7177 RM - 9.7177 RM Request the lead time here
6.5 mm
59.0 mm
4
Bright Chrome
Zinc Alloy
Rectangular
44.7 mm
55.86 RM - 55.86 RM 2500 In stock
6.0 mm
50.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
76.0 mm
70.2573 RM - 70.2573 RM Request the lead time here
5.0 mm
47.0 mm
4
Brushed
Stainless Steel
Rectangular
46.5 mm
156.4879 RM - 156.4879 RM Request the lead time here
6.0 mm
100.0 mm
7
Stainless Steel
Stainless Steel
Rectangular
114.0 mm
9.6229 RM - 9.6229 RM Request the lead time here
6.0 mm
50.0 mm
4
Powder Coating
Zinc Alloy
Square
51.0 mm
  • of 5
Hinge - Overall Length - 51.0 mm | 2.008 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20042158

Price Range
30.7348 RM - 30.7348 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.3 mm
  • Overall Length
    51.0 mm
  • Overall Thickness
    4.3 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 37.0 mm | 1.457 in ; Overall Width - 35.0 mm | 1.378 in ; Stainless Steel

20042325

Price Range
7.3167 RM - 7.3167 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.0 mm
  • Overall Length
    37.0 mm
  • Overall Thickness
    5.2 mm
  • Overall Width
    35.0 mm
  • Colour
    Natural
Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042363

Price Range
37.7844 RM - 37.7844 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    100.0 mm
  • Overall Thickness
    6.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 99.5 mm | 3.917 in ; Overall Width - 74.5 mm | 2.933 in ; Stainless Steel

20042462

Price Range
65.7294 RM - 65.7294 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.5 mm
  • Overall Length
    99.5 mm
  • Overall Thickness
    2.3 mm
  • Overall Width
    74.5 mm
  • Colour
    Natural
Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042288

Price Range
72.3923 RM - 72.3923 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 119.0 mm | 4.685 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20042356

Price Range
22.0334 RM - 22.0334 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Length
    119.0 mm
  • Overall Thickness
    2.5 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 92.0 mm | 3.622 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20043063

Price Range
33.2905 RM - 33.2905 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.8 mm
  • Overall Length
    92.0 mm
  • Overall Thickness
    3.2 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 38.0 mm | 1.496 in ; Overall Width - 38.0 mm | 1.496 in ; Stainless Steel

20043049

Price Range
9.8651 RM - 9.8651 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    38.0 mm
  • Overall Thickness
    1.5 mm
  • Overall Width
    38.0 mm
  • Colour
    Natural
Hinge - Overall Length - 30.0 mm | 1.181 in ; Overall Width - 30.0 mm | 1.181 in ; Zinc Alloy

20033750

Price Range
3.0316 RM - 3.0316 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    30.0 mm
  • Overall Thickness
    4.0 mm
  • Overall Width
    30.0 mm
  • Colour
    Natural
Hinge - Overall Length - 36.0 mm | 1.417 in ; Overall Width - 40.5 mm | 1.594 in ; PA

20034214

Price Range
4.7331 RM - 4.7331 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.9 mm
  • Overall Length
    36.0 mm
  • Overall Thickness
    2.9 mm
  • Overall Width
    40.5 mm
  • Colour
    White
Hinge - Overall Length - 131.0 mm | 5.157 in ; Overall Width - 108.0 mm | 4.252 in ; PA

20034221

Price Range
11.0234 RM - 11.0234 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.5 mm
  • Overall Length
    131.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    108.0 mm
  • Colour
    Black
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ; Zinc Alloy

20033767

Price Range
13.644 RM - 13.644 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Leaf Hinge - Overall Width - 63.0 mm | 2.48 in; Overall Length - 150.0 mm | 5.906 in; Steel

1599625

Price Range
37.1337 RM - 35.2774 RM

Stock Levels
494 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    150.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    63.0 mm
Hinge - Overall Length - 35.0 mm | 1.378 in ; Overall Width - 38.0 mm | 1.496 in ; Stainless Steel

20042295

Price Range
7.718 RM - 7.718 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    35.0 mm
  • Overall Thickness
    4.5 mm
  • Overall Width
    38.0 mm
  • Colour
    Natural
Hinge - Overall Length - 75.0 mm | 2.953 in ; Overall Width - 54.0 mm | 2.126 in ; Zinc Alloy

20034559

Price Range
36.5746 RM - 36.5746 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.0 mm
  • Overall Length
    75.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    54.0 mm
  • Colour
    Natural
Hinge - Overall Length - 59.0 mm | 2.323 in ; Overall Width - 44.7 mm | 1.76 in ; Zinc Alloy

20034658

Price Range
9.7177 RM - 9.7177 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.5 mm
  • Overall Length
    59.0 mm
  • Overall Thickness
    11.7 mm
  • Overall Width
    44.7 mm
  • Colour
    Natural
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 76.0 mm | 2.992 in ; Stainless Steel

20042103

Price Range
55.86 RM - 55.86 RM

Stock Levels
2500 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    76.0 mm
  • Colour
    Natural
Hinge - Overall Length - 47.0 mm | 1.85 in ; Overall Width - 46.5 mm | 1.831 in ; Stainless Steel

20042172

Price Range
70.2573 RM - 70.2573 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    47.0 mm
  • Overall Thickness
    7.3 mm
  • Overall Width
    46.5 mm
  • Colour
    Natural
Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 114.0 mm | 4.488 in ; Stainless Steel

20042264

Price Range
156.4879 RM - 156.4879 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    100.0 mm
  • Overall Thickness
    28.0 mm
  • Overall Width
    114.0 mm
  • Colour
    Natural
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 51.0 mm | 2.008 in ; Zinc Alloy

20033774

Price Range
9.6229 RM - 9.6229 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    51.0 mm
  • Colour
    Natural