Lift-Off Flag Hinges have a two-part rolled steel body that features round end caps and brass washers. The hinge also has a fixed pin.
These flag hinges are ideally suited for screw-on frame for more industrial units. They are 'handed', which means that they can be installed for left-hand or right-hand applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Overall Length | Material | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| 38.1548 RM - 38.1548 RM | Request the lead time here |
0.63 in
16.0 mm
|
4.528 in
115.0 mm
|
Stainless Steel
|
0.118 in
3.0 mm
|
1.378 in
35.0 mm
|
||
| 173.6825 RM - 182.824 RM | 408 In stock |
0.268 in
6.8 mm
|
5.512 in
140.0 mm
|
|
0.354 in
9.0 mm
|
2.48 in
63.0 mm
|
||
| 39.534 RM - 39.534 RM | Request the lead time here |
0.63 in
16.0 mm
|
4.776 in
121.3 mm
|
Stainless Steel
|
0.071 in
1.8 mm
|
2.772 in
70.4 mm
|
||
| 8.8186 RM - 8.8186 RM | Request the lead time here |
0.551 in
14.0 mm
|
3.15 in
80.0 mm
|
Steel
|
0.157 in
4.0 mm
|
1.378 in
35.0 mm
|
||
| 126.578 RM - 133.2403 RM | 536 In stock |
0.268 in
6.8 mm
|
5.906 in
150.0 mm
|
|
0.354 in
9.0 mm
|
5.906 in
150.0 mm
|
||
| 60.978 RM - 64.1868 RM | 1577 In stock |
0.268 in
6.8 mm
|
2.362 in
60.0 mm
|
|
0.354 in
9.0 mm
|
2.362 in
60.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue