Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.
It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Torx Size | Thread Size | Colour | Material | Head Style | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| 29.1426 RM - 32.2901 RM | 5 In stock |
TX20
|
M6
|
Light Brown
|
PPS
|
Special Low
|
0.394 in
10.0 mm
|
||
| 8.4015 RM - 9.3097 RM | 10 In stock |
|
M5
|
Black
|
Reny
|
Special Low
|
0.394 in
10.0 mm
|
||
| Request the lead time here |
|
M5
|
Natural
|
Reny
|
Special Low
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
|
M5
|
Natural
|
Reny
|
Special Low
|
0.394 in
10.0 mm
|
|||
| Request the lead time here |
|
M6
|
Natural
|
Reny
|
Special Low
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
|
M3
|
Natural
|
Reny
|
Special Low
|
0.394 in
10.0 mm
|
|||
| Request the lead time here |
|
M6
|
Natural
|
Reny
|
Special Low
|
1.575 in
40.0 mm
|
|||
| 1440235 | 8.5526 RM - 9.4761 RM | 35 In stock |
TX10
|
M3
|
Light Brown
|
PPS
|
Low
|
0.394 in
10.0 mm
|
|
| 27.3985 RM - 30.3579 RM | 5 In stock |
TX15
|
M5
|
Light Brown
|
PPS
|
Special Low
|
0.787 in
20.0 mm
|
||
| 9.8548 RM - 10.919 RM | 10 In stock |
|
M5
|
Black
|
Reny
|
Special Low
|
0.787 in
20.0 mm
|
||
| 8.886 RM - 9.8451 RM | 10 In stock |
|
M6
|
Black
|
Reny
|
Special Low
|
0.394 in
10.0 mm
|
||
| Request the lead time here |
|
M4
|
Natural
|
Reny
|
Special Low
|
0.236 in
6.0 mm
|
|||
| Request the lead time here |
|
M4
|
Natural
|
Reny
|
Special Low
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
|
M4
|
Natural
|
Reny
|
Special Low
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
|
M3
|
Natural
|
Reny
|
Special Low
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
|
M5
|
Natural
|
Reny
|
Special Low
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
|
M6
|
Natural
|
Reny
|
Special Low
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
|
M6
|
Natural
|
Reny
|
Special Low
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
|
M5
|
Natural
|
Reny
|
Special Low
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
|
M6
|
Natural
|
Reny
|
Special Low
|
0.394 in
10.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue