Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 3.428 RM - 3.7983 RM | 10 In stock |
|
M1.4
|
Natural
|
Reny
|
0.098 in
2.5 mm
|
Crossed Drive
|
||
| 3.428 RM - 3.7983 RM | 10 In stock |
|
M1.6
|
Natural
|
Reny
|
0.098 in
2.5 mm
|
Crossed Drive
|
||
| 1439993 | 7.5444 RM - 8.3596 RM | 10 In stock |
0.079 in
2.0 mm
|
M1.4
|
Light Brown
|
PEEK
|
0.079 in
2.0 mm
|
Crossed Drive
|
|
| 7.5444 RM - 8.3596 RM | 10 In stock |
0.079 in
2.0 mm
|
M1.6
|
Light Brown
|
PEEK
|
0.079 in
2.0 mm
|
Crossed Drive
|
||
| Request the lead time here |
|
M4
|
Black
|
Reny
|
0.984 in
25.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M2.6
|
Black
|
Reny
|
0.394 in
10.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M5
|
Black
|
Reny
|
0.315 in
8.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M4
|
Black
|
Reny
|
0.315 in
8.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M3
|
Black
|
Reny
|
0.157 in
4.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M5
|
Black
|
Reny
|
0.984 in
25.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M6
|
Black
|
Reny
|
0.394 in
10.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M4
|
Black
|
Reny
|
1.181 in
30.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M6
|
Black
|
Reny
|
1.378 in
35.0 mm
|
Crossed Drive
|
|||
| Request the lead time here |
|
M3
|
Black
|
Reny
|
0.315 in
8.0 mm
|
Crossed Drive
|
|||
| 7.7866 RM - 8.6273 RM | 10 In stock |
|
M1.6
|
Light Brown
|
PEEK
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| 0.2362 RM - 0.2617 RM | 3000 In stock |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| 0.2422 RM - 0.2683 RM | Request the lead time here |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| 0.1554 RM - 0.1724 RM | 201080 In stock |
0.02 in
0.5 mm
|
M2.5
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| 0.3314 RM - 0.3672 RM | 19920 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
| 0.3988 RM - 0.4413 RM | 10730 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Slotted Drive