Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.1706 RM - 0.1888 RM | 16368 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| 0.2161 RM - 0.2403 RM | 8438 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| 0.4559 RM - 0.5056 RM | 49098 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
| 0.2713 RM - 0.3005 RM | 11717 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| 0.1579 RM - 0.1742 RM | 1040 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| 0.1888 RM - 0.2088 RM | 45 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| 0.221 RM - 0.2452 RM | 3632 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| 0.2799 RM - 0.3096 RM | 163088 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| 0.2283 RM - 0.2525 RM | 95050 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
| 0.1718 RM - 0.1894 RM | 115982 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| 0.2908 RM - 0.3218 RM | 5040 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| 0080080000VR | 0.1579 RM - 0.1742 RM | 484946 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
Crossed Drive
|
|
| 0.196 RM - 0.2179 RM | 76 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| 0.153 RM - 0.1694 RM | 29156 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| 0.1669 RM - 0.1845 RM | 16336 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| 0.2294 RM - 0.255 RM | 171938 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| 0.5833 RM - 0.6465 RM | 36620 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
| 0.5816 RM - 0.6447 RM | 1108040 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
| 0.1572 RM - 0.1736 RM | 35672 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| 0.196 RM - 0.2185 RM | 134510 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
Slotted Drive