Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Corner Hinges with a broad range of hinge rotational angles.These hinges are are essentially used for steel panels on large sized internal applications.
This range features screw-on and weld-on mount options that are available as permanent or removable solutions. All hinges in this extensive range are suitable for left-hand and right-hand mounting.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Finish | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| 45.0065 RM - 49.869 RM | 15 In stock |
1.339 in
34.0 mm
|
Black
|
|
0.492 in
12.5 mm
|
1.339 in
34.0 mm
|
||
| 37.2807 RM - 41.3084 RM | 1098 In stock |
1.339 in
34.0 mm
|
Black
|
|
0.492 in
12.5 mm
|
1.339 in
34.0 mm
|
||
| 45.8036 RM - 50.7517 RM | 538 In stock |
1.654 in
42.0 mm
|
Black
|
|
0.492 in
12.5 mm
|
1.575 in
40.0 mm
|
||
| 29712222E | 22.5834 RM - 25.0231 RM | 1918 In stock |
1.181 in
30.0 mm
|
Black
|
Powder Coating
|
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
|
| 29711215E | 18.3389 RM - 20.3204 RM | 410 In stock |
1.181 in
30.0 mm
|
Natural
|
Chrome Plated
|
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
|
| 1001225E | 46.7797 RM - 51.8328 RM | 750 In stock |
1.772 in
45.0 mm
|
Black
|
Powder Coating
|
0.551 in
14.0 mm
|
1.85 in
47.0 mm
|
|
| 22.5834 RM - 25.0231 RM | 2210 In stock |
1.181 in
30.0 mm
|
Black
|
Powder Coating
|
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
||
| 12.1136 RM - 12.1136 RM | Request the lead time here |
2.047 in
52.0 mm
|
Black
|
Powder Coating
|
1.083 in
27.5 mm
|
1.299 in
33.0 mm
|
||
| 10.3665 RM - 10.3665 RM | Request the lead time here |
1.575 in
40.0 mm
|
Grey
|
No Finish
|
1.339 in
34.0 mm
|
1.811 in
46.0 mm
|
||
| 50.8773 RM - 50.8773 RM | Request the lead time here |
1.654 in
42.0 mm
|
Natural
|
Stainless Steel
|
0.886 in
22.5 mm
|
1.496 in
38.0 mm
|
||
| 22.7073 RM - 22.7073 RM | Request the lead time here |
1.181 in
30.0 mm
|
Natural
|
Stainless Steel
|
0.669 in
17.0 mm
|
0.827 in
21.0 mm
|
||
| 5.2522 RM - 5.2522 RM | Request the lead time here |
1.181 in
30.0 mm
|
Black
|
Matt
|
0.669 in
17.0 mm
|
0.827 in
21.0 mm
|
||
| 6.9696 RM - 6.9696 RM | Request the lead time here |
1.89 in
48.0 mm
|
Black
|
Powder Coating
|
1.043 in
26.5 mm
|
1.378 in
35.0 mm
|
||
| 9.64 RM - 9.64 RM | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
Powder Coating
|
1.063 in
27.0 mm
|
1.287 in
32.7 mm
|
||
| 6.9816 RM - 6.9816 RM | Request the lead time here |
1.89 in
48.0 mm
|
Natural
|
Chrome Plated
|
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
||
| 7.6445 RM - 7.6445 RM | Request the lead time here |
1.969 in
50.0 mm
|
Black
|
Powder Coating
|
0.709 in
18.0 mm
|
0.728 in
18.5 mm
|
||
| 15.7159 RM - 15.7159 RM | Request the lead time here |
1.575 in
40.0 mm
|
Grey
|
|
1.654 in
42.0 mm
|
1.732 in
44.0 mm
|
||
| 6.36 RM - 6.36 RM | Request the lead time here |
1.575 in
40.0 mm
|
Black
|
Powder Coating
|
0.728 in
18.5 mm
|
0.906 in
23.0 mm
|
||
| 12.7493 RM - 12.7493 RM | Request the lead time here |
1.843 in
46.8 mm
|
Black
|
Powder Coating
|
1.35 in
34.3 mm
|
1.35 in
34.3 mm
|
||
| 50.4487 RM - 50.4487 RM | Request the lead time here |
1.89 in
48.0 mm
|
Natural
|
Stainless Steel
|
0.748 in
19.0 mm
|
1.201 in
30.5 mm