Menu Search

PCB Standoffs - Hexagonal/Imperial Threaded /Self Tapping/PVC

In stock

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Material Spacer Length View
HS-4-6 0.6501 RM - 0.7206 RM 3028 In stock
Hexagonal
CPVC
19.1 mm
1.7088 RM - 1.8934 RM 37 In stock
Chlorinated PVC
76.2 mm
1.0799 RM - 1.1965 RM 21154 In stock
Hexagonal
CPVC
44.5 mm
1.1867 RM - 1.3149 RM 28542 In stock
Hexagonal
CPVC
44.5 mm
0.6459 RM - 0.7157 RM 280038 In stock
Hexagonal
CPVC
15.9 mm
1.4441 RM - 1.6014 RM 133110 In stock
Chlorinated PVC
25.4 mm
0.743 RM - 0.8238 RM 152675 In stock
Hexagonal
CPVC
19.1 mm
0.8589 RM - 0.9507 RM 5100 In stock
Hexagonal
CPVC
22.2 mm
0.3806 RM - 0.4213 RM 57133 In stock
Hexagonal
CPVC
31.8 mm
0.1038 RM - 0.1153 RM 4533 In stock
Chlorinated PVC
9.5 mm
0.4881 RM - 0.5409 RM 4578 In stock
Hexagonal
CPVC
12.7 mm
0.6167 RM - 0.6823 RM 2050 In stock
Hexagonal
CPVC
22.2 mm
0.5542 RM - 0.6143 RM 183599 In stock
Hexagonal
CPVC
12.7 mm
0.7339 RM - 0.8135 RM 2440 In stock
Hexagonal
CPVC
25.4 mm
2.254 RM - 2.4974 RM 2140 In stock
Hexagonal
CPVC
50.8 mm
0.8662 RM - 0.9591 RM 82060 In stock
Hexagonal
CPVC
25.4 mm
Spacer Hexagonal 4.8 mm #4 19.1 mm CPVC

HS-4-6

Price Range
0.7206 RM - 0.6501 RM

Stock Levels
3028 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Material
    CPVC
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
Female To Female Standoff 9.5 mm 76.2 mm Chlorinated Polyvinyl Chloride Light Grey

HS-8-24

Price Range
1.8934 RM - 1.7088 RM

Stock Levels
37 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Material
    Chlorinated PVC
  • Distance Across Flats
    9.5 mm
  • Maximum Operating Temperature
    50 °C
Spacer Hexagonal 9.5 mm #4 44.5 mm CPVC

HS-8-14

Price Range
1.1965 RM - 1.0799 RM

Stock Levels
21154 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Material
    CPVC
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
Spacer Hexagonal 6.4 mm #4 44.5 mm CPVC

HS-6-14

Price Range
1.3149 RM - 1.1867 RM

Stock Levels
28542 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Material
    CPVC
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
Spacer Hexagonal 6.4 mm #4 15.9 mm CPVC

HS-6-5

Price Range
0.7157 RM - 0.6459 RM

Stock Levels
280038 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Material
    CPVC
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
Female To Female Standoff 9.5 mm 25.4 mm Chlorinated Polyvinyl Chloride Light Grey

HS-8-8

Price Range
1.6014 RM - 1.4441 RM

Stock Levels
133110 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Material
    Chlorinated PVC
  • Distance Across Flats
    9.5 mm
  • Maximum Operating Temperature
    50 °C
Spacer Hexagonal 6.4 mm #4 19.1 mm CPVC

HS-6-6

Price Range
0.8238 RM - 0.743 RM

Stock Levels
152675 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Material
    CPVC
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
Spacer Hexagonal 6.4 mm #4 22.2 mm CPVC

HS-6-7

Price Range
0.9507 RM - 0.8589 RM

Stock Levels
5100 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Material
    CPVC
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
Spacer Hexagonal 6.4 mm #4 31.8 mm CPVC

HS-6-10

Price Range
0.4213 RM - 0.3806 RM

Stock Levels
57133 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Material
    CPVC
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
Female To Female Standoff - Chlorinated PVC ; ; Distance Across Flats 4.8 mm | 0.189 in ; Spacer Length 9.5 mm | 0.374 in

HS-4-3

Price Range
0.1153 RM - 0.1038 RM

Stock Levels
4533 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Material
    Chlorinated PVC
  • Distance Across Flats
    4.8 mm
  • Maximum Operating Temperature
    50 °C
Spacer Hexagonal 4.8 mm #4 12.7 mm CPVC

HS-4-4

Price Range
0.5409 RM - 0.4881 RM

Stock Levels
4578 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Material
    CPVC
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
Spacer Hexagonal 4.8 mm #4 22.2 mm CPVC

HS-4-7

Price Range
0.6823 RM - 0.6167 RM

Stock Levels
2050 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Material
    CPVC
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
Spacer Hexagonal 6.4 mm #4 12.7 mm CPVC

HS-6-4

Price Range
0.6143 RM - 0.5542 RM

Stock Levels
183599 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Material
    CPVC
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
Spacer Hexagonal 4.8 mm #4 25.4 mm CPVC

HS-4-8

Price Range
0.8135 RM - 0.7339 RM

Stock Levels
2440 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Material
    CPVC
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
Spacer Hexagonal 9.5 mm #4 50.8 mm CPVC

HS-8-16

Price Range
2.4974 RM - 2.254 RM

Stock Levels
2140 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Material
    CPVC
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
Spacer Hexagonal 6.4 mm #4 25.4 mm CPVC

HS-6-8

Price Range
0.9591 RM - 0.8662 RM

Stock Levels
82060 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Material
    CPVC
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4