Menu Search

PCB Standoffs - Hexagonal/Insulator/Nylon & Brass

In stock

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Spacer Length View
4.8797 RM - 5.4074 RM 100 In stock
Oblong
PA
6.0 mm
16.0 mm
Request the lead time here
Hexagonal
Nylon
10.0 mm
16.0 mm
6.1919 RM - 6.8614 RM 186369 In stock
Hexagonal
PA
6.0 mm
8.0 mm
7.5169 RM - 8.3288 RM Request the lead time here
Hexagonal
PA
6.0 mm
15.0 mm
7.5169 RM - 8.3288 RM 900 In stock
Hexagonal
Nylon 6
6.0 mm
15.0 mm
9.4069 RM - 10.4243 RM 8750 In stock
Hexagonal
Polyamide
6.0 mm
40.0 mm
14.0146 RM - 15.5293 RM 220 In stock
Hexagonal
Polyamide
12.7 mm
25.0 mm
8.6884 RM - 9.6281 RM 1975 In stock
Hexagonal
Polyamide
9.0 mm
25.0 mm
13.4578 RM - 14.9112 RM 9520 In stock
Hexagonal
Polyamide
9.0 mm
45.0 mm
9.9346 RM - 11.0086 RM 48103 In stock
Hexagonal
Nylon 6
6.0 mm
25.0 mm
11.0156 RM - 12.2046 RM 2794 In stock
Hexagonal
Polyamide
12.7 mm
30.0 mm
6.5917 RM - 6.939 RM 1797 In stock
Hexagonal
Polyamide
6.0 mm
45.0 mm
15.9052 RM - 17.6237 RM 130 In stock
Hexagonal
Polyamide
12.7 mm
40.0 mm
6.1236 RM - 6.7849 RM 20 In stock
Hexagonal
Polyamide
6.0 mm
15.0 mm
10.4599 RM - 11.5894 RM 6784 In stock
Hexagonal
Nylon 6
6.0 mm
30.0 mm
10.0665 RM - 11.1533 RM 139 In stock
Hexagonal
Polyamide
9.0 mm
45.0 mm
8.288 RM - 9.1834 RM 10 In stock
Hexagonal
Polyamide
6.0 mm
50.0 mm
5.2113 RM - 5.7734 RM 42 In stock
Oblong
PA
6.0 mm
16.0 mm
3.8793 RM - 4.299 RM 340 In stock
Oblong
PA
16.0 mm
6.1143 RM - 6.775 RM 1790 In stock
Hexagonal
Nylon 6;Brass
6.0 mm
20.0 mm
  • of 3
Male To Female Insulator Standoff - PA ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 16.0 mm | 0.63 in

HSM3-6.4-16-2

Price Range
5.4074 RM - 4.8797 RM

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Oblong
  • Distance Across Flats
    6.4 mm
  • External Thread Size
    M3
Male To Male Standoff , Thread Length: 10.0 mm | 0.394 in, Spacer Length: 16.0 mm | 0.63 in

TNM4-9.5-16-3


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Spacer Shape
    Hexagonal
  • External Thread Size
    M4
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff - PA ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 8.0 mm | 0.315 in

MTNSP-M3-8-2

Price Range
6.8614 RM - 6.1919 RM

Stock Levels
186369 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff M4, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 15.0 mm | 0.591 in; PA

1336223

Price Range
8.3288 RM - 7.5169 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Male To Female Standoff Distance Across Flats:8.0 mm | 0.315 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 15.0 mm | 0.591 in

HSM4-8-15-2

Price Range
8.3288 RM - 7.5169 RM

Stock Levels
900 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff Distance Across Flats:6.4 mm | 0.252 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 40.0 mm | 1.575 in

HSM3-6.4-40-2

Price Range
10.4243 RM - 9.4069 RM

Stock Levels
8750 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff Distance Across Flats:12.7 mm | 0.5 in, Thread Length: 12.7 mm | 0.5 in, Spacer Length: 25.0 mm | 0.984 in

HSM6-12.7-25-2

Price Range
15.5293 RM - 14.0146 RM

Stock Levels
220 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff Distance Across Flats:9.5 mm | 0.374 in, Thread Length: 9.0 mm | 0.354 in, Spacer Length: 25.0 mm | 0.984 in

HSM5-9.5-25-2

Price Range
9.6281 RM - 8.6884 RM

Stock Levels
1975 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff Distance Across Flats:9.5 mm | 0.374 in, Thread Length: 9.0 mm | 0.354 in, Spacer Length: 45.0 mm | 1.772 in

HSM5-9.5-45-2

Price Range
14.9112 RM - 13.4578 RM

Stock Levels
9520 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 25.0 mm | 0.984 in

HSM4-8-25-3

Price Range
11.0086 RM - 9.9346 RM

Stock Levels
48103 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 30.0 mm | 1.181 in

HSM6-12.7-30-3

Price Range
12.2046 RM - 11.0156 RM

Stock Levels
2794 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff Distance Across Flats:6.4 mm | 0.252 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 45.0 mm | 1.772 in

HSM3-6.4-45-2

Price Range
6.939 RM - 6.5917 RM

Stock Levels
1797 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff Distance Across Flats:12.7 mm | 0.5 in, Thread Length: 12.7 mm | 0.5 in, Spacer Length: 40.0 mm | 1.575 in

HSM6-12.7-40-2

Price Range
17.6237 RM - 15.9052 RM

Stock Levels
130 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 15.0 mm | 0.591 in

HSM2.5-6.4-15-3

Price Range
6.7849 RM - 6.1236 RM

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 30.0 mm | 1.181 in

HSM4-8-30-3

Price Range
11.5894 RM - 10.4599 RM

Stock Levels
6784 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 45.0 mm | 1.772 in

HSM5-9.5-45-3

Price Range
11.1533 RM - 10.0665 RM

Stock Levels
139 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 50.0 mm | 1.969 in

HSM4-8-50-3

Price Range
9.1834 RM - 8.288 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Maximum Operating Temperature
    105 °C
Male To Female Insulator Standoff - PA ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 16.0 mm | 0.63 in

HSM3-6.4-16-3

Price Range
5.7734 RM - 5.2113 RM

Stock Levels
42 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Oblong
  • Distance Across Flats
    6.4 mm
  • External Thread Size
    M3
Male To Female Insulator Standoff - PA ; ; Spacer Length 16.0 mm | 0.63 in

HSM3-6.4-16-1

Price Range
4.299 RM - 3.8793 RM

Stock Levels
340 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Oblong
  • Distance Across Flats
    6.4 mm
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff Distance Across Flats:6.4 mm | 0.252 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 20.0 mm | 0.787 in

HSM3-6.4-20-2

Price Range
6.775 RM - 6.1143 RM

Stock Levels
1790 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Maximum Operating Temperature
    105 °C