These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.3363 RM - 0.3734 RM | 6392 In stock |
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.374 in
9.5 mm
|
||
| 0.3484 RM - 0.3867 RM | 950 In stock |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.189 in
4.8 mm
|
||
| 0.3557 RM - 0.394 RM | 41 In stock |
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.563 in
14.3 mm
|
||
| 0.3072 RM - 0.3411 RM | 224752 In stock |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.374 in
9.5 mm
|
||
| 0.5221 RM - 0.5791 RM | 5080 In stock |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.437 in
11.1 mm
|
||
| DLCBS2-4-19 | 0.3539 RM - 0.3928 RM | 4130 In stock |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.252 in
6.4 mm
|
|
| 0.7467 RM - 0.8274 RM | 7699 In stock |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.252 in
6.4 mm
|
||
| 0.652 RM - 0.7224 RM | 105 In stock |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.5 in
12.7 mm
|
||
| 0.4249 RM - 0.4711 RM | 1600 In stock |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.488 in
12.4 mm
|
||
| 0.3114 RM - 0.3442 RM | 17640 In stock |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.5 in
12.7 mm
|
||
| 0.2981 RM - 0.3308 RM | 995 In stock |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.563 in
14.3 mm
|
||
| 0.3212 RM - 0.3563 RM | 13741 In stock |
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.5 in
12.7 mm
|
||
| 0.6762 RM - 0.7491 RM | 4118 In stock |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.752 in
19.1 mm
|
||
| 0.2878 RM - 0.3193 RM | 1040 In stock |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.563 in
14.3 mm
|
||
| 0.8092 RM - 0.8966 RM | 198143 In stock |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.5 in
12.7 mm
|
||
| 0.6811 RM - 0.7551 RM | 96150 In stock |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.374 in
9.5 mm
|
||
| 0.7254 RM - 0.8026 RM | 3993 In stock |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.189 in
4.8 mm
|
||
| 0.6089 RM - 0.6751 RM | 1185 In stock |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.874 in
22.2 mm
|
||
| 0.7467 RM - 0.8274 RM | 1720 In stock |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.5 in
12.7 mm
|
||
| 0.2465 RM - 0.2732 RM | 421 In stock |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue