Menu Search

PCB Support Pillars - Locking/Cupped Reverse

In stock

These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Panel Thickness A Range Panel Thickness B Range Maximum Panel Thickness B Spacer Length View
0.2696 RM - 0.2987 RM 1095070 In stock
1.0 mm
0.5 - 1.0 mm
1.0 mm
12.0 mm
0.451 RM - 0.5002 RM 14890 In stock
1.6 mm
1.6 - 1.6 mm
1.6 mm
14.0 mm
0.2762 RM - 0.3066 RM 3005 In stock
1.6 mm
0.5 - 1.0 mm
1.0 mm
10.0 mm
0.2185 RM - 0.241 RM 129 In stock
1.6 mm
0.8 - 0.8 mm
0.8 mm
6.0 mm
RLCBSR-4-01 0.8668 RM - 0.961 RM 7000 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
6.4 mm
0.2792 RM - 0.3084 RM 57 In stock
1.6 mm
1.6 - 1.6 mm
1.6 mm
7.0 mm
0.2555 RM - 0.2829 RM 2147 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
6.4 mm
0.3096 RM - 0.343 RM 1910 In stock
1.6 mm
0.5 - 1.0 mm
1.0 mm
8.0 mm
0.346 RM - 0.3824 RM 3964 In stock
1.6 mm
2.0 mm
2.0 mm
7.0 mm
0.459 RM - 0.5075 RM 95 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
11.1 mm
0.2689 RM - 0.2974 RM 3053 In stock
1.6 mm
0.8 - 0.8 mm
0.8 mm
14.0 mm
0.3096 RM - 0.3424 RM Request the lead time here
1.6 mm
1.5 - 1.6 mm
1.6 mm
11.1 mm
0.261 RM - 0.2895 RM 1070 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
11.1 mm
0.2422 RM - 0.2689 RM 239095 In stock
1.6 mm
1.0 - 1.6 mm
1.6 mm
14.0 mm
0.3023 RM - 0.3345 RM 23650 In stock
1.6 mm
1.6 - 1.6 mm
1.6 mm
16.0 mm
CRLCBSM1-12-19 0.2514 RM - 0.278 RM 40 In stock
1.6 mm
1.6 - 2.0 mm
2.0 mm
12.0 mm
CRLCBSM1-10-19 0.2514 RM - 0.278 RM 16030 In stock
1.6 mm
1.6 - 2.0 mm
2.0 mm
10.0 mm
0.4462 RM - 0.4947 RM 13885 In stock
1.6 mm
0.8 - 1.2 mm
1.2 mm
19.1 mm
0.292 RM - 0.3229 RM 17560 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
6.4 mm
0.1639 RM - 0.1809 RM 4977 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
12.7 mm
  • of 5
Reverse Locking Support - 12.0 mm | 0.472 in ; UL94 V-2 ; Nylon 6/6

RLCBSB-12-01

Price Range
0.2987 RM - 0.2696 RM

Stock Levels
1095070 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Hole Diameter A
    5.0 mm
  • Hole Diameter B
    5.5 mm
  • Maximum Operating Temperature
    85 °C
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 14.0 mm | 0.551 in ;

RLCBSK-14-01

Price Range
0.5002 RM - 0.451 RM

Stock Levels
14890 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 10.0 mm | 0.394 in ;

RLCBSA-10-01

Price Range
0.3066 RM - 0.2762 RM

Stock Levels
3005 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 6.0 mm | 0.236 in ;

RLCBSC-6-01

Price Range
0.241 RM - 0.2185 RM

Stock Levels
129 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 6.4 mm | 0.252 in ;

RLCBSR-4-01

Price Range
0.961 RM - 0.8668 RM

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 7.0 mm | 0.276 in ;

RLCBSK-7-01

Price Range
0.3084 RM - 0.2792 RM

Stock Levels
57 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm
Reverse Locking Support - 6.4 mm | 0.252 in ; UL94 V-2 ; Nylon 6/6

RLCBSPR-4-01

Price Range
0.2829 RM - 0.2555 RM

Stock Levels
2147 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 8.0 mm | 0.315 in ;

RLCBSA-8-01

Price Range
0.343 RM - 0.3096 RM

Stock Levels
1910 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 7.0 mm | 0.276 in ; Style 3

RLCBSK-2-7-01

Price Range
0.3824 RM - 0.346 RM

Stock Levels
3964 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm
Reverse Locking Support - 11.1 mm | 0.437 in ; UL94 V-2 ; Nylon 6/6

RLCBSPR-7-01

Price Range
0.5075 RM - 0.459 RM

Stock Levels
95 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 14.0 mm | 0.551 in ;

RLCBSC-14-01

Price Range
0.2974 RM - 0.2689 RM

Stock Levels
3053 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 11.1 mm | 0.437 in ;

RLCBSR-7-01

Price Range
0.3424 RM - 0.3096 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - 11.1 mm | 0.437 in ; UL94 V-2 ; Nylon 6/6

RCBSR-7-01

Price Range
0.2895 RM - 0.261 RM

Stock Levels
1070 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 14.0 mm | 0.551 in ;

CRLCBSK-2-14-01

Price Range
0.2689 RM - 0.2422 RM

Stock Levels
239095 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 16.0 mm | 0.63 in ;

RLCBSK-16-01

Price Range
0.3345 RM - 0.3023 RM

Stock Levels
23650 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.5 mm | 0.256 in - Spacer Length 12.0 mm | 0.472 in ;

CRLCBSM1-12-19

Price Range
0.278 RM - 0.2514 RM

Stock Levels
40 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    10.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.5 mm | 0.256 in - Spacer Length 10.0 mm | 0.394 in ;

CRLCBSM1-10-19

Price Range
0.278 RM - 0.2514 RM

Stock Levels
16030 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    10.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 19.1 mm | 0.752 in ;

CRLCBSR-12-01

Price Range
0.4947 RM - 0.4462 RM

Stock Levels
13885 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    10.0 mm
Reverse Locking Support - 6.4 mm | 0.252 in ; UL94 V-2 ; Nylon 6/6

RCBSR-4-01

Price Range
0.3229 RM - 0.292 RM

Stock Levels
17560 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 12.7 mm | 0.5 in ;

RLCBSR-8-01

Price Range
0.1809 RM - 0.1639 RM

Stock Levels
4977 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm