Menu Search

PCB Support Pillars - Stacking/Self Retaining

In stock

These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. This version is stackable for multiple level PC board applicatiopns.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
0.9637 RM - 1.067 RM 1011 In stock
Hole Fix
Snap Lock Fix
3.2 mm
0.195 RM - 0.216 RM 2178 In stock
Hole Fix
Snap Lock Fix
7.9 mm
0.30 RM - 0.3315 RM 5023 In stock
Hole Fix
Snap Lock Fix
15.9 mm
0.5405 RM - 0.5989 RM 1030 In stock
Hole Fix
Snap Lock Fix
9.5 mm
0.2364 RM - 0.2615 RM 1230 In stock
Hole Fix
Snap Lock Fix
12.7 mm
0.6444 RM - 0.7139 RM 8724 In stock
Hole Fix
Snap Lock Fix
4.8 mm
0.5901 RM - 0.6537 RM 2187 In stock
Hole Fix
Snap Lock Fix
12.7 mm
0.7629 RM - 0.8452 RM 3538 In stock
Hole Fix
Snap Lock Fix
12.7 mm
0.223 RM - 0.2475 RM 2156 In stock
Hole Fix
Snap Lock Fix
22.2 mm
0.5563 RM - 0.6158 RM 1916 In stock
Hole Fix
Snap Lock Fix
6.4 mm
0.2393 RM - 0.265 RM 10956 In stock
Hole Fix
Snap Lock Fix
15.9 mm
0.5183 RM - 0.5749 RM 1070 In stock
Hole Fix
Snap Lock Fix
11.1 mm
0.2843 RM - 0.3152 RM 40 In stock
Hole Fix
Snap Lock Fix
11.1 mm
0.4932 RM - 0.5463 RM 126058 In stock
Hole Fix
Snap Lock Fix
19.1 mm
1.1703 RM - 1.2976 RM 8040 In stock
Hole Fix
Snap Lock Fix
15.9 mm
0.5265 RM - 0.5837 RM 118 In stock
Hole Fix
Snap Lock Fix
6.4 mm
0.565 RM - 0.6251 RM 60 In stock
Hole Fix
Snap Lock Fix
25.4 mm
0.6141 RM - 0.68 RM 80 In stock
Hole Fix
Snap Lock Fix
25.4 mm
0.2808 RM - 0.3105 RM 3068 In stock
Hole Fix
Snap Lock Fix
9.5 mm
0.2171 RM - 0.2411 RM 52091 In stock
Hole Fix
Snap Lock Fix
6.4 mm
  • of 2
Screw Support - 1.6 mm | 0.063 in ; 3.2 mm | 0.126 in ; 3.1 mm | 0.122 in ; #4M3

SSRS4-2-01

Price Range
1.067 RM - 0.9637 RM

Stock Levels
1011 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 7.9 mm | 0.311 in ; 3.9 mm | 0.154 in ; #6M3

SSRS6-5-01

Price Range
0.216 RM - 0.195 RM

Stock Levels
2178 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 15.9 mm | 0.626 in ; 3.1 mm | 0.122 in ; #4M3

SSRS4-10-01

Price Range
0.3315 RM - 0.30 RM

Stock Levels
5023 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 9.5 mm | 0.374 in ; 3.9 mm | 0.154 in ; #6M3

SSRS6-6-01

Price Range
0.5989 RM - 0.5405 RM

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 12.7 mm | 0.5 in ; 4.3 mm | 0.169 in ; #8M4

SSRS8-8-01

Price Range
0.2615 RM - 0.2364 RM

Stock Levels
1230 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 4.8 mm | 0.189 in ; 3.1 mm | 0.122 in ; #4M3

SSRS4-3-01

Price Range
0.7139 RM - 0.6444 RM

Stock Levels
8724 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 12.7 mm | 0.5 in ; 3.1 mm | 0.122 in ; #4M3

SSRS4-8-01

Price Range
0.6537 RM - 0.5901 RM

Stock Levels
2187 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 12.7 mm | 0.5 in ; 3.9 mm | 0.154 in ; #6M3

SSRS6-8-01

Price Range
0.8452 RM - 0.7629 RM

Stock Levels
3538 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 22.2 mm | 0.874 in ; 4.3 mm | 0.169 in ; #8M4

SSRS8-14-01

Price Range
0.2475 RM - 0.223 RM

Stock Levels
2156 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 6.4 mm | 0.252 in ; 3.1 mm | 0.122 in ; #4M3

SSRS4-4-01

Price Range
0.6158 RM - 0.5563 RM

Stock Levels
1916 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 15.9 mm | 0.626 in ; 3.9 mm | 0.154 in ; #6M3

SSRS6-10-01

Price Range
0.265 RM - 0.2393 RM

Stock Levels
10956 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 11.1 mm | 0.437 in ; 4.3 mm | 0.169 in ; #8M4

SSRS8-7-01

Price Range
0.5749 RM - 0.5183 RM

Stock Levels
1070 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 11.1 mm | 0.437 in ; 3.1 mm | 0.122 in ; #4M3

SSRS4-7-01

Price Range
0.3152 RM - 0.2843 RM

Stock Levels
40 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 19.1 mm | 0.752 in ; 4.3 mm | 0.169 in ; #8M4

SSRS8-12-01

Price Range
0.5463 RM - 0.4932 RM

Stock Levels
126058 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 15.9 mm | 0.626 in ; 4.3 mm | 0.169 in ; #8M4

SSRS8-10-01

Price Range
1.2976 RM - 1.1703 RM

Stock Levels
8040 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 6.4 mm | 0.252 in ; 3.9 mm | 0.154 in ; #6M3

SSRS6-4-01

Price Range
0.5837 RM - 0.5265 RM

Stock Levels
118 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 25.4 mm | 1 in ; 3.9 mm | 0.154 in ; #6M3

SSRS6-16-01

Price Range
0.6251 RM - 0.565 RM

Stock Levels
60 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 25.4 mm | 1 in ; 4.3 mm | 0.169 in ; #8M4

SSRS8-16-01

Price Range
0.68 RM - 0.6141 RM

Stock Levels
80 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 9.5 mm | 0.374 in ; 3.1 mm | 0.122 in ; #4M3

SSRS4-6-01

Price Range
0.3105 RM - 0.2808 RM

Stock Levels
3068 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 6.4 mm | 0.252 in ; 4.3 mm | 0.169 in ; #8M4

SSRS8-4-01

Price Range
0.2411 RM - 0.2171 RM

Stock Levels
52091 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking