Menu Search

Plastic Corner Hinges

In stock

Plastic Corner Hinges are made of polyamide 30% Glass Fibre Reinforced, with a pin made of plastic (POM). They are essentially used for light steel panels. The pin allows a quick removal of the door for easy access when internal access is required.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Length Overall Thickness Pin Length Overall Width View
11.7872 RM - 13.0609 RM 3518 In stock
6.0 mm
37.5 mm
1.5 mm
59.0 mm
8.5 mm
Corner Hinge - Overall Length - 37.5 mm | 1.476 in Overall Width - 8.5 mm | 0.335 in; GF PA; Black

197201E

Price Range
13.0609 RM - 11.7872 RM

Stock Levels
3518 In stock
Attributes
  • Overall Length
    37.5 mm
  • Overall Thickness
    1.5 mm
  • Overall Width
    8.5 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    59.0 mm