Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
188 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Colour Material Head Diameter Anchor Length Maximum Compatible Panel Thickness Type View
0.9325 RM - 1.0332 RM 52040 In stock
7.5 mm
Black
Nylon 6/6
19 mm
21 mm
17.0 mm
Type 1
0.1797 RM - 0.1992 RM 15548 In stock
4.8 mm
Black
Nylon 6/6
11.1 mm
14.3 mm
8.4 mm
Type 1
0.6999 RM - 0.7746 RM 1020 In stock
6.0 mm
Black
Nylon 6/6
12.7 mm
24 mm
19.0 mm
Type 1
0.1669 RM - 0.1851 RM 16021 In stock
6.4 mm
Black
Nylon 6/6
17.8 mm
11.1 mm
7.6 mm
Type 1
0.1542 RM - 0.1718 RM 1025 In stock
3.5 mm
Black
Nylon 6/6
9.1 mm
9.5 mm
5.0 mm
Type 1
0.9834 RM - 1.0902 RM 8238 In stock
6.0 mm
Black
Nylon 6/6
15.5 mm
12.7 mm
8.0 mm
Type 1
0.2398 RM - 0.2653 RM 758109 In stock
6.4 mm
Black
Nylon 6/6
17.8 mm
18.9 mm
13.5 mm
Type 1
0.777 RM - 0.8608 RM 337000 In stock
4.8 mm
Black
Nylon 6/6
11 mm
17.3 mm
13.0 mm
Type 1
0.1949 RM - 0.2155 RM 176697 In stock
4.8 mm
Black
Nylon 6/6
9.5 mm
12.7 mm
9.2 mm
Type 1
0.2392 RM - 0.2647 RM 1005 In stock
6.4 mm
Black
Nylon 6/6
19.1 mm
15.9 mm
7.3 mm
Type 1
0.6999 RM - 0.7746 RM 37019 In stock
6.0 mm
Natural
Nylon 6/6
12.7 mm
24 mm
19.0 mm
Type 1
1.0654 RM - 1.1807 RM 10 In stock
Black
Nylon
20 mm
25.9 mm
22.2 mm
Type 2
0.6732 RM - 1.3057 RM 1040 In stock
6.0 mm
Clear
PP
17.8 mm
15.5 mm
8.9 mm
Type 1
0.8414 RM - 0.933 RM 3035 In stock
6.4 mm
Black
Nylon 6/6
16.5 mm
15.1 mm
8.5 mm
0.5191 RM - 0.5743 RM 1026 In stock
5.0 mm
Black
Nylon 6/6
15.7 mm
21.1 mm
10.0 mm
0.6052 RM - 0.6702 RM 228377 In stock
4.8 mm
Black
Nylon 6/6
11.0 mm
33.7 mm
29.2 mm
0.4692 RM - 0.5202 RM 407044 In stock
5.0 mm
Black
Nylon 6/6
12.9 mm
14.7 mm
7.5 mm
0.2677 RM - 0.2962 RM 513 In stock
4.8 mm
Black
Nylon 6/6
16 mm
11.1 mm
7.2 mm
0.4346 RM - 0.482 RM 8917 In stock
6.4 mm
Natural
Nylon 6/6
12.7 mm
15.4 mm
3.2 mm
0.5943 RM - 0.6593 RM 1030 In stock
4.0 mm
Black
Nylon 6/6
12 mm
15 mm
10.7 mm
  • of 10
Barbed Rivet -; ; Compatible Panel Thickness Range 2.7 - 17.0 mm | 0.106 - 0.669 in;Black;Nylon 6/6

468799

Price Range
1.0332 RM - 0.9325 RM

Stock Levels
52040 In stock
Attributes
  • Anchor Length
    21 mm
  • Head Diameter
    19 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    7.5 mm
  • Compatible Panel Thickness Range
    2.7 - 17.0 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 0.8 - 8.4 mm | 0.031 - 0.331 in;Black;Nylon 6/6

460437

Price Range
0.1992 RM - 0.1797 RM

Stock Levels
15548 In stock
Attributes
  • Anchor Length
    14.3 mm
  • Head Diameter
    11.1 mm
  • Head Height
    1.7 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    0.8 - 8.4 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 3.5 - 19.0 mm | 0.138 - 0.748 in;Black;Nylon 6/6

468819

Price Range
0.7746 RM - 0.6999 RM

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    24 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    6.0 mm
  • Compatible Panel Thickness Range
    3.5 - 19.0 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 2.7 - 7.6 mm | 0.106 - 0.299 in;Black;Nylon 6/6

460439

Price Range
0.1851 RM - 0.1669 RM

Stock Levels
16021 In stock
Attributes
  • Anchor Length
    11.1 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    2.7 - 7.6 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 0.7 - 5.0 mm | 0.028 - 0.197 in;Black;Nylon 6/6

468811

Price Range
0.1718 RM - 0.1542 RM

Stock Levels
1025 In stock
Attributes
  • Anchor Length
    9.5 mm
  • Head Diameter
    9.1 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    3.5 mm
  • Compatible Panel Thickness Range
    0.7 - 5.0 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 2.0 - 8.0 mm | 0.079 - 0.315 in;Black;Nylon 6/6

468816

Price Range
1.0902 RM - 0.9834 RM

Stock Levels
8238 In stock
Attributes
  • Anchor Length
    12.7 mm
  • Head Diameter
    15.5 mm
  • Head Height
    1 mm
  • Compatible Hole Diameter Range
    6.0 mm
  • Compatible Panel Thickness Range
    2.0 - 8.0 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 3.8 - 13.5 mm | 0.15 - 0.531 in;Black;Nylon 6/6

460440

Price Range
0.2653 RM - 0.2398 RM

Stock Levels
758109 In stock
Attributes
  • Anchor Length
    18.9 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.7 mm
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    3.8 - 13.5 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 0.7 - 13.0 mm | 0.028 - 0.512 in;Black;Nylon 6/6

468813

Price Range
0.8608 RM - 0.777 RM

Stock Levels
337000 In stock
Attributes
  • Anchor Length
    17.3 mm
  • Head Diameter
    11 mm
  • Head Height
    1.7 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    0.7 - 13.0 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 0.6 - 9.2 mm | 0.024 - 0.362 in;Black;Nylon 6/6

460436

Price Range
0.2155 RM - 0.1949 RM

Stock Levels
176697 In stock
Attributes
  • Anchor Length
    12.7 mm
  • Head Diameter
    9.5 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    0.6 - 9.2 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 2.7 - 7.3 mm | 0.106 - 0.287 in;Black;Nylon 6/6

468824

Price Range
0.2647 RM - 0.2392 RM

Stock Levels
1005 In stock
Attributes
  • Anchor Length
    15.9 mm
  • Head Diameter
    19.1 mm
  • Head Height
    0.8 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    2.7 - 7.3 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 3.5 - 19.0 mm | 0.138 - 0.748 in;Natural;Nylon 6/6

468843

Price Range
0.7746 RM - 0.6999 RM

Stock Levels
37019 In stock
Attributes
  • Anchor Length
    24 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    6.0 mm
  • Compatible Panel Thickness Range
    3.5 - 19.0 mm
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 22.2 mm | 0.062 - 0.875 in

XT2810875A

Price Range
1.1807 RM - 1.0654 RM

Stock Levels
10 In stock
Attributes
  • Anchor Length
    25.9 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 22.2 mm
  • Operating Temperature Range
    -40 - 85 °C
Barbed Rivet -; Compatible Hole Diameter 6.0 mm | 0.236 in; Compatible Panel Thickness Range 2.3 - 8.9 mm | 0.091 - 0.35 in;Clear;PP

495223

Price Range
1.3057 RM - 0.6732 RM

Stock Levels
1040 In stock
Attributes
  • Anchor Length
    15.5 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.4 mm
  • Compatible Hole Diameter Range
    6.0 - 6.3 mm
  • Compatible Panel Thickness Range
    2.3 - 8.9 mm
Fir Tree -; ; Compatible Panel Thickness Range 0.9 - 8.5 mm | 0.035 - 0.335 in;Black;Nylon 6/6

BHF-5

Price Range
0.933 RM - 0.8414 RM

Stock Levels
3035 In stock
Attributes
  • Anchor Length
    15.1 mm
  • Head Diameter
    16.5 mm
  • Head Height
    1.78 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    0.9 - 8.5 mm
Fir Tree -; ; Compatible Panel Thickness Range 2.0 - 10.0 mm | 0.079 - 0.394 in;Black;Nylon 6/6

BPF-F3T31

Price Range
0.5743 RM - 0.5191 RM

Stock Levels
1026 In stock
Attributes
  • Anchor Length
    21.1 mm
  • Head Diameter
    15.7 mm
  • Head Height
    2.3 mm
  • Compatible Hole Diameter Range
    5.0 - 5 mm
  • Compatible Panel Thickness Range
    2.0 - 10.0 mm
Fir Tree -; ; Compatible Panel Thickness Range 20.3 - 29.2 mm | 0.799 - 1.15 in;Black;Nylon 6/6

BHF-4

Price Range
0.6702 RM - 0.6052 RM

Stock Levels
228377 In stock
Attributes
  • Anchor Length
    33.7 mm
  • Head Diameter
    11.0 mm
  • Head Height
    1.78 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    20.3 - 29.2 mm
Fir Tree -; ; Compatible Panel Thickness Range 1.5 - 7.5 mm | 0.059 - 0.295 in;Black;Nylon 6/6

BPF-F4410

Price Range
0.5202 RM - 0.4692 RM

Stock Levels
407044 In stock
Attributes
  • Anchor Length
    14.7 mm
  • Head Diameter
    12.9 mm
  • Head Height
    2.3 mm
  • Compatible Hole Diameter Range
    5.0 - 5 mm
  • Compatible Panel Thickness Range
    1.5 - 7.5 mm
Fir Tree -; ; Compatible Panel Thickness Range 2.1 - 7.2 mm | 0.083 - 0.283 in;Black;Nylon 6/6

RBF-4.8-11.1-16

Price Range
0.2962 RM - 0.2677 RM

Stock Levels
513 In stock
Attributes
  • Anchor Length
    11.1 mm
  • Head Diameter
    16 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    2.1 - 7.2 mm
Pawl Lock -; ; Compatible Panel Thickness Range 3.2 mm | 0.126 in;Natural;Nylon 6/6

PL-250-10-01

Price Range
0.482 RM - 0.4346 RM

Stock Levels
8917 In stock
Attributes
  • Anchor Length
    15.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    3.2 mm
Fir Tree -; ; Compatible Panel Thickness Range 5.7 - 10.7 mm | 0.224 - 0.421 in;Black;Nylon 6/6

RBF-4-15-12

Price Range
0.6593 RM - 0.5943 RM

Stock Levels
1030 In stock
Attributes
  • Anchor Length
    15 mm
  • Head Diameter
    12 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.0 mm
  • Compatible Panel Thickness Range
    5.7 - 10.7 mm