Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
188 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Colour Material Head Diameter Anchor Length Maximum Compatible Panel Thickness Type View
2.1247 RM - 2.3548 RM 20 In stock
Black
Nylon 6/6
22.2 mm
36 mm
31.8 mm
1.4709 RM - 1.6305 RM Request the lead time here
Black
Nylon 6/6
22.2 mm
29.5 mm
25.4 mm
0.3988 RM - 0.4413 RM 25000 In stock
3.2 mm
Black
Nylon 6/6
8.7 mm
11.6 mm
9.5 mm
0.754 RM - 0.8353 RM 47000 In stock
6.4 mm
Black
Nylon 6/6
17.8 mm
19.2 mm
15.9 mm
1.0435 RM - 1.1559 RM 35979 In stock
7.1 mm
Black
Nylon 6/6
20 mm
16.3 mm
12.7 mm
0.4346 RM - 0.482 RM 657609 In stock
6.4 mm
Black
Nylon 6/6
12.7 mm
15.4 mm
3.2 mm
0.261 RM - 0.2884 RM 10931 In stock
4.8 mm
Black
Nylon 6/6
12.7 mm
8.8 mm
6.4 mm
0.7782 RM - 0.8614 RM 300970 In stock
6.4 mm
Black
Nylon 6/6
17.8 mm
9.9 mm
6.4 mm
1.88 RM - 2.0828 RM Request the lead time here
7.9 mm
Black
Nylon 6/6
22.2 mm
10.4 mm
6.4 mm
1.3647 RM - 1.5115 RM Request the lead time here
7.1 mm
Black
Nylon 6/6
20 mm
29.1 mm
25.4 mm
0.7728 RM - 0.8559 RM 18000 In stock
6.4 mm
Black
Nylon 6/6
17.8 mm
22.4 mm
19.1 mm
1.4994 RM - 2.906 RM 11000 In stock
7.1 mm
Black
Nylon 6/6
20 mm
48.3 mm
44.5 mm
0.9738 RM - 1.0787 RM 550322 In stock
7.1 mm
Black
Nylon 6/6
20 mm
13.1 mm
9.5 mm
1.50 RM - 1.6621 RM 211 In stock
6.4 mm
Black
Nylon 6/6
17.8 mm
47.8 mm
44.5 mm
0.272 RM - 0.3017 RM 1000 In stock
4.8 mm
Black
Nylon 6/6
12.7 mm
15.2 mm
12.7 mm
1.0891 RM - 1.2068 RM Request the lead time here
7.1 mm
Black
Nylon 6/6
20 mm
35.6 mm
31.8 mm
0.9743 RM - 1.0799 RM 172168 In stock
6.4 mm
Black
Nylon 6/6
17.8 mm
25.5 mm
22.2 mm
0.3163 RM - 0.3515 RM 720 In stock
6.4 mm
Black
Nylon 6/6
12.7 mm
19.1 mm
6.7 mm
1.0562 RM - 1.171 RM 19000 In stock
7.1 mm
Black
Nylon 6/6
20 mm
22.7 mm
19.1 mm
1.4709 RM - 1.6305 RM 70956 In stock
7.9 mm
Black
Nylon 6/6
22.2 mm
29.5 mm
25.4 mm
  • of 10
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 7.9 mm | 0.311 in ; Panel Thickness Range 1.6 - 31.8 mm | 0.062 - 1.250 in

XT3121250A

Price Range
2.3548 RM - 2.1247 RM

Stock Levels
20 In stock
Attributes
  • Anchor Length
    36 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 31.8 mm
  • Overall Height
    38.5 mm
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 7.9 mm | 0.311 in ; Panel Thickness Range 1.6 - 25.4 mm | 0.062 - 1.000 in

XT3121000A

Price Range
1.6305 RM - 1.4709 RM

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    29.5 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 25.4 mm
  • Overall Height
    32.1 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 1.6 - 9.5 mm | 0.063 - 0.374 in;Black;Nylon 6/6

27XT1250375

Price Range
0.4413 RM - 0.3988 RM

Stock Levels
25000 In stock
Attributes
  • Anchor Length
    11.6 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.2 mm
  • Compatible Panel Thickness Range
    1.6 - 9.5 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 1.6 - 15.9 mm | 0.063 - 0.626 in;Black;Nylon 6/6

27XT2500625

Price Range
0.8353 RM - 0.754 RM

Stock Levels
47000 In stock
Attributes
  • Anchor Length
    19.2 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    1.6 - 15.9 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 1.6 - 12.7 mm | 0.063 - 0.5 in;Black;Nylon 6/6

27XT2810500

Price Range
1.1559 RM - 1.0435 RM

Stock Levels
35979 In stock
Attributes
  • Anchor Length
    16.3 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    1.6 - 12.7 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 3.2 mm | 0.126 in;Black;Nylon 6/6

PL-250-10-01BK

Price Range
0.482 RM - 0.4346 RM

Stock Levels
657609 In stock
Attributes
  • Anchor Length
    15.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2.0 mm
  • Compatible Panel Thickness Range
    3.2 mm
  • Overall Height
    17.4 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 1.6 - 6.4 mm | 0.063 - 0.252 in;Black;Nylon 6/6

27XT1880250

Price Range
0.2884 RM - 0.261 RM

Stock Levels
10931 In stock
Attributes
  • Anchor Length
    8.8 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    1.6 - 6.4 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 1.6 - 6.4 mm | 0.063 - 0.252 in;Black;Nylon 6/6

27XT2500250

Price Range
0.8614 RM - 0.7782 RM

Stock Levels
300970 In stock
Attributes
  • Anchor Length
    9.9 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    1.6 - 6.4 mm
Fir Tree -; ; Compatible Panel Thickness Range 1.6 - 6.4 mm | 0.063 - 0.252 in;Black;Nylon 6/6

27XT3120250

Price Range
2.0828 RM - 1.88 RM

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.4 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.9 mm
  • Compatible Panel Thickness Range
    1.6 - 6.4 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 1.6 - 25.4 mm | 0.063 - 1 in;Black;Nylon 6/6

27XT2811000

Price Range
1.5115 RM - 1.3647 RM

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    29.1 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    1.6 - 25.4 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 1.6 - 19.1 mm | 0.063 - 0.752 in;Black;Nylon 6/6

27XT2500750

Price Range
0.8559 RM - 0.7728 RM

Stock Levels
18000 In stock
Attributes
  • Anchor Length
    22.4 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    1.6 - 19.1 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 1.6 - 44.5 mm | 0.063 - 1.752 in;Black;Nylon 6/6

27XT2811750

Price Range
2.906 RM - 1.4994 RM

Stock Levels
11000 In stock
Attributes
  • Anchor Length
    48.3 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    1.6 - 44.5 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 1.6 - 9.5 mm | 0.063 - 0.374 in;Black;Nylon 6/6

27XT2810375

Price Range
1.0787 RM - 0.9738 RM

Stock Levels
550322 In stock
Attributes
  • Anchor Length
    13.1 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    1.6 - 9.5 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 1.6 - 44.5 mm | 0.063 - 1.752 in;Black;Nylon 6/6

27XT2501750

Price Range
1.6621 RM - 1.50 RM

Stock Levels
211 In stock
Attributes
  • Anchor Length
    47.8 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    1.6 - 44.5 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 1.6 - 12.7 mm | 0.063 - 0.5 in;Black;Nylon 6/6

27XT1880500

Price Range
0.3017 RM - 0.272 RM

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    15.2 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    1.6 - 12.7 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 1.6 - 31.8 mm | 0.063 - 1.252 in;Black;Nylon 6/6

27XT2811250

Price Range
1.2068 RM - 1.0891 RM

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    35.6 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    1.6 - 31.8 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 1.6 - 22.2 mm | 0.063 - 0.874 in;Black;Nylon 6/6

27XT2500875

Price Range
1.0799 RM - 0.9743 RM

Stock Levels
172168 In stock
Attributes
  • Anchor Length
    25.5 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    1.6 - 22.2 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 6.7 mm | 0.264 in;Black;Nylon 6/6

PL-250-12-01BK

Price Range
0.3515 RM - 0.3163 RM

Stock Levels
720 In stock
Attributes
  • Anchor Length
    19.1 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.8 mm
  • Compatible Panel Thickness Range
    6.7 mm
  • Overall Height
    20.9 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 1.6 - 19.1 mm | 0.063 - 0.752 in;Black;Nylon 6/6

27XT2810750

Price Range
1.171 RM - 1.0562 RM

Stock Levels
19000 In stock
Attributes
  • Anchor Length
    22.7 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    1.6 - 19.1 mm
Fir Tree -; ; Compatible Panel Thickness Range 1.6 - 25.4 mm | 0.063 - 1 in;Black;Nylon 6/6

27XT3121000

Price Range
1.6305 RM - 1.4709 RM

Stock Levels
70956 In stock
Attributes
  • Anchor Length
    29.5 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.9 mm
  • Compatible Panel Thickness Range
    1.6 - 25.4 mm