Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Our extensive range is available in a choice of sizes and colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Colour | Material | Head Length | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| 443 In stock |
0.984 in
25.0 mm
|
Black
|
PE
|
2.953 in
75.0 mm
|
|
|||
| 143968 In stock |
0.984 in
25.0 mm
|
Black
|
PE-HD
|
1.969 in
50.0 mm
|
|
|||
| 2298 In stock |
1.181 in
30.0 mm
|
Black
|
PE
|
3.15 in
80.0 mm
|
|
|||
| 1019 In stock |
1 in
25.4 mm
|
Black
|
PE
|
2 in
50.8 mm
|
1.0-3.0
|
|||
| 5776 In stock |
0.984 in
25.0 mm
|
Grey
|
LDPE - PIR
|
1.575 in
40.0 mm
|
|
|||
| 441 In stock |
1.969 in
50.0 mm
|
Black
|
PE
|
3.937 in
100.0 mm
|
|
|||
| 4259 In stock |
1.969 in
50.0 mm
|
Black
|
PE
|
2.953 in
75.0 mm
|
|
|||
| 30 In stock |
1 in
25.4 mm
|
Grey
|
LDPE - PIR
|
1.5 in
38.1 mm
|
1.0-3.0
|
|||
| 210 In stock |
1.575 in
40.0 mm
|
Black
|
PE
|
4.724 in
120.0 mm
|
|
|||
| 33110 In stock |
0.787 in
20.0 mm
|
Black
|
PE
|
0.984 in
25.0 mm
|
|
|||
| 498715 | 30333 In stock |
1.969 in
50.0 mm
|
Black
|
PE
|
3.543 in
90.0 mm
|
|
||
| 25069 In stock |
0.984 in
25.0 mm
|
Black
|
PE
|
3.937 in
100.0 mm
|
|
|||
| 498689 | 81840 In stock |
1.969 in
50.0 mm
|
Black
|
PE
|
4.724 in
120.0 mm
|
|
||
| 2656 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE - PIR
|
1.181 in
30.0 mm
|
|
|||
| 14612 In stock |
0.591 in
15.0 mm
|
Black
|
PE
|
0.787 in
20.0 mm
|
|
|||
| 155630 In stock |
1.181 in
30.0 mm
|
Black
|
PE
|
1.575 in
40.0 mm
|
1.0-3.0
|
|||
| 2337 In stock |
0.787 in
20.0 mm
|
Black
|
PE
|
1.969 in
50.0 mm
|
1.0-3.0
|
|||
| 10 In stock |
0.626 in
15.9 mm
|
Grey
|
LDPE - PIR
|
1.374 in
34.9 mm
|
1.0-3.0
|
|||
| 685 In stock |
0.752 in
19.1 mm
|
Grey
|
LDPE - PIR
|
1.5 in
38.1 mm
|
1.0-3.0
|
|||
| 3062 In stock |
0.752 in
19.1 mm
|
Black
|
PE
|
1.5 in
38.1 mm
|
1.0-3.0
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue