Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Our extensive range is available in a choice of sizes and colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Width | Colour | Material | Head Length | Compatible Tube Gauge | View | |
---|---|---|---|---|---|---|---|---|
0.2743 RM - 0.3041 RM | 817 In stock |
0.394 in
10.0 mm
|
Black
|
PE
|
0.984 in
25.0 mm
|
0.8-2.0
|
||
111364 | 0.7407 RM - 0.8207 RM | 169347 In stock |
0.984 in
25.0 mm
|
Black
|
PE
|
1.969 in
50.0 mm
|
1.0-3.0
|
|
1.9478 RM - 2.1585 RM | 443 In stock |
0.984 in
25.0 mm
|
Black
|
PE
|
2.953 in
75.0 mm
|
|
||
1.0075 RM - 1.1166 RM | 5776 In stock |
0.984 in
25.0 mm
|
Grey
|
LDPE - PIR
|
1.575 in
40.0 mm
|
|
||
2.033 RM - 2.2525 RM | 39030 In stock |
0.591 in
15.0 mm
|
Black
|
PE
|
1.181 in
30.0 mm
|
|
||
1.0075 RM - 1.1166 RM | 1137 In stock |
0.591 in
15.0 mm
|
Black
|
PE
|
1.181 in
30.0 mm
|
1.0-3.0
|
||
0.5277 RM - 0.5849 RM | 1874 In stock |
0.787 in
20.0 mm
|
White
|
LDPE - PIR
|
1.378 in
35.0 mm
|
|
||
1.1137 RM - 1.2339 RM | 11 In stock |
1.181 in
30.0 mm
|
White
|
LDPE - PIR
|
2.362 in
60.0 mm
|
|
||
0.9643 RM - 1.0682 RM | 1840 In stock |
1.252 in
31.8 mm
|
Black
|
PE
|
2 in
50.8 mm
|
1.0-3.0
|
||
1.9951 RM - 2.2105 RM | 278 In stock |
1.5 in
38.1 mm
|
Black
|
PE
|
3 in
76.2 mm
|
2.0-4.0
|
||
3.0708 RM - 3.4024 RM | 143968 In stock |
0.984 in
25.0 mm
|
Black
|
PE-HD
|
1.969 in
50.0 mm
|
|
||
1.8562 RM - 2.057 RM | 2298 In stock |
1.181 in
30.0 mm
|
Black
|
PE
|
3.15 in
80.0 mm
|
|
||
2.1101 RM - 2.3377 RM | 3789 In stock |
1.575 in
40.0 mm
|
White
|
LDPE - PIR
|
3.15 in
80.0 mm
|
|
||
1.13 RM - 1.252 RM | 15572 In stock |
1.181 in
30.0 mm
|
Grey
|
LDPE - PIR
|
1.969 in
50.0 mm
|
|
||
0.3391 RM - 0.3759 RM | 18264 In stock |
0.394 in
10.0 mm
|
Grey
|
LDPE - PIR
|
0.984 in
25.0 mm
|
|
||
0.8878 RM - 0.9835 RM | 39 In stock |
0.984 in
25.0 mm
|
Grey
|
LDPE - PIR
|
1.969 in
50.0 mm
|
|
||
111707 | 4.7793 RM - 5.2959 RM | 159 In stock |
2.362 in
60.0 mm
|
Grey
|
LDPE - PIR
|
4.724 in
120.0 mm
|
|
|
1.025 RM - 1.1359 RM | 235810 In stock |
0.787 in
20.0 mm
|
White
|
LDPE - PIR
|
2.362 in
60.0 mm
|
|
||
111705 | 2.7358 RM - 3.0312 RM | 1374 In stock |
1.969 in
50.0 mm
|
Grey
|
LDPE - PIR
|
2.953 in
75.0 mm
|
|
|
4.5429 RM - 5.0338 RM | 46893 In stock |
2.362 in
60.0 mm
|
Black
|
PE
|
3.937 in
100.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue