Menu Search

Rectangular Threaded Inserts & Glides

In stock

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE) and Aluminium.
  • Colours: Black and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Head Width Colour Threaded Centre Material Head Length View
2.903 RM - 3.2167 RM 159230 In stock
Natural
HDPE
1.9359 RM - 2.1447 RM 5900 In stock
Natural
HDPE
25.0856 RM - 27.7956 RM 13785 In stock
Aluminium Alloy
2.8063 RM - 3.1093 RM 32578 In stock
Black
HDPE
1.8873 RM - 2.0912 RM 260 In stock
Black
HDPE
3.2902 RM - 3.6459 RM 37330 In stock
Black
HDPE
2.6613 RM - 2.949 RM 47068 In stock
Black
HDPE
2.903 RM - 3.2167 RM 84230 In stock
Black
HDPE
1.8387 RM - 2.0373 RM 73510 In stock
Black
HDPE
2.3225 RM - 2.5733 RM 19030 In stock
Black
HDPE
3.0486 RM - 3.3776 RM 99475 In stock
Black
HDPE
2.1774 RM - 2.4124 RM 30539 In stock
Black
HDPE
1.6943 RM - 1.877 RM 44930 In stock
Black
HDPE
3.1451 RM - 3.485 RM 36780 In stock
Black
HDPE
498601 2.0317 RM - 2.2515 RM 30 In stock
Black
HDPE
3.4358 RM - 3.8068 RM 86430 In stock
Natural
HDPE
25.2082 RM - 27.9315 RM 5350 In stock
Aluminium Alloy
26.7587 RM - 29.6495 RM 574 In stock
Aluminium Alloy
3.2422 RM - 3.5925 RM 185345 In stock
Natural
HDPE
1.7422 RM - 1.9304 RM 5020 In stock
Black
Y
HDPE
  • of 2
Threaded Insert M10 50.0 mm 20.0 mm HDPE Natural

498614

Price Range
3.2167 RM - 2.903 RM

Stock Levels
159230 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 35.0 mm 20.0 mm HDPE Natural

498610

Price Range
2.1447 RM - 1.9359 RM

Stock Levels
5900 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 50.0 mm 30.0 mm Aluminium Alloy

PZAT500300-2M10

Price Range
27.7956 RM - 25.0856 RM

Stock Levels
13785 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
  • Gauge Type
    2
Threaded Insert M10 50.0 mm 25.0 mm HDPE Black

498605

Price Range
3.1093 RM - 2.8063 RM

Stock Levels
32578 In stock
Attributes
  • Full Material
    High Density Polyethylene;Steel
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M8 40.0 mm 20.0 mm HDPE Black

498600

Price Range
2.0912 RM - 1.8873 RM

Stock Levels
260 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M10 60.0 mm 30.0 mm HDPE Black

498609

Price Range
3.6459 RM - 3.2902 RM

Stock Levels
37330 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M8 50.0 mm 25.0 mm HDPE Black

498604

Price Range
2.949 RM - 2.6613 RM

Stock Levels
47068 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M8 50.0 mm 30.0 mm HDPE Black

498606

Price Range
3.2167 RM - 2.903 RM

Stock Levels
84230 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M10 30.0 mm 20.0 mm HDPE Black

498599

Price Range
2.0373 RM - 1.8387 RM

Stock Levels
73510 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M10 40.0 mm 30.0 mm HDPE Black

498603

Price Range
2.5733 RM - 2.3225 RM

Stock Levels
19030 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M10 50.0 mm 30.0 mm HDPE Black

498607

Price Range
3.3776 RM - 3.0486 RM

Stock Levels
99475 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M8 40.0 mm 30.0 mm HDPE Black

498602

Price Range
2.4124 RM - 2.1774 RM

Stock Levels
30539 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M8 30.0 mm 20.0 mm HDPE Black

498598

Price Range
1.877 RM - 1.6943 RM

Stock Levels
44930 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M8 60.0 mm 30.0 mm HDPE Black

498608

Price Range
3.485 RM - 3.1451 RM

Stock Levels
36780 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M10 40.0 mm 20.0 mm HDPE Black

498601

Price Range
2.2515 RM - 2.0317 RM

Stock Levels
30 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M8 60.0 mm 20.0 mm HDPE Natural

498618

Price Range
3.8068 RM - 3.4358 RM

Stock Levels
86430 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 60.0 mm 30.0 mm Aluminium Alloy

PZAT600300-25M1

Price Range
27.9315 RM - 25.2082 RM

Stock Levels
5350 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.5 - 2.5 mm | 0.059 - 0.098 in
  • Gauge Type
    2.5
Threaded Insert M10 60.0 mm 30.0 mm Aluminium Alloy

PZAT600300-2M10

Price Range
29.6495 RM - 26.7587 RM

Stock Levels
574 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
  • Gauge Type
    2
Threaded Insert M8 50.0 mm 25.0 mm HDPE Natural

498617

Price Range
3.5925 RM - 3.2422 RM

Stock Levels
185345 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Push-In Glide - Material - HDPE ; ; Black ; Round ; ;

498625

Price Range
1.9304 RM - 1.7422 RM

Stock Levels
5020 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Head Shape
    Round
  • Metal Prongs
    N
  • Threaded Centre
    Y