Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Light pipes are optical components designed to channel light from an LED to a desired location, making them ideal for enhancing visibility in electronic displays and control panels. Available in both domed and flat front shapes, they offer flexible design options to suit a variety of applications.
Their sleek, low-profile construction supports compact device designs, while compatibility with surface mount LEDs ensures seamless integration into modern PCB assemblies.
In addition to improving light transmission, these light pipes provide effective ESD protection by physically isolating the LED and PCB from external contact, helping to safeguard sensitive electronics.
Available in domed and flat front shapes.
Material: Polycarbonate
Colour: Clear
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Diameter | Length | Type | View | |
|---|---|---|---|---|---|---|
| 0.9349 RM - 0.984 RM | Request the lead time here |
0.115 in
2.9 mm
|
0.236 in
6 mm
|
2
|
||
| 0.9682 RM - 1.0192 RM | Request the lead time here |
0.195 in
5 mm
|
1.250 in
31.8 mm
|
2
|
||
| 0.9262 RM - 0.9749 RM | Request the lead time here |
0.195 in
5 mm
|
0.188 in
4.8 mm
|
2
|
||
| 1.0403 RM - 1.0951 RM | Request the lead time here |
0.195 in
5 mm
|
0.500 in
12.7 mm
|
1
|
||
| 0.9227 RM - 0.9713 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.188 in
4.8 mm
|
1
|
||
| 0.9285 RM - 0.9774 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.200 in
5.1 mm
|
1
|
||
| 0.9515 RM - 1.0016 RM | Request the lead time here |
0.115 in
2.9 mm
|
0.354 in
9 mm
|
2
|
||
| 1.0006 RM - 1.0532 RM | Request the lead time here |
0.195 in
5 mm
|
0.188 in
4.8 mm
|
1
|
||
| 1.0208 RM - 1.0744 RM | Request the lead time here |
0.195 in
5 mm
|
0.350 in
8.9 mm
|
1
|
||
| 0.9417 RM - 0.9913 RM | Request the lead time here |
0.195 in
5 mm
|
0.375 in
9.5 mm
|
2
|
||
| 0.9578 RM - 1.0083 RM | Request the lead time here |
0.195 in
5 mm
|
0.750 in
19.1 mm
|
2
|
||
| 1.0801 RM - 1.137 RM | Request the lead time here |
0.195 in
5 mm
|
1.250 in
31.8 mm
|
1
|
||
| 0.921 RM - 0.9695 RM | Request the lead time here |
0.195 in
5 mm
|
0.125 in
3.2 mm
|
2
|
||
| 1.0305 RM - 1.0848 RM | Request the lead time here |
0.195 in
5 mm
|
0.375 in
9.5 mm
|
1
|
||
| 0.9141 RM - 0.9622 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.125 in
3.2 mm
|
3
|
||
| 0.951 RM - 1.001 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.375 in
9.5 mm
|
1
|
||
| 0.9596 RM - 1.0102 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.830 in
21.1 mm
|
3
|
||
| Request the lead time here |
0.121 in
3.1 mm
|
0.178 in
4.5 mm
|
1
|
|||
| 0.9406 RM - 0.9901 RM | Request the lead time here |
0.115 in
2.9 mm
|
0.276 in
7 mm
|
2
|
||
| 0.9111 RM - 0.9591 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.118 in
3 mm
|
3