Menu Search

Rigid Light Pipes

In production

Light pipes are optical components designed to channel light from an LED to a desired location, making them ideal for enhancing visibility in electronic displays and control panels. Available in both domed and flat front shapes, they offer flexible design options to suit a variety of applications.

Their sleek, low-profile construction supports compact device designs, while compatibility with surface mount LEDs ensures seamless integration into modern PCB assemblies.

In addition to improving light transmission, these light pipes provide effective ESD protection by physically isolating the LED and PCB from external contact, helping to safeguard sensitive electronics.

Available in domed and flat front shapes.

Material: Polycarbonate
Colour: Clear

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
83 results
Product SKUs information
Item Code Price range Availability Mounting Hole Diameter Length Type View
0.9349 RM - 0.984 RM Request the lead time here
2.9 mm
6 mm
2
0.9682 RM - 1.0192 RM Request the lead time here
5 mm
31.8 mm
2
0.9262 RM - 0.9749 RM Request the lead time here
5 mm
4.8 mm
2
1.0403 RM - 1.0951 RM Request the lead time here
5 mm
12.7 mm
1
0.9227 RM - 0.9713 RM Request the lead time here
3.1 mm
4.8 mm
1
0.9285 RM - 0.9774 RM Request the lead time here
3.1 mm
5.1 mm
1
0.9515 RM - 1.0016 RM Request the lead time here
2.9 mm
9 mm
2
1.0006 RM - 1.0532 RM Request the lead time here
5 mm
4.8 mm
1
1.0208 RM - 1.0744 RM Request the lead time here
5 mm
8.9 mm
1
0.9417 RM - 0.9913 RM Request the lead time here
5 mm
9.5 mm
2
0.9578 RM - 1.0083 RM Request the lead time here
5 mm
19.1 mm
2
1.0801 RM - 1.137 RM Request the lead time here
5 mm
31.8 mm
1
0.921 RM - 0.9695 RM Request the lead time here
5 mm
3.2 mm
2
1.0305 RM - 1.0848 RM Request the lead time here
5 mm
9.5 mm
1
0.9141 RM - 0.9622 RM Request the lead time here
3.1 mm
3.2 mm
3
0.951 RM - 1.001 RM Request the lead time here
3.1 mm
9.5 mm
1
0.9596 RM - 1.0102 RM Request the lead time here
3.1 mm
21.1 mm
3
Request the lead time here
3.1 mm
4.5 mm
1
0.9406 RM - 0.9901 RM Request the lead time here
2.9 mm
7 mm
2
0.9111 RM - 0.9591 RM Request the lead time here
3.1 mm
3 mm
3
  • of 5
Rigid Light Pipe 0.236 in 0.115 in Polycarbonate Clear

LP2-115-6MM

Price Range
0.984 RM - 0.9349 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    6 mm
  • Mounting Hole Diameter
    2.9 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 1.250 in 0.195 in Polycarbonate Clear

LP4-156-1250

Price Range
1.0192 RM - 0.9682 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    31.8 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.188 in 0.195 in Polycarbonate Clear

LP4-156-0188

Price Range
0.9749 RM - 0.9262 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    4.8 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.500 in 0.195 in Polycarbonate Clear

LP3-195-0500

Price Range
1.0951 RM - 1.0403 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    12.7 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.188 in 0.121 in Polycarbonate Clear

LP1-121-0188

Price Range
0.9713 RM - 0.9227 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    4.8 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.200 in 0.121 in Polycarbonate Clear

LP1-121-0200

Price Range
0.9774 RM - 0.9285 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    5.1 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.354 in 0.115 in Polycarbonate Clear

LP2-115-9MM

Price Range
1.0016 RM - 0.9515 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    9 mm
  • Mounting Hole Diameter
    2.9 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.188 in 0.195 in Polycarbonate Clear

LP3-195-0188

Price Range
1.0532 RM - 1.0006 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    4.8 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.350 in 0.195 in Polycarbonate Clear

LP3-195-0350

Price Range
1.0744 RM - 1.0208 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    8.9 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.375 in 0.195 in Polycarbonate Clear

LP4-156-0375

Price Range
0.9913 RM - 0.9417 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    9.5 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.750 in 0.195 in Polycarbonate Clear

LP4-156-0750

Price Range
1.0083 RM - 0.9578 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    19.1 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 1.250 in 0.195 in Polycarbonate Clear

LP3-195-1250

Price Range
1.137 RM - 1.0801 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    31.8 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.125 in 0.195 in Polycarbonate Clear

LP4-156-0125

Price Range
0.9695 RM - 0.921 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    3.2 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.375 in 0.195 in Polycarbonate Clear

LP3-195-0375

Price Range
1.0848 RM - 1.0305 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    9.5 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.125 in 0.121 in Polycarbonate Clear

LP1-121-0125-F

Price Range
0.9622 RM - 0.9141 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Length
    3.2 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.375 in 0.121 in Polycarbonate Clear

LP1-121-0375

Price Range
1.001 RM - 0.951 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    9.5 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.830 in 0.121 in Polycarbonate Clear

LP1-121-0830-F

Price Range
1.0102 RM - 0.9596 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Length
    21.1 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.178 in 0.121 in Polycarbonate Clear

LP1-121-0175


Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    4.5 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.276 in 0.115 in Polycarbonate Clear

LP2-115-7MM

Price Range
0.9901 RM - 0.9406 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    7 mm
  • Mounting Hole Diameter
    2.9 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.118 in 0.121 in Polycarbonate Clear

LP1-121-3MM-F

Price Range
0.9591 RM - 0.9111 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Length
    3 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm