Menu Search

Rigid Light Pipes

In production

Light pipes are optical components designed to channel light from an LED to a desired location, making them ideal for enhancing visibility in electronic displays and control panels. Available in both domed and flat front shapes, they offer flexible design options to suit a variety of applications.

Their sleek, low-profile construction supports compact device designs, while compatibility with surface mount LEDs ensures seamless integration into modern PCB assemblies.

In addition to improving light transmission, these light pipes provide effective ESD protection by physically isolating the LED and PCB from external contact, helping to safeguard sensitive electronics.

Available in domed and flat front shapes.

Material: Polycarbonate
Colour: Clear

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
83 results
Product SKUs information
Item Code Price range Availability Mounting Hole Diameter Length Type View
1.0403 RM - 1.0951 RM Request the lead time here
5 mm
12.7 mm
1
0.9308 RM - 0.9798 RM Request the lead time here
3.1 mm
6 mm
1
0.9423 RM - 0.992 RM Request the lead time here
3.1 mm
9 mm
3
0.9158 RM - 0.964 RM Request the lead time here
5 mm
2.5 mm
2
0.9365 RM - 0.9858 RM Request the lead time here
5 mm
8.9 mm
2
1.06 RM - 1.1157 RM Request the lead time here
5 mm
19.1 mm
1
1.0208 RM - 1.0744 RM Request the lead time here
5 mm
8.9 mm
1
0.9141 RM - 0.9622 RM Request the lead time here
3.1 mm
3.2 mm
1
0.9141 RM - 0.9622 RM Request the lead time here
3.1 mm
3.2 mm
3
0.9337 RM - 0.9828 RM Request the lead time here
3.1 mm
8 mm
3
0.9481 RM - 0.998 RM Request the lead time here
3.1 mm
10 mm
3
0.951 RM - 1.001 RM Request the lead time here
3.1 mm
9.5 mm
1
0.9596 RM - 1.0102 RM Request the lead time here
3.1 mm
12.7 mm
1
0.9256 RM - 0.9743 RM Request the lead time here
3.1 mm
5 mm
1
0.9596 RM - 1.0102 RM Request the lead time here
3.1 mm
21.1 mm
3
0.9435 RM - 0.9931 RM Request the lead time here
2.9 mm
8 mm
2
0.9654 RM - 1.0162 RM Request the lead time here
2.9 mm
19.1 mm
2
0.9908 RM - 1.0429 RM Request the lead time here
5 mm
3.2 mm
1
1.011 RM - 1.0641 RM Request the lead time here
5 mm
6.4 mm
1
0.9262 RM - 0.9749 RM Request the lead time here
5 mm
4.8 mm
2
  • of 5
Rigid Light Pipe 0.500 in 0.195 in Polycarbonate Clear

LP3-195-0500

Price Range
1.0951 RM - 1.0403 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    12.7 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.236 in 0.121 in Polycarbonate Clear

LP1-121-6MM

Price Range
0.9798 RM - 0.9308 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    6 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.354 in 0.121 in Polycarbonate Clear

LP1-121-9MM-F

Price Range
0.992 RM - 0.9423 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Length
    9 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.100 in 0.195 in Polycarbonate Clear

LP4-156-0100

Price Range
0.964 RM - 0.9158 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    2.5 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.350 in 0.195 in Polycarbonate Clear

LP4-156-0350

Price Range
0.9858 RM - 0.9365 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    8.9 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.750 in 0.195 in Polycarbonate Clear

LP3-195-0750

Price Range
1.1157 RM - 1.06 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    19.1 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.350 in 0.195 in Polycarbonate Clear

LP3-195-0350

Price Range
1.0744 RM - 1.0208 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    8.9 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.125 in 0.121 in Polycarbonate Clear

LP1-121-0125

Price Range
0.9622 RM - 0.9141 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    3.2 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.125 in 0.121 in Polycarbonate Clear

LP1-121-0125-F

Price Range
0.9622 RM - 0.9141 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Length
    3.2 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.313 in 0.121 in Polycarbonate Clear

LP1-121-0313-F

Price Range
0.9828 RM - 0.9337 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Length
    8 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.394 in 0.121 in Polycarbonate Clear

LP1-121-10MM-F

Price Range
0.998 RM - 0.9481 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Length
    10 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.375 in 0.121 in Polycarbonate Clear

LP1-121-0375

Price Range
1.001 RM - 0.951 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    9.5 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.500 in 0.121 in Polycarbonate Clear

LP1-121-0500

Price Range
1.0102 RM - 0.9596 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    12.7 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.197 in 0.121 in Polycarbonate Clear

LP1-121-5MM

Price Range
0.9743 RM - 0.9256 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    5 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.830 in 0.121 in Polycarbonate Clear

LP1-121-0830-F

Price Range
1.0102 RM - 0.9596 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Length
    21.1 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.315 in 0.115 in Polycarbonate Clear

LP2-115-0313

Price Range
0.9931 RM - 0.9435 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    8 mm
  • Mounting Hole Diameter
    2.9 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.750 in 0.115 in Polycarbonate Clear

LP2-115-0750

Price Range
1.0162 RM - 0.9654 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    19.1 mm
  • Mounting Hole Diameter
    2.9 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.125 in 0.195 in Polycarbonate Clear

LP3-195-0125

Price Range
1.0429 RM - 0.9908 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    3.2 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.250 in 0.195 in Polycarbonate Clear

LP3-195-0250

Price Range
1.0641 RM - 1.011 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    6.4 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.188 in 0.195 in Polycarbonate Clear

LP4-156-0188

Price Range
0.9749 RM - 0.9262 RM

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    4.8 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm