Menu Search

Round Unthreaded PVC Spacers

In stock

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Spacer Length View
0.5767 RM - 0.6397 RM 60261 In stock
Light Grey
PVC
4.4 mm
6.4 mm
19.1 mm
0.1272 RM - 0.1413 RM 461291 In stock
Light Grey
PVC
3.7 mm
6.4 mm
6.4 mm
0.617 RM - 0.6847 RM 2602 In stock
Light Grey
PVC
4.4 mm
9.5 mm
15.9 mm
1.5637 RM - 1.7318 RM 527 In stock
Grey
CPVC
10.1 mm
12.7 mm
38.1 mm
0.9987 RM - 1.1061 RM 48698 In stock
Light Grey
PVC
5.1 mm
9.5 mm
19.1 mm
1.0699 RM - 1.1861 RM 49 In stock
Light Grey
PVC
6.8 mm
12.7 mm
31.8 mm
0.2253 RM - 0.2492 RM 2738 In stock
Light Grey
PVC
3.7 mm
6.4 mm
25.4 mm
1.7307 RM - 1.9169 RM 66 In stock
Light Grey
PVC
5.1 mm
9.5 mm
31.8 mm
0.7629 RM - 0.8458 RM 3624 In stock
Light Grey
PVC
6.8 mm
12.7 mm
19.1 mm
0.4325 RM - 0.4792 RM 42067 In stock
Light Grey
PVC
4.4 mm
9.5 mm
19.1 mm
0.3841 RM - 0.4249 RM 11080 In stock
Light Grey
PVC
4.4 mm
6.4 mm
9.5 mm
0.3012 RM - 0.3339 RM 686154 In stock
Light Grey
PVC
4.4 mm
6.4 mm
6.4 mm
0.9584 RM - 1.0618 RM 776 In stock
Light Grey
PVC
10.1 mm
12.7 mm
19.1 mm
0.2025 RM - 0.2247 RM 40 In stock
Light Grey
PVC
3.0 mm
6.4 mm
19.1 mm
0.7057 RM - 0.7822 RM 17253 In stock
Light Grey
PVC
4.4 mm
6.4 mm
25.4 mm
0.6689 RM - 0.7419 RM 2086 In stock
Light Grey
PVC
3.7 mm
6.4 mm
19.1 mm
0.5154 RM - 0.5709 RM 3179 In stock
Light Grey
PVC
4.4 mm
9.5 mm
25.4 mm
0.3695 RM - 0.4092 RM 28041 In stock
Light Grey
PVC
4.4 mm
9.5 mm
9.5 mm
0.443 RM - 0.4903 RM 2083 In stock
Light Grey
PVC
3.0 mm
6.4 mm
15.9 mm
0.1576 RM - 0.1734 RM 117055 In stock
Grey
CPVC
4.4 mm
6.4 mm
15.9 mm
  • of 3
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 19.1 mm | 0.752 in

SS8-6

Price Range
0.6397 RM - 0.5767 RM

Stock Levels
60261 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 6.4 mm | 0.252 in

SS6-2

Price Range
0.1413 RM - 0.1272 RM

Stock Levels
461291 In stock
Attributes
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 15.9 mm | 0.626 in

SS8-5L

Price Range
0.6847 RM - 0.617 RM

Stock Levels
2602 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Unthreaded Spacer - 10.1 mm | 0.398 in ; 12.7 mm | 0.5 in ; 38.1 mm | 1.5 in

SS3/8-12

Price Range
1.7318 RM - 1.5637 RM

Stock Levels
527 In stock
Attributes
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
Spacer - 5.1 mm | 0.201 in ; 9.5 mm | 0.374 in ; 19.1 mm | 0.752 in

SS10-6

Price Range
1.1061 RM - 0.9987 RM

Stock Levels
48698 In stock
Attributes
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 6.8 mm | 0.268 in ; 12.7 mm | 0.5 in ; 31.8 mm | 1.252 in

SS1/4-10

Price Range
1.1861 RM - 1.0699 RM

Stock Levels
49 In stock
Attributes
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 25.4 mm | 1 in

SS6-8

Price Range
0.2492 RM - 0.2253 RM

Stock Levels
2738 In stock
Attributes
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 5.1 mm | 0.201 in ; 9.5 mm | 0.374 in ; 31.8 mm | 1.252 in

SS10-10

Price Range
1.9169 RM - 1.7307 RM

Stock Levels
66 In stock
Attributes
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 6.8 mm | 0.268 in ; 12.7 mm | 0.5 in ; 19.1 mm | 0.752 in

SS1/4-6

Price Range
0.8458 RM - 0.7629 RM

Stock Levels
3624 In stock
Attributes
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 19.1 mm | 0.752 in

SS8-6L

Price Range
0.4792 RM - 0.4325 RM

Stock Levels
42067 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 9.5 mm | 0.374 in

SS8-3

Price Range
0.4249 RM - 0.3841 RM

Stock Levels
11080 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 6.4 mm | 0.252 in

SS8-2

Price Range
0.3339 RM - 0.3012 RM

Stock Levels
686154 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 10.1 mm | 0.398 in ; 12.7 mm | 0.5 in ; 19.1 mm | 0.752 in

SS3/8-6

Price Range
1.0618 RM - 0.9584 RM

Stock Levels
776 In stock
Attributes
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 3.0 mm | 0.118 in ; 6.4 mm | 0.252 in ; 19.1 mm | 0.752 in

SS4-6

Price Range
0.2247 RM - 0.2025 RM

Stock Levels
40 In stock
Attributes
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 25.4 mm | 1 in

SS8-8

Price Range
0.7822 RM - 0.7057 RM

Stock Levels
17253 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 19.1 mm | 0.752 in

SS6-6

Price Range
0.7419 RM - 0.6689 RM

Stock Levels
2086 In stock
Attributes
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 25.4 mm | 1 in

SS8-8L

Price Range
0.5709 RM - 0.5154 RM

Stock Levels
3179 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 9.5 mm | 0.374 in

SS8-3L

Price Range
0.4092 RM - 0.3695 RM

Stock Levels
28041 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 3.0 mm | 0.118 in ; 6.4 mm | 0.252 in ; 15.9 mm | 0.626 in

SS4-5

Price Range
0.4903 RM - 0.443 RM

Stock Levels
2083 In stock
Attributes
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Material
    PVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 15.9 mm | 0.626 in

SS8-5

Price Range
0.1734 RM - 0.1576 RM

Stock Levels
117055 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Material
    CPVC
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey