Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Mounting Orientation | Mounting Method | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| 48.3574 RM - 53.5817 RM | 10 In stock |
Natural
|
Right & Left handed
|
Screw
|
1.535 in
39.0 mm
|
||
| 11.719 RM - 11.719 RM | Request the lead time here |
Silver
|
|
Screw On
|
0.925 in
23.5 mm
|
||
| 9.5039 RM - 9.5039 RM | Request the lead time here |
Black
|
|
Screw/Weld
|
0.701 in
17.8 mm
|
||
| 5.9558 RM - 5.9558 RM | Request the lead time here |
White
|
|
Screw/Weld
|
1.969 in
50.0 mm
|
||
| 11.367 RM - 11.367 RM | Request the lead time here |
Natural
|
|
Screw On
|
0.925 in
23.5 mm
|
||
| 10.5693 RM - 10.5693 RM | Request the lead time here |
Natural
|
|
Screw On
|
0.945 in
24.0 mm
|
||
| 8.5036 RM - 8.5036 RM | Request the lead time here |
Black
|
|
Screw/Weld
|
0.807 in
20.5 mm
|
||
| 24.3256 RM - 24.3256 RM | Request the lead time here |
Natural
|
|
Screw On
|
1.22 in
31.0 mm
|
||
| 34.501 RM - 38.2276 RM | 3810 In stock |
Natural
|
Right & Left handed
|
Screw
|
1.535 in
39.0 mm
|
||
| 10.2233 RM - 10.2233 RM | Request the lead time here |
Black
|
|
Screw/Weld
|
1.102 in
28.0 mm
|
||
| 4.1152 RM - 4.1152 RM | Request the lead time here |
Natural
|
|
Screw/Weld
|
0.886 in
22.5 mm
|
||
| 4.7471 RM - 4.7471 RM | Request the lead time here |
Silver
|
|
Screw On
|
1.457 in
37.0 mm
|
||
| 8.2462 RM - 8.2462 RM | Request the lead time here |
Black
|
|
Screw On
|
1.693 in
43.0 mm
|
||
| 60.2197 RM - 66.7261 RM | 2998 In stock |
Natural
|
Universal
|
Screw On, Welded
|
1.28 in
32.5 mm
|
||
| 54.3405 RM - 60.2107 RM | 7 In stock |
|
|
|
1.535 in
39.0 mm
|
||
| 91.7668 RM - 101.6806 RM | 5250 In stock |
|
|
|
1.28 in
32.5 mm
|
||
| 38.2361 RM - 42.3671 RM | 6172 In stock |
Natural
|
Universal
|
Screw On, Welded
|
1.28 in
32.5 mm
|
||
| 38.2361 RM - 42.3671 RM | 5109 In stock |
Natural
|
Universal
|
Screw
|
1.28 in
32.5 mm
|
||
| 54.3405 RM - 60.2107 RM | 200 In stock |
|
|
|
1.535 in
39.0 mm
|
||
| 22.4717 RM - 24.8999 RM | Request the lead time here |
|
|
|
1.496 in
38.0 mm