Menu Search

Screw On Concealed Hinges

In stock

Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.

These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.

The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.

  • Materials: ABS, Aluminium, Die Cast Zinc Alloy, Steel and Stainless Steel
  • Pin Materials: Steel and Stainless Steel
  • Finish Options: Matt, Zinc Plated, Stainless Steel and No Finish
  • Colour Options: Black, Grey, Natural, Silver and White
  • Maximum Hinge Rotations: 90, 93, 100, 110, 120, 125, 135, 180 and 360 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Colour Mounting Orientation Mounting Method Overall Width View
24.1065 RM - 26.7107 RM Request the lead time here
Natural
Right & Left handed
Screw On
23.5 mm
493583 24.1065 RM - 26.7107 RM 6 In stock
Natural
Right & Left handed
Screw On
23.5 mm
30.4701 RM - 59.0822 RM 154 In stock
62.4124 RM - 69.1549 RM 1970 In stock
Black
35.6 mm
493581 24.1065 RM - 26.7107 RM 5 In stock
Natural
Right & Left handed
Screw On
23.5 mm
695401E 48.3939 RM - 53.6218 RM 60 In stock
22.5 mm
39.8296 RM - 44.1324 RM 5198 In stock
32.5 mm
38.2361 RM - 42.3671 RM 6172 In stock
Natural
Universal
Screw On, Welded
32.5 mm
52.1636 RM - 57.7988 RM 189 In stock
Natural
Universal
Screw On, Welded
38.0 mm
31.6715 RM - 35.0928 RM 257 In stock
18.0 mm
16.729 RM - 18.5362 RM 16585 In stock
16.0 mm
29.2111 RM - 32.3666 RM 6695 In stock
32.5 mm
51.117 RM - 56.6394 RM Request the lead time here
32.5 mm
24.376 RM - 27.0094 RM 9560 In stock
16.0 mm
395401E 35.6574 RM - 37.5344 RM 4460 In stock
Natural
Right & Left handed
Screw
32.5 mm
17.1643 RM - 17.1643 RM Request the lead time here
Black
Screw/Weld
29.0 mm
3.142 RM - 3.142 RM Request the lead time here
White
Screw/Weld
18.5 mm
6.4122 RM - 6.4122 RM Request the lead time here
Silver
Screw On
14.5 mm
5.9558 RM - 5.9558 RM Request the lead time here
White
Screw/Weld
50.0 mm
10.5693 RM - 10.5693 RM Request the lead time here
Natural
Screw On
24.0 mm
  • of 4
Concealed Hinge - Spring Loaded; Overall Leaf Length - 67.8 mm | 2.669 in; Screw On; Steel; Natural

493582

Price Range
26.7107 RM - 24.1065 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.5 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
Concealed Hinge - Spring Loaded; Overall Leaf Length - 67.8 mm | 2.669 in; Screw On; Steel; Natural

493583

Price Range
26.7107 RM - 24.1065 RM

Stock Levels
6 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    23.9 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
Concealed Hinge - ; ; ;

060114234E

Price Range
59.0822 RM - 30.4701 RM

Stock Levels
154 In stock
Attributes
  • Coating
    Chrome Plated
Concealed Hinge - ; Overall Width - 35.6 mm | 1.402 in; Black

394E

Price Range
69.1549 RM - 62.4124 RM

Stock Levels
1970 In stock
Attributes
  • Leaf Thickness
    20.2 mm
  • Overall Length
    118.9 mm
  • Overall Width
    35.6 mm
  • Colour
    Black
  • Material
    ABS
Concealed Hinge - Spring Loaded; Overall Leaf Length - 67.8 mm | 2.669 in; Screw On; Steel; Natural

493581

Price Range
26.7107 RM - 24.1065 RM

Stock Levels
5 In stock
Attributes
  • Offset Distance
    17.5 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Colour
    Natural
Concealed Hinge M4 36.0 mm 60.0 mm 304 Stainless Steel

695401E

Price Range
53.6218 RM - 48.3939 RM

Stock Levels
60 In stock
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    22.5 mm
  • Pin Diameter
    5.0 mm
  • Material
    304 Stainless Steel
Concealed Hinge - ; Overall Leaf Length - 65.0 mm | 2.559 in; ; ;

79563E

Price Range
44.1324 RM - 39.8296 RM

Stock Levels
5198 In stock
Attributes
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Pin Diameter
    5.0 mm
  • Material
    Zinc Plated Steel
Concealed Hinge 24.0 mm 34.0 mm Steel

295632E

Price Range
42.3671 RM - 38.2361 RM

Stock Levels
6172 In stock
Attributes
  • Door Leaf Width
    15.0 mm
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    32.5 mm
Concealed Hinge 24.0 mm 40.0 mm Stainless Steel

295404E

Price Range
57.7988 RM - 52.1636 RM

Stock Levels
189 In stock
Attributes
  • Door Leaf Width
    15.0 mm
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    38.0 mm
Concealed Hinge - ; Overall Leaf Length - 60.0 mm | 2.362 in; ; ;

289402001E

Price Range
35.0928 RM - 31.6715 RM

Stock Levels
257 In stock
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    18.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    304 Stainless Steel
Concealed Hinge - ; Overall Leaf Length - 31.8 mm | 1.252 in; ; ;

289631002E

Price Range
18.5362 RM - 16.729 RM

Stock Levels
16585 In stock
Attributes
  • Overall Leaf Length
    31.8 mm
  • Overall Width
    16.0 mm
  • Pin Diameter
    4.0 mm
  • Material
    Zinc Plated Steel
Concealed Hinge 20.0 mm 60.0 mm Zinc Plated Steel

295631E

Price Range
32.3666 RM - 29.2111 RM

Stock Levels
6695 In stock
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    32.5 mm
  • Pin Diameter
    5.0 mm
  • Material
    Zinc Plated Steel
Concealed Hinge 20.0 mm 34.0 mm 304 Stainless Steel

295401E

Price Range
56.6394 RM - 51.117 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    32.5 mm
  • Pin Diameter
    5.0 mm
  • Material
    304 Stainless Steel
Concealed Hinge - ; Overall Leaf Length - 31.8 mm | 1.252 in; ; ;

289401002E

Price Range
27.0094 RM - 24.376 RM

Stock Levels
9560 In stock
Attributes
  • Overall Leaf Length
    31.8 mm
  • Overall Width
    16.0 mm
  • Pin Diameter
    4.0 mm
  • Material
    304 Stainless Steel
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 32.5 mm | 1.28 in; Natural

395401E

Price Range
37.5344 RM - 35.6574 RM

Stock Levels
4460 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Pin Diameter
    5.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 84.0 mm | 3.307 in; Screw/Weld; Zinc Alloy; Black

20035853

Price Range
17.1643 RM - 17.1643 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    84.0 mm
  • Overall Length
    84.0 mm
  • Overall Width
    29.0 mm
  • Pin Diameter
    6.8 mm
Corner Hinge - Concealed; Overall Leaf Length - 32.0 mm | 1.26 in; Screw/Weld; Steel; White

20036140

Price Range
3.142 RM - 3.142 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    32.0 mm
  • Overall Length
    48.0 mm
  • Overall Width
    18.5 mm
  • Pin Diameter
    5.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 60.0 mm | 2.362 in; Screw On; Steel; Silver

20036065

Price Range
6.4122 RM - 6.4122 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    14.5 mm
  • Pin Diameter
    11.5 mm
Corner Hinge - Concealed; Overall Leaf Length - 55.5 mm | 2.185 in; Screw/Weld; Steel; White

20036102

Price Range
5.9558 RM - 5.9558 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    55.5 mm
  • Overall Length
    55.5 mm
  • Overall Width
    50.0 mm
  • Pin Diameter
    11.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 88.0 mm | 3.465 in; Screw On; Stainless Steel; Natural

20043384

Price Range
10.5693 RM - 10.5693 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Leaf Length
    88.0 mm
  • Overall Length
    92.0 mm
  • Overall Width
    24.0 mm
  • Pin Diameter
    6.0 mm