Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS), PA6 GF25%
  • Colors: Natural and Black
  • UL94 V2 and UL94 V0 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
196 results
Product SKUs information
Item Code Price range Availability Flange Height Flange Outside Diameter Base Height Inside Diameter Compatible Screw Sizes (All) Base Outside Diameter View
0.434 RM - 0.4808 RM 25189 In stock
4.0 mm
5.2 mm
0.2264 RM - 0.2514 RM 216960 In stock
0.4 mm
3.1 mm
0.7018 RM - 0.7388 RM Request the lead time here
3.0 mm
3.0 mm
0.2009 RM - 0.2228 RM 30 In stock
5.0 mm
10.2 mm
202616 In stock
1.5 mm
8.4 mm
4.0 mm
4.1 mm
M4
6.0 mm
0.3715 RM - 0.4115 RM 1896724 In stock
1.2 mm
3.1 mm
0.5567 RM - 0.6167 RM 80 In stock
1.0 mm
2.6 mm
0.9428 RM - 0.9925 RM 18988 In stock
4.5 mm
25.0 mm
8.5 mm
6.5 mm
M6
13.0 mm
0.8462 RM - 0.8906 RM 8000 In stock
5.0 mm
4.5 mm
0.9252 RM - 1.0253 RM 778774 In stock
2.5 mm
8.1 mm
0.6768 RM - 0.7132 RM 177488 In stock
1.3 mm
3.0 mm
0.8219 RM - 0.8657 RM 850420 In stock
0.8 mm
4.5 mm
0.774 RM - 0.8146 RM 38863 In stock
0.8 mm
3.5 mm
0.8699 RM - 0.916 RM 1948 In stock
0.6 mm
6.5 mm
0.7497 RM - 0.7892 RM 8320 In stock
2.0 mm
3.5 mm
0.6289 RM - 0.6623 RM Request the lead time here
2.0 mm
2.6 mm
0.6532 RM - 0.6878 RM 441 In stock
2.0 mm
3.0 mm
0.5809 RM - 0.6119 RM 2455 In stock
1.0 mm
2.6 mm
0.726 RM - 0.7637 RM Request the lead time here
1.0 mm
3.0 mm
1.4163 RM - 1.5693 RM 570 In stock
3.2 mm
11.2 mm
  • of 10
Black Insulation Sleeve Shoulder Washer - ; ; ;

312080859935

Price Range
0.4808 RM - 0.434 RM

Stock Levels
25189 In stock
Attributes
  • Flange Height
    4.0 mm
  • Inside Diameter
    5.2 mm
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
  • Colour
    Black
Shoulder Washer - ; ; ; ; Natural; Nylon 6/6

12SWS0210

Price Range
0.2514 RM - 0.2264 RM

Stock Levels
216960 In stock
Attributes
  • Flange Height
    0.4 mm
  • Inside Diameter
    3.1 mm
  • Thickness
    1.2 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M2.5-3

Price Range
0.7388 RM - 0.7018 RM

Stock Levels
Request the lead time here
Attributes
  • Flange Height
    3.0 mm
  • Inside Diameter
    3.0 mm
  • Thickness
    1.5 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Natural Nylon Countersunk Insulation Washer Shoulder Washer - ; ; ;

083100500001

Price Range
0.2228 RM - 0.2009 RM

Stock Levels
30 In stock
Attributes
  • Flange Height
    5.0 mm
  • Inside Diameter
    10.2 mm
  • Thickness
    10.3 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Natural Nylon 6/6 Insulation Washer Shoulder Washer - Outside Diameter 8.4 mm | 0.331 in; Base Height 4.0 mm | 0.157 in; Base Outside Diameter 6.0 mm | 0.236 in; Compatible Screw Sizes M4

10SCM004004


Stock Levels
202616 In stock
Attributes
  • Base Height
    4.0 mm
  • Base Outside Diameter
    6.0 mm
  • Flange Height
    1.5 mm
  • Flange Outside Diameter
    8.4 mm
  • Inside Diameter
    4.1 mm
Natural Nylon 6/6 Bushing Washer Shoulder Washer - ; ; ;

1080030000VR

Price Range
0.4115 RM - 0.3715 RM

Stock Levels
1896724 In stock
Attributes
  • Flange Height
    1.2 mm
  • Inside Diameter
    3.1 mm
  • Thickness
    2.0 mm
  • Full Material
    Polyamide 66
  • Colour
    Natural
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M2-1

Price Range
0.6167 RM - 0.5567 RM

Stock Levels
80 In stock
Attributes
  • Flange Height
    1.0 mm
  • Inside Diameter
    2.6 mm
  • Thickness
    1.1 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - Flange Outside Diameter 25.0 mm | 0.984 in; Base Height 8.5 mm | 0.335 in; Base Outside Diameter 13.0 mm | 0.512 in; Compatible Screw Sizes M6; Black; 25% Glass Filled Nylon 6

MNI-HT-M6-4

Price Range
0.9925 RM - 0.9428 RM

Stock Levels
18988 In stock
Attributes
  • Base Height
    8.5 mm
  • Base Outside Diameter
    13.0 mm
  • Flange Height
    4.5 mm
  • Flange Outside Diameter
    25.0 mm
  • Inside Diameter
    6.5 mm
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M4-4

Price Range
0.8906 RM - 0.8462 RM

Stock Levels
8000 In stock
Attributes
  • Flange Height
    5.0 mm
  • Inside Diameter
    4.5 mm
  • Thickness
    8.0 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Natural Nylon 6/6 Insulation Washer Flanged Bush - ; ; ;

10SCM008008

Price Range
1.0253 RM - 0.9252 RM

Stock Levels
778774 In stock
Attributes
  • Flange Height
    2.5 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    10.5 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M2.5-2

Price Range
0.7132 RM - 0.6768 RM

Stock Levels
177488 In stock
Attributes
  • Flange Height
    1.3 mm
  • Inside Diameter
    3.0 mm
  • Thickness
    1.2 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M4-2

Price Range
0.8657 RM - 0.8219 RM

Stock Levels
850420 In stock
Attributes
  • Flange Height
    0.8 mm
  • Inside Diameter
    4.5 mm
  • Thickness
    3.2 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M3-2

Price Range
0.8146 RM - 0.774 RM

Stock Levels
38863 In stock
Attributes
  • Flange Height
    0.8 mm
  • Inside Diameter
    3.5 mm
  • Thickness
    2.2 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M6-1

Price Range
0.916 RM - 0.8699 RM

Stock Levels
1948 In stock
Attributes
  • Flange Height
    0.6 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    1.3 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M3-1

Price Range
0.7892 RM - 0.7497 RM

Stock Levels
8320 In stock
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    3.5 mm
  • Thickness
    2.0 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M2-4

Price Range
0.6623 RM - 0.6289 RM

Stock Levels
Request the lead time here
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    2.6 mm
  • Thickness
    4.0 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M2.5-1

Price Range
0.6878 RM - 0.6532 RM

Stock Levels
441 In stock
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    3.0 mm
  • Thickness
    0.6 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M2-2

Price Range
0.6119 RM - 0.5809 RM

Stock Levels
2455 In stock
Attributes
  • Flange Height
    1.0 mm
  • Inside Diameter
    2.6 mm
  • Thickness
    1.3 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M2.5-4

Price Range
0.7637 RM - 0.726 RM

Stock Levels
Request the lead time here
Attributes
  • Flange Height
    1.0 mm
  • Inside Diameter
    3.0 mm
  • Thickness
    2.5 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Natural Nylon 6/6 Shoulder Washer - ; ; ;

12SWS3155

Price Range
1.5693 RM - 1.4163 RM

Stock Levels
570 In stock
Attributes
  • Flange Height
    3.2 mm
  • Inside Diameter
    11.2 mm
  • Full Material
    Polyamide
  • Colour
    Natural