Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A secure and rotational side hinge that has a screw mount design. Side Hinges are suitable for a range of medium and heavy duty applications - making them highly versatile.
These hinges include rotational angles of 180 and 270 degrees. The range includes resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Other hinges featured in this range provider a low-cost security alternative.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Finish | Material | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| 81.654 RM - 90.475 RM | 2796 In stock |
2.362 in
60.0 mm
|
|
Chrome Plated Brass
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| 17.3834 RM - 17.3834 RM | Request the lead time here |
3.622 in
92.0 mm
|
Chrome Plated
|
Zinc Alloy
|
0.945 in
24.0 mm
|
0.551 in
14.0 mm
|
||
| 12.5458 RM - 12.5458 RM | Request the lead time here |
2.165 in
55.0 mm
|
Stainless Steel
|
Zinc Alloy
|
0.531 in
13.5 mm
|
0.354 in
9.0 mm
|
||
| 19.2362 RM - 19.2362 RM | Request the lead time here |
2.362 in
60.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.413 in
10.5 mm
|
0.913 in
23.2 mm
|
||
| 5.1641 RM - 5.1641 RM | Request the lead time here |
1.654 in
42.0 mm
|
Bright Chrome
|
Zinc Alloy
|
1.102 in
28.0 mm
|
1.102 in
28.0 mm
|
||
| 36.0271 RM - 36.0271 RM | Request the lead time here |
1.535 in
39.0 mm
|
Mirror
|
Stainless Steel
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
||
| 39.5559 RM - 39.5559 RM | Request the lead time here |
3.15 in
80.0 mm
|
No Finish
|
Stainless Steel
|
0.571 in
14.5 mm
|
0.472 in
12.0 mm
|
||
| 27.0069 RM - 27.0069 RM | Request the lead time here |
3.012 in
76.5 mm
|
No Finish
|
Stainless Steel
|
|
0.63 in
16.0 mm
|
||
| 39.3264 RM - 39.3264 RM | Request the lead time here |
1.929 in
49.0 mm
|
Mirror
|
Stainless Steel
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
| 30.1138 RM - 30.1138 RM | Request the lead time here |
3.228 in
82.0 mm
|
No Finish
|
Stainless Steel
|
0.63 in
16.0 mm
|
0.52 in
13.2 mm
|
||
| 98.7758 RM - 109.4471 RM | 24370 In stock |
3.15 in
80.0 mm
|
Chrome Plated
|
Brass
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| 14.8035 RM - 14.8035 RM | Request the lead time here |
2.756 in
70.0 mm
|
Chrome Plated
|
Zinc Alloy
|
0.945 in
24.0 mm
|
0.551 in
14.0 mm
|
||
| 18.8658 RM - 18.8658 RM | Request the lead time here |
2.362 in
60.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.413 in
10.5 mm
|
0.913 in
23.2 mm
|
||
| 49.5303 RM - 49.5303 RM | Request the lead time here |
1.929 in
49.0 mm
|
Mirror
|
Stainless Steel
|
0.945 in
24.0 mm
|
0.945 in
24.0 mm
|
||
| 31.2472 RM - 31.2472 RM | Request the lead time here |
1.248 in
31.7 mm
|
Bright Chrome
|
Zinc Alloy
|
0.772 in
19.6 mm
|
1.181 in
30.0 mm
|
||
| 11.2602 RM - 11.2602 RM | 29900 In stock |
3.74 in
95.0 mm
|
Stainless Steel
|
Zinc Alloy
|
0.524 in
13.3 mm
|
0.354 in
9.0 mm
|
||
| 48.715 RM - 53.9781 RM | 1150 In stock |
2.598 in
66.0 mm
|
Powder Coating
|
Die Cast Zinc Alloy
|
|
|
||
| 57.428 RM - 63.632 RM | 7964 In stock |
2.598 in
66.0 mm
|
Powder Coating
|
Die Cast Zinc Alloy
|
|
|
||
| 693121E | 38.2361 RM - 42.3671 RM | 4260 In stock |
1.969 in
50.0 mm
|
|
Die Cast Zinc Alloy
|
0.748 in
19.0 mm
|
0.748 in
19.0 mm
|
|
| 14.8496 RM - 14.8496 RM | Request the lead time here |
3.504 in
89.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.571 in
14.5 mm
|
0.551 in
14.0 mm