Menu Search

Standard Cable Ties - Locking, Heat Stabilised

In stock

UL94 V-2 heat stabilised cable ties are ideal for applications where heat is generated or present. Heat Stabilised cable ties offer greater stability properties in harsh environments.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
22 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength Overall Width Full Material View
WIT-18R-HT-M 0.2373 RM - 0.2623 RM 751 In stock
80.0 mm
114.8 mm
Natural
Nylon 4/6
1.1625 RM - 1.2881 RM 18265 In stock
222.0 mm
203.2 mm
Natural
Polyamide 4.6
0.1724 RM - 0.1913 RM 3910 In stock
80.0 mm
114.8 mm
Black
Nylon 6/6
0.6058 RM - 0.6714 RM 1000 In stock
4.7 mm
130.0 mm
Natural
22.0 kg
4.8 mm
Nylon 6/6
0.9761 RM - 1.0812 RM 930 In stock
32.0 mm
153.0 mm
Natural
13.6 kg
Nylon 6/6
1.2038 RM - 1.3343 RM 589 In stock
200.0 mm
336.6 mm
Natural
Nylon 6/6
0.1451 RM - 0.1615 RM 11889 In stock
25.4 mm
114.7 mm
Natural
36.3 kg
2.5 mm
Nylon 6/6
0.9002 RM - 0.9974 RM 26 In stock
26.0 mm
133.0 mm
Natural
13.6 kg
Nylon 6/6
0.4115 RM - 0.4559 RM 88 In stock
25.0 mm
120.0 mm
Black
50.0 lb
Nylon 6/6
0.2319 RM - 0.2562 RM 800 In stock
37.1 mm
146.1 mm
Natural
36.3 kg
Nylon 6/6
0.9293 RM - 1.0296 RM 22 In stock
28.0 mm
133.0 mm
Natural
13.6 kg
Nylon 6/6
0.462 RM - 0.5123 RM 6883 In stock
50.8 mm
203.2 mm
Natural
100.7 kg
Nylon 6/6
0.1359 RM - 0.1506 RM 39008 In stock
22.0 mm
82.6 mm
Natural
36.3 kg
2.5 mm
Nylon 6/6
0.2957 RM - 0.3278 RM 2430 In stock
38.7 mm
152.4 mm
Natural
100.7 kg
4.6 mm
Nylon 6/6
0.1445 RM - 0.1596 RM 1880 In stock
20.0 mm
100.0 mm
Natural
9.1 kg
2.5 mm
Nylon 6/6
0.1506 RM - 0.1669 RM 22726 In stock
22.0 mm
82.6 mm
Black
36.3 kg
Nylon 6/6
0.5118 RM - 0.567 RM 4450 In stock
50.8 mm
203.2 mm
Black
100.7 kg
Nylon 6/6
WIT-18L-M 0.0984 RM - 0.1081 RM 23 In stock
37.1 mm
146.1 mm
Natural
36.3 kg
2.5 mm
Nylon 6/6
0.1087 RM - 0.1214 RM 18243 In stock
25.4 mm
114.8 mm
Natural
36.3 kg
Polyamide 66
0.1913 RM - 0.2118 RM 50328 In stock
25.4 mm
114.8 mm
Black
36.3 kg
Nylon-66 (PA-66)
  • of 2
Standard Cable Ties - Nylon 6/6 ; 114.8 mm | 4.52 in ; Natural

WIT-18R-HT-M

Price Range
0.2623 RM - 0.2373 RM

Stock Levels
751 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    25.4 - 80.0 mm
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Overall Length
    114.8 mm
Standard Cable Ties - Nylon 6/6 ; 203.2 mm | 8 in ; Natural

WIT-50R-HT-M

Price Range
1.2881 RM - 1.1625 RM

Stock Levels
18265 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    50.8 - 222.0 mm
  • Maximum Cable Bundle Diameter
    222.0 mm
  • Overall Length
    203.2 mm
Standard Cable Ties - Locking, Heat Stabilised - Nylon 6/6 ; 114.8 mm | 4.52 in ; Black

WIT-18R-HS-M

Price Range
0.1913 RM - 0.1724 RM

Stock Levels
3910 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    25.4 - 80.0 mm
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Overall Length
    114.8 mm
Standard Cable Ties - Locking, Heat Stabilised - 4.8 mm ; 130.0 mm | 5.118 in

WIT-50RLA-4

Price Range
0.6714 RM - 0.6058 RM

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    4.7 mm
  • Maximum Cable Bundle Diameter
    4.7 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Standard Cable Ties - Locking, Heat Stabilised - ; 153.0 mm | 6.024 in

WIT-30R3A-5-01

Price Range
1.0812 RM - 0.9761 RM

Stock Levels
930 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    32.0 mm
  • Maximum Cable Bundle Diameter
    32.0 mm
  • Minimum Loop Tensile Strength
    13.6 kg
Standard Cable Ties - Locking, Heat Stabilised - 336.6 mm | 13.252 in ; Natural ; 336.6 mm | 13.252 in

WITDT-50X

Price Range
1.3343 RM - 1.2038 RM

Stock Levels
589 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    25.0 - 200.0 mm
  • Maximum Cable Bundle Diameter
    200.0 mm
  • Overall Length
    336.6 mm
Standard Cable Ties - Locking, Heat Stabilised - Nylon 6/6 ; 114.7 mm | 4.516 in ; Natural

WIT-18R-M

Price Range
0.1615 RM - 0.1451 RM

Stock Levels
11889 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    25.4 mm
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Minimum Loop Tensile Strength
    36.3 kg
Standard Cable Ties - Locking, Heat Stabilised - ; 133.0 mm | 5.236 in

WIT-30R3A-4-01

Price Range
0.9974 RM - 0.9002 RM

Stock Levels
26 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    26.0 mm
  • Maximum Cable Bundle Diameter
    26.0 mm
  • Minimum Loop Tensile Strength
    13.6 kg
Standard Cable Ties - Locking, Heat Stabilised - 120.0 mm | 4.724 in ; Black ; 120.0 mm | 4.724 in

WIT-FH-1

Price Range
0.4559 RM - 0.4115 RM

Stock Levels
88 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    25.0 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Minimum Loop Tensile Strength
    50.0 lb
Standard Cable Ties - Locking, Heat Stabilised - Overall Length 146.1 mm | 5.752 in ; ; Minimum Loop Tensile Strength 36.3 kg | 80.0 lbs

WIT-18L-UVB-M

Price Range
0.2562 RM - 0.2319 RM

Stock Levels
800 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    37.1 mm
  • Maximum Cable Bundle Diameter
    37.1 mm
  • Minimum Loop Tensile Strength
    36.3 kg
Standard Cable Ties - Locking, Heat Stabilised - ; 133.0 mm | 5.236 in

WIT-30R1A-4-01

Price Range
1.0296 RM - 0.9293 RM

Stock Levels
22 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    28.0 mm
  • Maximum Cable Bundle Diameter
    28.0 mm
  • Minimum Loop Tensile Strength
    13.6 kg
Standard Cable Ties - Locking, Heat Stabilised - Nylon 6/6 ; 203.2 mm | 8 in ; Natural

WIT-50R-V0-M

Price Range
0.5123 RM - 0.462 RM

Stock Levels
6883 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    50.8 mm
  • Maximum Cable Bundle Diameter
    50.8 mm
  • Minimum Loop Tensile Strength
    100.7 kg
Standard Cable Ties - Locking, Heat Stabilised - 82.6 mm | 3.252 in ; Natural ; 82.6 mm | 3.252 in

WIT-18SF-M

Price Range
0.1506 RM - 0.1359 RM

Stock Levels
39008 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    22.0 mm
  • Maximum Cable Bundle Diameter
    22.0 mm
  • Minimum Loop Tensile Strength
    36.3 kg
Standard Cable Ties - Locking, Heat Stabilised - 152.4 mm | 6 in ; Natural ; 152.4 mm | 6 in

WIT-50S-M

Price Range
0.3278 RM - 0.2957 RM

Stock Levels
2430 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    38.7 mm
  • Maximum Cable Bundle Diameter
    38.7 mm
  • Minimum Loop Tensile Strength
    100.7 kg
Standard Cable Ties - Locking, Heat Stabilised - 100.0 mm | 3.937 in ; Natural ; 100.0 mm | 3.937 in

WITE-18RC-M

Price Range
0.1596 RM - 0.1445 RM

Stock Levels
1880 In stock
Attributes
  • Colour
    Natural
  • Hole Type
    No Screw Hole
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    20.0 mm
  • Maximum Cable Bundle Diameter
    20.0 mm
Standard Cable Ties - Locking, Heat Stabilised - Overall Length 82.6 mm | 3.252 in ; ; Minimum Loop Tensile Strength 36.3 kg | 80.0 lbs

WIT-18SF-UVB-M

Price Range
0.1669 RM - 0.1506 RM

Stock Levels
22726 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    22.0 mm
  • Maximum Cable Bundle Diameter
    22.0 mm
  • Minimum Loop Tensile Strength
    36.3 kg
Standard Cable Ties - Locking, Heat Stabilised - Overall Length 203.2 mm | 8 in ; ; Minimum Loop Tensile Strength 100.7 kg | 222.0 lbs

WIT-50R-UVB-M

Price Range
0.567 RM - 0.5118 RM

Stock Levels
4450 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    50.8 mm
  • Maximum Cable Bundle Diameter
    50.8 mm
  • Minimum Loop Tensile Strength
    100.7 kg
Standard Cable Ties - Locking, Heat Stabilised - 146.1 mm | 5.752 in ; Natural ; 146.1 mm | 5.752 in

WIT-18L-M

Price Range
0.1081 RM - 0.0984 RM

Stock Levels
23 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    37.1 mm
  • Maximum Cable Bundle Diameter
    37.1 mm
  • Minimum Loop Tensile Strength
    36.3 kg
Standard Cable Ties - Nylon 6/6 ; 114.8 mm | 4.52 in ; Natural

WIT-18R-V0-M

Price Range
0.1214 RM - 0.1087 RM

Stock Levels
18243 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    25.4 mm
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Minimum Loop Tensile Strength
    36.3 kg
Cable Tie 25.4 mm 114.8 mm 2.5 mm 80.0 lbs Nylon Black

WIT-18R-UVB-M

Price Range
0.2118 RM - 0.1913 RM

Stock Levels
50328 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Cable Bundle Diameter Range
    25.4 mm
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Minimum Loop Tensile Strength
    36.3 kg