Menu Search

Standard Open Grommets

In stock

We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
224 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Material Hole Diameter Inside Diameter Panel Thickness Type View
0.1718 RM - 0.1906 RM 21437 In stock
PVC
11.0 mm
8.0 mm
1.6 mm
0.1936 RM - 0.2142 RM 394068 In stock
PVC
6.4 mm
4.0 mm
3.0 mm
0.241 RM - 0.2671 RM 35055 In stock
PVC
7.9 mm
3.0 mm
3.0 mm
0.1378 RM - 0.1524 RM 172081 In stock
TPE/TPV - PIR
9.5 mm
7.0 mm
1.2 mm
0.2848 RM - 0.3156 RM 87656 In stock
TPE/TPV - PIR
20.5 mm
16.0 mm
1.2 mm
HG-11 0.9943 RM - 1.1012 RM 103252 In stock
UL94 HB
TPE
18.7 mm
17.1 mm
1.6 mm
0.1463 RM - 0.162 RM 408000 In stock
TPE/TPV - PIR
8.0 mm
5.5 mm
1.6 mm
0.4862 RM - 0.5384 RM 38490 In stock
TPE/TPV - PIR
19.0 mm
12.5 mm
1.6 mm
0.7012 RM - 0.777 RM 1040 In stock
TPE/TPV - PIR
38.0 mm
32.0 mm
3.0 mm
0.1548 RM - 0.1718 RM 10057 In stock
TPE/TPV - PIR
9.5 mm
8.0 mm
1.6 mm
0.3077 RM - 0.3411 RM 288958 In stock
TPE/TPV - PIR
8.0 mm
4.8 mm
0.8 mm
0.3145 RM - 0.3484 RM 40941 In stock
TPE/TPV - PIR
14.2 mm
11.0 mm
1.6 mm
0.1603 RM - 0.1772 RM 342000 In stock
TPE/TPV - PIR
9.5 mm
4.8 mm
1.6 mm
0.1445 RM - 0.1603 RM 60 In stock
TPE/TPV - PIR
6.4 mm
4.8 mm
1.6 mm
0.4079 RM - 0.4523 RM 90490 In stock
TPE/TPV - PIR
17.5 mm
12.5 mm
1.6 mm
15099 0.4935 RM - 0.5469 RM 77656 In stock
TPE/TPV - PIR
25.2 mm
18.5 mm
1.6 mm
0.1815 RM - 0.2009 RM 319053 In stock
PVC
12.5 mm
8.0 mm
3.0 mm
0.2452 RM - 0.272 RM 248073 In stock
PVC
10.3 mm
7.2 mm
1.6 mm
0.2586 RM - 0.2865 RM 19067 In stock
TPE/TPV - PIR
9.5 mm
8.0 mm
1.6 mm
15105 0.7491 RM - 0.8298 RM 17940 In stock
TPR
37.0 mm
31.2 mm
1.6 mm
  • of 12
Open Grommet - ; Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 14.2 mm | 0.559 in ; Panel Thickness 1.6 mm | 0.063 in

11146

Price Range
0.1906 RM - 0.1718 RM

Stock Levels
21437 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    11.0 mm
  • Inside Diameter
    8.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 4.0 mm | 0.157 in ; Overall Diameter 9.5 mm | 0.374 in ; Panel Thickness 3.0 mm | 0.118 in

11402

Price Range
0.2142 RM - 0.1936 RM

Stock Levels
394068 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    6.4 mm
  • Inside Diameter
    4.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 3.0 mm | 0.118 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 3.0 mm | 0.118 in

10117

Price Range
0.2671 RM - 0.241 RM

Stock Levels
35055 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    7.9 mm
  • Inside Diameter
    3.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 7.0 mm | 0.276 in ; Overall Diameter 13.8 mm | 0.543 in ; Panel Thickness 1.2 mm | 0.047 in

15072

Price Range
0.1524 RM - 0.1378 RM

Stock Levels
172081 In stock
Attributes
  • Colour
    Black
  • Material
    TPE/TPV - PIR
  • Hole Diameter
    9.5 mm
  • Inside Diameter
    7.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 16.0 mm | 0.63 in ; Overall Diameter 27.0 mm | 1.063 in ; Panel Thickness 1.2 mm | 0.047 in

15098

Price Range
0.3156 RM - 0.2848 RM

Stock Levels
87656 In stock
Attributes
  • Colour
    Black
  • Material
    TPE/TPV - PIR
  • Hole Diameter
    20.5 mm
  • Inside Diameter
    16.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 17.1 mm | 0.673 in ; Overall Diameter 23.7 mm | 0.933 in ; Panel Thickness 1.6 mm | 0.063 in

HG-11

Price Range
1.1012 RM - 0.9943 RM

Stock Levels
103252 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Hole Diameter
    18.7 mm
  • Inside Diameter
    17.1 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 5.5 mm | 0.217 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 1.6 mm | 0.063 in

15065

Price Range
0.162 RM - 0.1463 RM

Stock Levels
408000 In stock
Attributes
  • Colour
    Black
  • Material
    TPE/TPV - PIR
  • Hole Diameter
    8.0 mm
  • Inside Diameter
    5.5 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 12.5 mm | 0.492 in ; Overall Diameter 25.5 mm | 1.004 in ; Panel Thickness 1.6 mm | 0.063 in

15096

Price Range
0.5384 RM - 0.4862 RM

Stock Levels
38490 In stock
Attributes
  • Colour
    Black
  • Material
    TPE/TPV - PIR
  • Hole Diameter
    19.0 mm
  • Inside Diameter
    12.5 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 32.0 mm | 1.26 in ; Overall Diameter 46.0 mm | 1.811 in ; Panel Thickness 3.0 mm | 0.118 in

15104

Price Range
0.777 RM - 0.7012 RM

Stock Levels
1040 In stock
Attributes
  • Colour
    Black
  • Material
    TPE/TPV - PIR
  • Hole Diameter
    38.0 mm
  • Inside Diameter
    32.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 14.2 mm | 0.559 in ; Panel Thickness 1.6 mm | 0.063 in

15074

Price Range
0.1718 RM - 0.1548 RM

Stock Levels
10057 In stock
Attributes
  • Colour
    Black
  • Material
    TPE/TPV - PIR
  • Hole Diameter
    9.5 mm
  • Inside Diameter
    8.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 4.8 mm | 0.189 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 0.8 mm | 0.031 in

15064

Price Range
0.3411 RM - 0.3077 RM

Stock Levels
288958 In stock
Attributes
  • Colour
    Black
  • Material
    TPE/TPV - PIR
  • Hole Diameter
    8.0 mm
  • Inside Diameter
    4.8 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 11.0 mm | 0.433 in ; Overall Diameter 19.0 mm | 0.748 in ; Panel Thickness 1.6 mm | 0.063 in

15087

Price Range
0.3484 RM - 0.3145 RM

Stock Levels
40941 In stock
Attributes
  • Colour
    Black
  • Material
    TPE/TPV - PIR
  • Hole Diameter
    14.2 mm
  • Inside Diameter
    11.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 4.8 mm | 0.189 in ; Overall Diameter 12.5 mm | 0.492 in ; Panel Thickness 1.6 mm | 0.063 in

15067

Price Range
0.1772 RM - 0.1603 RM

Stock Levels
342000 In stock
Attributes
  • Colour
    Black
  • Material
    TPE/TPV - PIR
  • Hole Diameter
    9.5 mm
  • Inside Diameter
    4.8 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 4.8 mm | 0.189 in ; Overall Diameter 9.5 mm | 0.374 in ; Panel Thickness 1.6 mm | 0.063 in

15061

Price Range
0.1603 RM - 0.1445 RM

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Material
    TPE/TPV - PIR
  • Hole Diameter
    6.4 mm
  • Inside Diameter
    4.8 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 12.5 mm | 0.492 in ; Overall Diameter 22.0 mm | 0.866 in ; Panel Thickness 1.6 mm | 0.063 in

15090

Price Range
0.4523 RM - 0.4079 RM

Stock Levels
90490 In stock
Attributes
  • Colour
    Black
  • Material
    TPE/TPV - PIR
  • Hole Diameter
    17.5 mm
  • Inside Diameter
    12.5 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 18.5 mm | 0.728 in ; Overall Diameter 31.4 mm | 1.236 in ; Panel Thickness 1.6 mm | 0.063 in

15099

Price Range
0.5469 RM - 0.4935 RM

Stock Levels
77656 In stock
Attributes
  • Colour
    Black
  • Material
    TPE/TPV - PIR
  • Hole Diameter
    25.2 mm
  • Inside Diameter
    18.5 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 16.0 mm | 0.63 in ; Panel Thickness 3.0 mm | 0.118 in

10770

Price Range
0.2009 RM - 0.1815 RM

Stock Levels
319053 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    12.5 mm
  • Inside Diameter
    8.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 7.2 mm | 0.283 in ; Overall Diameter 14.3 mm | 0.563 in ; Panel Thickness 1.6 mm | 0.063 in

40045

Price Range
0.272 RM - 0.2452 RM

Stock Levels
248073 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Hole Diameter
    10.3 mm
  • Inside Diameter
    7.2 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 14.2 mm | 0.559 in ; Panel Thickness 1.6 mm | 0.063 in

15073

Price Range
0.2865 RM - 0.2586 RM

Stock Levels
19067 In stock
Attributes
  • Colour
    Black
  • Material
    TPE/TPV - PIR
  • Hole Diameter
    9.5 mm
  • Inside Diameter
    8.0 mm
  • Minimum Operating Temperature
    -40 °C
Open Grommet - ; Inside Diameter 31.2 mm | 1.228 in ; Overall Diameter 45.5 mm | 1.791 in ; Panel Thickness 1.6 mm | 0.063 in

15105

Price Range
0.8298 RM - 0.7491 RM

Stock Levels
17940 In stock
Attributes
  • Colour
    Black
  • Material
    TPR
  • Hole Diameter
    37.0 mm
  • Inside Diameter
    31.2 mm
  • Minimum Operating Temperature
    -40 °C