Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Material | Hole Diameter | Inside Diameter | Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.2586 RM - 0.2865 RM | 19067 In stock |
|
TPE/TPV - PIR
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.3205 RM - 0.3545 RM | 160516 In stock |
|
PVC
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.303 RM - 0.3357 RM | 172021 In stock |
|
PVC
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
|
||
| 498048 | 0.4074 RM - 0.451 RM | 75151 In stock |
|
PVC
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
|
|
| 0.3053 RM - 0.3381 RM | 35631 In stock |
|
PVC
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.2495 RM - 0.2762 RM | 322669 In stock |
|
EPDM
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
|
||
| 0.346 RM - 0.383 RM | 443704 In stock |
|
EPDM
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.2446 RM - 0.2707 RM | 165501 In stock |
|
EPDM
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.2495 RM - 0.2762 RM | 658636 In stock |
|
EPDM
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.2974 RM - 0.3291 RM | 19473 In stock |
|
EPDM
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.3357 RM - 0.3721 RM | 389293 In stock |
|
EPDM
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.493 RM - 0.5469 RM | 542013 In stock |
|
EPDM
|
0.551 in
14.0 mm
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
|
||
| 2.8956 RM - 3.2077 RM | 321991 In stock |
|
EPDM
|
1.575 in
40.0 mm
|
1.22 in
31.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.5136 RM - 0.5688 RM | 204488 In stock |
|
EPDM
|
0.551 in
14.0 mm
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.8292 RM - 0.919 RM | 48423 In stock |
UL94 HB
|
TPE
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
|
||
| 1.0763 RM - 1.1923 RM | 3937 In stock |
UL94 HB
|
TPE
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
|
||
| HG-12 | 1.0144 RM - 1.123 RM | 1987 In stock |
UL94 HB
|
TPE
|
0.976 in
24.8 mm
|
0.732 in
18.6 mm
|
0.063 in
1.6 mm
|
|
|
| 0.649 RM - 0.72 RM | Request the lead time here |
|
PVC
|
|
|
|
|
||
| 0.757 RM - 0.8396 RM | 314102 In stock |
|
EPDM
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.4881 RM - 0.5409 RM | 261631 In stock |
|
EPDM
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm