Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Material | Hole Diameter | Inside Diameter | Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 1.0624 RM - 1.1764 RM | 87816 In stock |
|
EPDM
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
|
||
| 4.5778 RM - 5.0725 RM | 224846 In stock |
|
EPDM
|
1.575 in
40.0 mm
|
1.22 in
31.0 mm
|
0.079 in
2.0 mm
|
|
||
| 498113 | 1.0932 RM - 1.2098 RM | 27 In stock |
|
EPDM
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
|
|
| 0.8814 RM - 0.9761 RM | 2561 In stock |
UL94 HB
|
TPE
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
|
||
| HG-9 | 0.9554 RM - 1.0587 RM | 668450 In stock |
UL94 HB
|
TPE
|
0.673 in
17.1 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
|
|
| 0.4267 RM - 0.4729 RM | 80168 In stock |
|
PVC
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.9537 RM - 1.0562 RM | 921098 In stock |
|
PVC
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
|
||
| 498054 | 0.6963 RM - 0.7722 RM | 227808 In stock |
|
PVC
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
|
|
| 0.4115 RM - 0.4559 RM | 148309 In stock |
|
PVC
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.981 RM - 1.0866 RM | 18961 In stock |
|
PVC
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
|
||
| 0.346 RM - 0.383 RM | 721661 In stock |
|
EPDM
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
|
||
| 498073 | 0.295 RM - 0.3272 RM | 19 In stock |
|
EPDM
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
|
|
| 0.3205 RM - 0.3545 RM | 157925 In stock |
|
EPDM
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
|
||
| 0.5336 RM - 0.5919 RM | 134496 In stock |
|
EPDM
|
0.551 in
14.0 mm
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.462 RM - 0.5129 RM | 51006 In stock |
|
EPDM
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.6866 RM - 0.7607 RM | 268 In stock |
|
EPDM
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.157 in
4.0 mm
|
|
||
| 7.3204 RM - 8.112 RM | 104206 In stock |
|
EPDM
|
2.047 in
52.0 mm
|
1.614 in
41.0 mm
|
0.118 in
3.0 mm
|
|
||
| 498107 | 0.7066 RM - 0.7825 RM | 5516 In stock |
|
EPDM
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
|
|
| 1.3057 RM - 1.4472 RM | 197940 In stock |
|
EPDM
|
1.063 in
27.0 mm
|
0.827 in
21.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.3764 RM - 0.4177 RM | 42815 In stock |
|
PVC
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.039 in
1.0 mm