We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Material | Hole Diameter | Inside Diameter | Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 498059 | 1.0119 RM - 1.1206 RM | 167218 In stock |
|
PVC
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
|
|
| 0.4984 RM - 0.5524 RM | 583956 In stock |
|
EPDM
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.3005 RM - 0.3327 RM | 496678 In stock |
|
EPDM
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0.4226 RM - 0.4674 RM | 177913 In stock |
|
EPDM
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
|
||
| 0.3205 RM - 0.3545 RM | 157925 In stock |
|
EPDM
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
|
||
| 1.0344 RM - 1.1461 RM | 2012 In stock |
UL94 HB
|
TPE
|
0.988 in
25.1 mm
|
0.858 in
21.8 mm
|
0.063 in
1.6 mm
|
|
||
| 0.6866 RM - 0.7607 RM | 268 In stock |
|
EPDM
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.157 in
4.0 mm
|
|
||
| 1.3057 RM - 1.4472 RM | 197940 In stock |
|
EPDM
|
1.063 in
27.0 mm
|
0.827 in
21.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0.1949 RM - 0.2161 RM | 166929 In stock |
|
PVC
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
|
||
| 0.1754 RM - 0.1943 RM | 420556 In stock |
|
PVC
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
|
||
| 0.4444 RM - 0.4923 RM | 485050 In stock |
|
TPE/TPV - PIR
|
0.492 in
12.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
|
||
| 15059 | 0.1445 RM - 0.1603 RM | 80 In stock |
|
TPE/TPV - PIR
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
|
|
| 15069 | 0.1554 RM - 0.1724 RM | 178060 In stock |
|
TPE/TPV - PIR
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
|
|
| 0.4711 RM - 0.5221 RM | 220059 In stock |
|
TPE/TPV - PIR
|
1.004 in
25.5 mm
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
|
||
| 15095 | 0.1815 RM - 0.2009 RM | 21070 In stock |
|
TPE/TPV - PIR
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
|
| 0.1438 RM - 0.1596 RM | 282088 In stock |
|
TPE/TPV - PIR
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
|
||
| 0.3685 RM - 0.4085 RM | 129854 In stock |
|
TPE/TPV - PIR
|
0.748 in
19.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.2331 RM - 0.258 RM | 180000 In stock |
|
TPE/TPV - PIR
|
0.402 in
10.2 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
|
||
| 0.3406 RM - 0.3776 RM | 314082 In stock |
|
TPE/TPV - PIR
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0.1506 RM - 0.1669 RM | 15058 In stock |
|
TPE/TPV - PIR
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue