Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 2.963 RM - 3.1184 RM | 1050 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.22 in
31.0 mm
|
2.953 in
75.0 mm
|
||
| 1.9984 RM - 2.1034 RM | 3330 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.142 in
29.0 mm
|
2.5 in
63.5 mm
|
||
| 5.104 RM - 5.6558 RM | Request the lead time here |
N
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
4.921 in
125.0 mm
|
||
| 2.722 RM - 2.722 RM | 3819 In stock |
N
|
Black
|
LDPE
|
1.496 in
38.0 mm
|
2.953 in
75.0 mm
|
||
| 0.2106 RM - 0.2216 RM | 135000 In stock |
N
|
Black
|
LDPE - PIR
|
0.591 in
15.0 mm
|
0.5 in
12.7 mm
|
||
| 4.8916 RM - 4.8916 RM | Request the lead time here |
N
|
Red
|
LDPE
|
1.535 in
39.0 mm
|
3.799 in
96.5 mm
|
||
| 1.2755 RM - 1.3422 RM | 101600 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.051 in
26.7 mm
|
1.575 in
40.0 mm
|
||
| 2.481 RM - 2.6109 RM | 43200 In stock |
N
|
Grey
|
LDPE - PIR
|
1.181 in
30.0 mm
|
2.756 in
70.0 mm
|
||
| 5.1326 RM - 5.1326 RM | 2530 In stock |
N
|
Red
|
LDPE
|
1.575 in
40.0 mm
|
3.949 in
100.3 mm
|
||
| 5.3335 RM - 5.9096 RM | 11400 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.343 in
34.1 mm
|
4.921 in
125.0 mm
|
||
| 2.2394 RM - 2.2394 RM | 85410 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.299 in
33.0 mm
|
2.5 in
63.5 mm
|
||
| 1.3956 RM - 1.4691 RM | 25800 In stock |
N
|
Red
|
LDPE - PIR
|
1.063 in
27.0 mm
|
1.634 in
41.5 mm
|
||
| 1.0277 RM - 1.0818 RM | 43120 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.055 in
26.8 mm
|
1.26 in
32.0 mm
|
||
| 3.927 RM - 3.927 RM | 3180 In stock |
N
|
Black
|
LDPE
|
1.102 in
28.0 mm
|
3.169 in
80.5 mm
|
||
| 1.1546 RM - 1.2153 RM | 11250 In stock |
N
|
Yellow
|
LDPE - PIR
|
0.984 in
25.0 mm
|
1.547 in
39.3 mm
|
||
| 1.6366 RM - 1.6366 RM | 1785 In stock |
N
|
Black
|
LDPE - PIR
|
1.417 in
36.0 mm
|
2.154 in
54.7 mm
|
||
| 2.2479 RM - 2.3657 RM | 176000 In stock |
N
|
Grey
|
LDPE - PIR
|
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
||
| 3.686 RM - 3.686 RM | 299 In stock |
N
|
Black
|
LDPE - PIR
|
1.102 in
28.0 mm
|
3.126 in
79.4 mm
|
||
| 4.409 RM - 4.6409 RM | 1600 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.26 in
32.0 mm
|
3.638 in
92.4 mm
|
||
| 3.445 RM - 3.445 RM | 1358 In stock |
N
|
Black
|
LDPE - PIR
|
1.26 in
32.0 mm
|
3.071 in
78.0 mm