Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Standoff Harness Clips are used for securing and guiding cable harnesses and bundles. The Standoff design creates a space between the cables and the mounting surface, reducing cable strain and preventing damage from tension or bending. This extends the cable's lifespan and provides excellent signal quality.
It is simple to install on various surfaces, including walls, ceilings, and furniture. It resists temperature changes, moisture, and other environmental conditions, ensuring long-term performance in various environments. Used in various applications, including automotive, industrial machinery and electronics.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Adjustability | Colour | Material | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| 0.5033 RM - 0.5585 RM | 18073 In stock |
|
Natural
|
Nylon 6/6
|
|
||
| 0.4201 RM - 0.4656 RM | 57075 In stock |
|
Natural
|
Nylon 6/6
|
|
||
| 0.275 RM - 0.3041 RM | 15362 In stock |
|
Natural
|
Nylon 6/6
|
|
||
| 0.4487 RM - 0.4966 RM | 70 In stock |
|
Natural
|
Nylon 6/6
|
|
||
| 0.4074 RM - 0.451 RM | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
||
| 0.4644 RM - 0.5136 RM | 1715 In stock |
|
Natural
|
Nylon 6/6
|
|
||
| 0.5651 RM - 0.6259 RM | 9370 In stock |
|
Natural
|
Nylon 6/6
|
|
||
| 0.3995 RM - 0.4419 RM | 2047 In stock |
|
Natural
|
Nylon 6/6
|
|
||
| 0.2319 RM - 0.2562 RM | 12510 In stock |
|
Natural
|
Nylon 6/6