Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female T-Handle Knobs have metal inserts to thread easily onto studs to creating an easily gripped knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Thread Length | View | |
|---|---|---|---|---|---|---|
| 3.3779 RM - 6.5503 RM | 7 In stock |
M6
|
Black
|
0.984 in
25.0 mm
|
||
| 8.292 RM - 9.188 RM | 116590 In stock |
M8
|
Black
|
0.748 in
19.0 mm
|
||
| 2.8286 RM - 3.1345 RM | 120 In stock |
M5
|
Black
|
0.787 in
20.0 mm
|
||
| 466364 | 5.0187 RM - 5.5609 RM | 138 In stock |
M6
|
Black
|
0.906 in
23.0 mm
|
|
| 3.4567 RM - 3.8302 RM | 172815 In stock |
M5
|
Black
|
0.669 in
17.0 mm
|
||
| 9.212 RM - 10.2072 RM | 36 In stock |
M10
|
Black
|
1.024 in
26.0 mm
|
||
| 2.8911 RM - 3.2033 RM | 15 In stock |
M5
|
Black
|
0.787 in
20.0 mm
|
||
| 8.3562 RM - 9.2592 RM | 98817 In stock |
M10
|
Black
|
1.772 in
45.0 mm
|
||
| 5.6181 RM - 6.2252 RM | 115 In stock |
M8
|
Black
|
1.181 in
30.0 mm