Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tear Tab Caps protect the ends of tubes and pipes during transit and storage. They guard against damage, dirt, moisture, and other contaminants. These caps are extremely adaptable and may be used for a variety of applications and threads, including BSP, GAS, UNF, JIC, and NPT.
It features a simple tear-away tab for quick release and fast removal as a quick solution across a wide range of applications, including essential hydraulic tubes and pipelines that transport oils and other fluids. It is an excellent option for the manufacturing industry and automotive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|
| 9.9672 RM - 11.0441 RM | 20 In stock |
Natural
|
6.6 in
167.64 mm
|
|
||
| 7.5614 RM - 8.3784 RM | 20 In stock |
Natural
|
5.535 in
140.59 mm
|
|
||
| 0.1845 RM - 0.2046 RM | 5010 In stock |
Blue
|
0.551 in
14.0 mm
|
|
||
| 4.199 RM - 4.6524 RM | 270 In stock |
Natural
|
3.475 in
88.27 mm
|
|
||
| 0.2435 RM - 0.2696 RM | 6969010 In stock |
Blue
|
0.866 in
22.0 mm
|
|
||
| 0.2634 RM - 0.292 RM | 34013 In stock |
Yellow
|
0.787 in
20.0 mm
|
|
||
| 0.1269 RM - 0.1408 RM | 434982 In stock |
Blue
|
0.433 in
11.0 mm
|
|
||
| 0.2762 RM - 0.306 RM | Request the lead time here |
Natural
|
1.033 in
26.24 mm
|
|
||
| 0.278 RM - 0.3084 RM | 10 In stock |
Blue
|
0.74 in
18.8 mm
|
|
||
| 0.4571 RM - 0.5063 RM | 2000 In stock |
Natural
|
1.305 in
33.15 mm
|
|
||
| 5.3451 RM - 5.9224 RM | 20 In stock |
Natural
|
4.48 in
113.79 mm
|
|
||
| 0.4674 RM - 0.5178 RM | 426388 In stock |
Blue
|
0.984 in
25.0 mm
|
|
||
| 0.5081 RM - 0.5627 RM | 3899 In stock |
Blue
|
1.433 in
36.4 mm
|
|
||
| 0.6374 RM - 0.706 RM | 30010 In stock |
Yellow
|
1.161 in
29.5 mm
|
|
||
| 0.1239 RM - 0.1372 RM | 1456117 In stock |
Blue
|
0.531 in
13.49 mm
|
|
||
| 0.2671 RM - 0.2962 RM | 3038 In stock |
Yellow
|
0.906 in
23.0 mm
|
|
||
| 2.7675 RM - 3.0669 RM | 20 In stock |
Natural
|
2.85 in
72.39 mm
|
|
||
| 0.1936 RM - 0.2142 RM | 1207928 In stock |
Blue
|
0.673 in
17.1 mm
|
|
||
| 0.3047 RM - 0.3375 RM | Request the lead time here |
Natural
|
0.386 in
9.8 mm
|
|
||
| 0.1239 RM - 0.1372 RM | Request the lead time here |
Natural
|
0.531 in
13.49 mm