Menu Search

Tear Tab Caps

In stock

Tear Tab Caps protect the ends of tubes and pipes during transit and storage. They guard against damage, dirt, moisture, and other contaminants. These caps are extremely adaptable and may be used for a variety of applications and threads, including BSP, GAS, UNF, JIC, and NPT.

It features a simple tear-away tab for quick release and fast removal as a quick solution across a wide range of applications, including essential hydraulic tubes and pipelines that transport oils and other fluids. It is an excellent option for the manufacturing industry and automotive.

  • Material: LDPE
  • Colour: Natural, Blue, Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Item Code Price range Availability Colour Inside Diameter Overall Height View
9.9672 RM - 11.0441 RM 20 In stock
Natural
167.64 mm
7.5614 RM - 8.3784 RM 20 In stock
Natural
140.59 mm
0.1845 RM - 0.2046 RM 5010 In stock
Blue
14.0 mm
4.199 RM - 4.6524 RM 270 In stock
Natural
88.27 mm
0.2435 RM - 0.2696 RM 6969010 In stock
Blue
22.0 mm
0.2634 RM - 0.292 RM 34013 In stock
Yellow
20.0 mm
0.1269 RM - 0.1408 RM 434982 In stock
Blue
11.0 mm
0.2762 RM - 0.306 RM Request the lead time here
Natural
26.24 mm
0.278 RM - 0.3084 RM 10 In stock
Blue
18.8 mm
0.4571 RM - 0.5063 RM 2000 In stock
Natural
33.15 mm
5.3451 RM - 5.9224 RM 20 In stock
Natural
113.79 mm
0.4674 RM - 0.5178 RM 426388 In stock
Blue
25.0 mm
0.5081 RM - 0.5627 RM 3899 In stock
Blue
36.4 mm
0.6374 RM - 0.706 RM 30010 In stock
Yellow
29.5 mm
0.1239 RM - 0.1372 RM 1456117 In stock
Blue
13.49 mm
0.2671 RM - 0.2962 RM 3038 In stock
Yellow
23.0 mm
2.7675 RM - 3.0669 RM 20 In stock
Natural
72.39 mm
0.1936 RM - 0.2142 RM 1207928 In stock
Blue
17.1 mm
0.3047 RM - 0.3375 RM Request the lead time here
Natural
9.8 mm
0.1239 RM - 0.1372 RM Request the lead time here
Natural
13.49 mm
  • of 4
Tear Tab Cap NPT Threads 167.64 mm 1.700 in LDPE Natural

Y6N

Price Range
11.0441 RM - 9.9672 RM

Stock Levels
20 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    6
  • Inside Diameter
    167.64 mm
Tear Tab Cap NPT Threads 140.59 mm 1.625 in LDPE Natural

Y5N

Price Range
8.3784 RM - 7.5614 RM

Stock Levels
20 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    5
  • Inside Diameter
    140.59 mm
Tear Tab Cap UNF ThreadsJIC Threads 14.0 mm LDPE Blue

18306

Price Range
0.2046 RM - 0.1845 RM

Stock Levels
5010 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    9⁄16” x 18
  • Inside Diameter
    14.0 mm
Tear Tab Cap NPT Threads 88.27 mm 1.437 in LDPE Natural

Y3N

Price Range
4.6524 RM - 4.199 RM

Stock Levels
270 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3
  • Inside Diameter
    88.27 mm
Tear Tab Cap UNF ThreadsJIC Threads 22.0 mm LDPE Blue

10702

Price Range
0.2696 RM - 0.2435 RM

Stock Levels
6969010 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8” x 14
  • Inside Diameter
    22.0 mm
Tear Tab Cap 20.0 mm LDPE Yellow

10842

Price Range
0.292 RM - 0.2634 RM

Stock Levels
34013 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Inside Diameter
    20.0 mm
Tear Tab Cap UNF ThreadsJIC Threads 11.0 mm LDPE Blue

TS4A

Price Range
0.1408 RM - 0.1269 RM

Stock Levels
434982 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/16-20
  • Inside Diameter
    11.0 mm
Tear Tab Cap NPT Threads 26.24 mm 0.630 in LDPE Natural

Y3/4D

Price Range
0.306 RM - 0.2762 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3/4
  • Inside Diameter
    26.24 mm
Tear Tab Cap UNF ThreadsJIC Threads 18.8 mm LDPE Blue

10349

Price Range
0.3084 RM - 0.278 RM

Stock Levels
10 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Quick Fit
  • Compatible Thread Sizes (All)
    3/4” x 16
  • Inside Diameter
    18.8 mm
Tear Tab Cap NPT Threads 33.15 mm 0.785 in LDPE Natural

Y1B

Price Range
0.5063 RM - 0.4571 RM

Stock Levels
2000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1
  • Inside Diameter
    33.15 mm
Tear Tab Cap NPT Threads 113.79 mm 1.500 in LDPE Natural

Y4N

Price Range
5.9224 RM - 5.3451 RM

Stock Levels
20 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    4
  • Inside Diameter
    113.79 mm
Tear Tab Cap UNF ThreadsJIC Threads 25.0 mm LDPE Blue

16247

Price Range
0.5178 RM - 0.4674 RM

Stock Levels
426388 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Quick Fit
  • Compatible Thread Sizes (All)
    1" x 14
  • Inside Diameter
    25.0 mm
Tear Tab Cap UNF ThreadsJIC Threads 36.4 mm LDPE Blue

16249

Price Range
0.5627 RM - 0.5081 RM

Stock Levels
3899 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    17⁄16" x 12
  • Inside Diameter
    36.4 mm
Tear Tab Cap BSP ThreadsGas Threads 29.5 mm LDPE Yellow

12375

Price Range
0.706 RM - 0.6374 RM

Stock Levels
30010 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    7/8-14
  • Inside Diameter
    29.5 mm
Tear Tab Cap NPT Threads 13.49 mm LDPE Blue

Y1/4A

Price Range
0.1372 RM - 0.1239 RM

Stock Levels
1456117 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/4
  • Inside Diameter
    13.49 mm
Tear Tab Cap BSP ThreadsGas Threads 23.0 mm LDPE Yellow

12373

Price Range
0.2962 RM - 0.2671 RM

Stock Levels
3038 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    5/8-14
  • Inside Diameter
    23.0 mm
Tear Tab Cap NPT Threads 72.39 mm 1.375 in LDPE Natural

Y2-1/2N

Price Range
3.0669 RM - 2.7675 RM

Stock Levels
20 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    2-1/2
  • Inside Diameter
    72.39 mm
Tear Tab Cap UNF ThreadsJIC Threads 17.1 mm LDPE Blue

16245

Price Range
0.2142 RM - 0.1936 RM

Stock Levels
1207928 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    11⁄16" x 16
  • Inside Diameter
    17.1 mm
Tear Tab Cap NPT Threads 9.8 mm 0.320 in LDPE Natural

Y1/8B

Price Range
0.3375 RM - 0.3047 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/8
  • Inside Diameter
    9.8 mm
Tear Tab Cap NPT Threads 13.49 mm 0.490 in LDPE Natural

Y1/4N

Price Range
0.1372 RM - 0.1239 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/4
  • Inside Diameter
    13.49 mm