Menu Search

Threaded Protection Plugs - UNF Threads

In stock

These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. Used in various applications, including hydraulic, pneumatic, and general engineering.

  • Material: LDPE, HDPE, PP
  • Colour: Red, Blue, Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Threaded Length Material Compatible Thread Sizes (All) View
7.3653 RM - 8.1612 RM Request the lead time here
15.7 mm
Blue
HDPE
9.8208 RM - 10.8819 RM Request the lead time here
23.9 mm
Blue
HDPE
0.3375 RM - 0.374 RM Request the lead time here
23.9 mm
Red
LDPE
0.2853 RM - 0.3156 RM Request the lead time here
17.5 mm
Red
LDPE
0.692 RM - 0.7667 RM Request the lead time here
33.5 mm
Red
LDPE
0.451 RM - 0.5002 RM Request the lead time here
29.5 mm
Red
LDPE
0.1979 RM - 0.2191 RM Request the lead time here
22.1 mm
Red
LDPE
0.8135 RM - 0.9015 RM Request the lead time here
41.4 mm
Red
LDPE
1.0787 RM - 1.1352 RM Request the lead time here
47.8 mm
Red
LDPE
14.0695 RM - 15.5896 RM Request the lead time here
30 mm
Blue
HDPE
11.1569 RM - 12.362 RM 500 In stock
20.6 mm
Blue
HDPE
18.7535 RM - 20.7798 RM Request the lead time here
33.3 mm
Blue
HDPE
9.4353 RM - 10.4546 RM Request the lead time here
19.1 mm
Blue
HDPE
14.0695 RM - 15.5896 RM Request the lead time here
26.9 mm
Blue
HDPE
6.473 RM - 7.1723 RM Request the lead time here
17.3 mm
Blue
HDPE
0.2957 RM - 0.5718 RM 13795 In stock
19.8 mm
Red
HDPE
0.4748 RM - 0.9209 RM Request the lead time here
28.2 mm
Red
HDPE
0.4146 RM - 0.4596 RM 3315 In stock
25.6 mm
Red
LDPE - PIR
0.7819 RM - 0.8662 RM 630 In stock
39.6 mm
Red
HDPE
0.2647 RM - 0.2932 RM 187622 In stock
18.5 mm
Red
LDPE - PIR
  • of 4
UNF Threads Threaded Protection Plug: UNF Threads

B3A

Price Range
8.1612 RM - 7.3653 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    15.7 mm
UNF Threads Threaded Protection Plug: UNF Threads

B7A

Price Range
10.8819 RM - 9.8208 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    23.9 mm
UNF Threads Threaded Protection Plug: UNF Threads

TF30B

Price Range
0.374 RM - 0.3375 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    23.9 mm
UNF Threads Threaded Protection Plug: UNF Threads

TF10B

Price Range
0.3156 RM - 0.2853 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    17.5 mm
UNF Threads Threaded Protection Plug: UNF Threads

TF50B

Price Range
0.7667 RM - 0.692 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    33.5 mm
UNF Threads Threaded Protection Plug: UNF Threads

TF40B

Price Range
0.5002 RM - 0.451 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    29.5 mm
UNF Threads Threaded Protection Plug: UNF Threads

TF20B

Price Range
0.2191 RM - 0.1979 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    22.1 mm
UNF Threads Threaded Protection Plug: UNF Threads

TF60B

Price Range
0.9015 RM - 0.8135 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    41.4 mm
UNF Threads Threaded Protection Plug: UNF Threads

TF80B

Price Range
1.1352 RM - 1.0787 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    47.8 mm
UNF Threads Threaded Protection Plug: UNF Threads

B9A

Price Range
15.5896 RM - 14.0695 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    30 mm
UNF Threads Threaded Protection Plug: UNF Threads

B6A

Price Range
12.362 RM - 11.1569 RM

Stock Levels
500 In stock
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    20.6 mm
UNF Threads Threaded Protection Plug: UNF Threads

B10A

Price Range
20.7798 RM - 18.7535 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    33.3 mm
UNF Threads Threaded Protection Plug: UNF Threads

B5A

Price Range
10.4546 RM - 9.4353 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    19.1 mm
UNF Threads Threaded Protection Plug: UNF Threads

B8A

Price Range
15.5896 RM - 14.0695 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    26.9 mm
UNF Threads Threaded Protection Plug: UNF Threads

B4A

Price Range
7.1723 RM - 6.473 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    17.3 mm
UNF Threads Threaded Protection Plug: UNF Threads

TMO106A

Price Range
0.5718 RM - 0.2957 RM

Stock Levels
13795 In stock
Attributes
  • Colour
    Red
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    19.8 mm
UNF Threads Threaded Protection Plug: UNF Threads

TMO110A

Price Range
0.9209 RM - 0.4748 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    28.2 mm
UNF Threads Threaded Protection Plug UNF Threads

12786

Price Range
0.4596 RM - 0.4146 RM

Stock Levels
3315 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    25.6 mm
  • Overall Height
    18.1 mm
UNF Threads Threaded Protection Plug: UNF Threads

TMO116A

Price Range
0.8662 RM - 0.7819 RM

Stock Levels
630 In stock
Attributes
  • Colour
    Red
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    39.6 mm
UNF Threads Threaded Protection Plug UNF Threads

10696

Price Range
0.2932 RM - 0.2647 RM

Stock Levels
187622 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    18.5 mm
  • Overall Height
    15.3 mm