Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. Used in various applications, including hydraulic, pneumatic, and general engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| 9.8208 RM - 10.8819 RM | Request the lead time here |
0.940 in
23.9 mm
|
Blue
|
|
HDPE
|
|
||
| 11.1569 RM - 12.362 RM | 500 In stock |
0.810 in
20.6 mm
|
Blue
|
|
HDPE
|
|
||
| 9.4353 RM - 10.4546 RM | Request the lead time here |
0.750 in
19.1 mm
|
Blue
|
|
HDPE
|
|
||
| 6.473 RM - 7.1723 RM | Request the lead time here |
0.680 in
17.3 mm
|
Blue
|
|
HDPE
|
|
||
| 7.3653 RM - 8.1612 RM | Request the lead time here |
0.620 in
15.7 mm
|
Blue
|
|
HDPE
|
|
||
| 14.0695 RM - 15.5896 RM | Request the lead time here |
1.060 in
26.9 mm
|
Blue
|
|
HDPE
|
|
||
| 18.7535 RM - 20.7798 RM | Request the lead time here |
1.310 in
33.3 mm
|
Blue
|
|
HDPE
|
|
||
| 14.0695 RM - 15.5896 RM | Request the lead time here |
1.180 in
30 mm
|
Blue
|
|
HDPE
|
|
||
| 0.8771 RM - 0.9719 RM | 261976 In stock |
0.677 in
17.2 mm
|
Red
|
|
LDPE
|
7⁄16 in x 20
|
||
| 1.0769 RM - 1.1935 RM | 62048 In stock |
1.992 in
50.6 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 0.4146 RM - 0.4596 RM | 3315 In stock |
1.008 in
25.6 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 0.4019 RM - 0.4455 RM | 5630 In stock |
1.26 in
32.0 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 0.4517 RM - 0.5002 RM | 583 In stock |
1.160 in
29.5 mm
|
Red
|
|
PE
|
1-14
|
||
| 0.8256 RM - 0.9148 RM | 600 In stock |
1.880 in
47.8 mm
|
Red
|
|
HDPE
|
|
||
| 0.5968 RM - 0.661 RM | 320341 In stock |
0.677 in
17.2 mm
|
Red
|
|
LDPE
|
1/2 in x 20
|
||
| 3.1749 RM - 3.5178 RM | 10 In stock |
1.339 in
34.0 mm
|
Red
|
|
LDPE
|
11⁄16 in x 14
|
||
| 2.773 RM - 3.0723 RM | 16 In stock |
1.880 in
47.8 mm
|
Yellow
|
|
PP
|
|
||
| 0.6453 RM - 0.7151 RM | 100019 In stock |
0.940 in
23.9 mm
|
Yellow
|
|
PP
|
|
||
| 0.4346 RM - 0.4814 RM | 12700 In stock |
0.980 in
24.9 mm
|
Red
|
|
HDPE
|
|
||
| 0.2848 RM - 0.3156 RM | 638 In stock |
0.690 in
17.5 mm
|
Red
|
|
PE
|
9/16-18