Menu Search

Threaded Protection Plugs - UNF Threads

In stock

These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. Used in various applications, including hydraulic, pneumatic, and general engineering.

  • Material: LDPE, HDPE, PP
  • Colour: Red, Blue, Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Threaded Length Material Compatible Thread Sizes (All) View
9.8208 RM - 10.8819 RM Request the lead time here
23.9 mm
Blue
HDPE
11.1569 RM - 12.362 RM 500 In stock
20.6 mm
Blue
HDPE
9.4353 RM - 10.4546 RM Request the lead time here
19.1 mm
Blue
HDPE
6.473 RM - 7.1723 RM Request the lead time here
17.3 mm
Blue
HDPE
7.3653 RM - 8.1612 RM Request the lead time here
15.7 mm
Blue
HDPE
14.0695 RM - 15.5896 RM Request the lead time here
26.9 mm
Blue
HDPE
18.7535 RM - 20.7798 RM Request the lead time here
33.3 mm
Blue
HDPE
14.0695 RM - 15.5896 RM Request the lead time here
30 mm
Blue
HDPE
0.8771 RM - 0.9719 RM 261976 In stock
17.2 mm
Red
LDPE
7⁄16 in x 20
1.0769 RM - 1.1935 RM 62048 In stock
50.6 mm
Red
LDPE - PIR
0.4146 RM - 0.4596 RM 3315 In stock
25.6 mm
Red
LDPE - PIR
0.4019 RM - 0.4455 RM 5630 In stock
32.0 mm
Red
LDPE - PIR
0.4517 RM - 0.5002 RM 583 In stock
29.5 mm
Red
PE
1-14
0.8256 RM - 0.9148 RM 600 In stock
47.8 mm
Red
HDPE
0.5968 RM - 0.661 RM 320341 In stock
17.2 mm
Red
LDPE
1/2 in x 20
3.1749 RM - 3.5178 RM 10 In stock
34.0 mm
Red
LDPE
11⁄16 in x 14
2.773 RM - 3.0723 RM 16 In stock
47.8 mm
Yellow
PP
0.6453 RM - 0.7151 RM 100019 In stock
23.9 mm
Yellow
PP
0.4346 RM - 0.4814 RM 12700 In stock
24.9 mm
Red
HDPE
0.2848 RM - 0.3156 RM 638 In stock
17.5 mm
Red
PE
9/16-18
  • of 4
UNF Threads Threaded Protection Plug: UNF Threads

B7A

Price Range
10.8819 RM - 9.8208 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    23.9 mm
UNF Threads Threaded Protection Plug: UNF Threads

B6A

Price Range
12.362 RM - 11.1569 RM

Stock Levels
500 In stock
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    20.6 mm
UNF Threads Threaded Protection Plug: UNF Threads

B5A

Price Range
10.4546 RM - 9.4353 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    19.1 mm
UNF Threads Threaded Protection Plug: UNF Threads

B4A

Price Range
7.1723 RM - 6.473 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    17.3 mm
UNF Threads Threaded Protection Plug: UNF Threads

B3A

Price Range
8.1612 RM - 7.3653 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    15.7 mm
UNF Threads Threaded Protection Plug: UNF Threads

B8A

Price Range
15.5896 RM - 14.0695 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    26.9 mm
UNF Threads Threaded Protection Plug: UNF Threads

B10A

Price Range
20.7798 RM - 18.7535 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    33.3 mm
UNF Threads Threaded Protection Plug: UNF Threads

B9A

Price Range
15.5896 RM - 14.0695 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    30 mm
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 7⁄16 in x 20 Threaded Fitting Plugs

110178

Price Range
0.9719 RM - 0.8771 RM

Stock Levels
261976 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    7⁄16 in x 20
UNF Threads Threaded Protection Plug UNF Threads

11752

Price Range
1.1935 RM - 1.0769 RM

Stock Levels
62048 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    50.6 mm
  • Overall Height
    17.3 mm
UNF Threads Threaded Protection Plug UNF Threads

12786

Price Range
0.4596 RM - 0.4146 RM

Stock Levels
3315 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    25.6 mm
  • Overall Height
    18.1 mm
UNF Threads Threaded Protection Plug UNF Threads

12785

Price Range
0.4455 RM - 0.4019 RM

Stock Levels
5630 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    32.0 mm
  • Overall Height
    17.8 mm
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 1-14 Fully Threaded

TF40A

Price Range
0.5002 RM - 0.4517 RM

Stock Levels
583 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-14
  • Overall Diameter
    29.5 mm
UNF Threads Threaded Protection Plug: UNF Threads

TMO120A

Price Range
0.9148 RM - 0.8256 RM

Stock Levels
600 In stock
Attributes
  • Colour
    Red
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    47.8 mm
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 1/2 in x 20 Threaded Fitting Plugs

110179

Price Range
0.661 RM - 0.5968 RM

Stock Levels
320341 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1/2 in x 20
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 11⁄16 in x 14 Threaded Fitting Plugs

110185

Price Range
3.5178 RM - 3.1749 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    11⁄16 in x 14
UNF Threads Threaded Protection Plug UNF Threads

BL13A

Price Range
3.0723 RM - 2.773 RM

Stock Levels
16 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polypropylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    47.8 mm
UNF Threads Threaded Protection Plug UNF Threads

BL7A

Price Range
0.7151 RM - 0.6453 RM

Stock Levels
100019 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polypropylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    23.9 mm
UNF Threads Threaded Protection Plug: UNF Threads

TMO108A

Price Range
0.4814 RM - 0.4346 RM

Stock Levels
12700 In stock
Attributes
  • Colour
    Red
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    24.9 mm
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 9/16-18 Fully Threaded

TF10A

Price Range
0.3156 RM - 0.2848 RM

Stock Levels
638 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    9/16-18
  • Overall Diameter
    17.5 mm