Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. Used in various applications, including hydraulic, pneumatic, and general engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| 0.4954 RM - 0.5488 RM | 144949 In stock |
0.539 in
13.7 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 1.1255 RM - 1.2469 RM | 105822 In stock |
1.102 in
28.0 mm
|
Red
|
|
LDPE
|
7/8 in x 14
|
||
| 0.4935 RM - 0.5469 RM | 11119 In stock |
0.602 in
15.3 mm
|
Red
|
|
LDPE
|
3/8 in x 24
|
||
| 1.4405 RM - 1.5959 RM | 265822 In stock |
1.61 in
40.9 mm
|
Red
|
|
LDPE
|
1- 5/16 in x 12
|
||
| 11755 | 1.3543 RM - 1.5006 RM | 1893 In stock |
2.299 in
58.4 mm
|
Red
|
|
LDPE - PIR
|
|
|
| BL14A | 2.6552 RM - 2.9417 RM | 20 In stock |
2.125 in
54 mm
|
Yellow
|
|
PP
|
|
|
| 0.8135 RM - 0.9015 RM | Request the lead time here |
1.630 in
41.4 mm
|
Red
|
|
PE
|
1-7/16-12
|
||
| 1.1048 RM - 1.2244 RM | 512550 In stock |
0.803 in
20.4 mm
|
Red
|
|
LDPE
|
9⁄16 in x 18
|
||
| 0.7029 RM - 0.7789 RM | 85509 In stock |
0.815 in
20.7 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 1.2196 RM - 1.3513 RM | 10877 In stock |
1.310 in
33.3 mm
|
Yellow
|
|
PP
|
|
||
| 0.4346 RM - 0.4814 RM | 12700 In stock |
0.980 in
24.9 mm
|
Red
|
|
HDPE
|
|
||
| 0.4444 RM - 0.4923 RM | 76560 In stock |
0.89 in
22.6 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 0.4565 RM - 0.5056 RM | 14407 In stock |
1.547 in
39.3 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 10763 | 0.3569 RM - 0.3958 RM | 100503 In stock |
0.685 in
17.4 mm
|
Red
|
|
LDPE - PIR
|
|
|
| 1.2687 RM - 1.4059 RM | 167253 In stock |
0.854 in
21.7 mm
|
Red
|
|
LDPE
|
11/16 in x 12
|
||
| 3.9483 RM - 4.375 RM | 328 In stock |
2.898 in
73.6 mm
|
Red
|
|
LDPE - PIR
|
|
||
| 0.5713 RM - 0.6332 RM | 747018 In stock |
0.750 in
19.1 mm
|
Yellow
|
|
PP
|
|
||
| TMO104A | 0.2823 RM - 0.3126 RM | 19400 In stock |
0.650 in
16.5 mm
|
Red
|
|
HDPE
|
|
|
| 1.0344 RM - 1.1461 RM | 169200 In stock |
0.949 in
24.1 mm
|
Red
|
|
LDPE
|
3/4 in x 16
|
||
| 0.2647 RM - 0.2932 RM | 187622 In stock |
0.728 in
18.5 mm
|
Red
|
|
LDPE - PIR