Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Colour | Compatible Screw SizeTEST | Type | Base Diameter | Compatible Screw Sizes | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.4256 RM - 0.4716 RM | 5318 In stock |
0.512 in
13.0 mm
|
Orange
|
|
2
|
0.276 in
7.0 mm
|
|
||
| 0.7157 RM - 0.7928 RM | 3828 In stock |
0.787 in
20.0 mm
|
Orange
|
|
2
|
0.394 in
10.0 mm
|
|
||
| 0.7388 RM - 0.8189 RM | 19 In stock |
1.417 in
36.0 mm
|
Orange
|
|
3
|
0.512 in
13.0 mm
|
|
||
| 1.2074 RM - 1.3373 RM | 1080 In stock |
1.417 in
36.0 mm
|
Black
|
|
2
|
0.512 in
13.0 mm
|
|
||
| 1.0435 RM - 1.1564 RM | 19 In stock |
0.984 in
25.0 mm
|
Orange
|
|
1
|
0.394 in
10.0 mm
|
|
||
| 0.9336 RM - 1.0344 RM | 18111 In stock |
0.984 in
25.0 mm
|
Black
|
|
1
|
0.394 in
10.0 mm
|
|
||
| 2.7864 RM - 3.0874 RM | 20 In stock |
1 in
25.4 mm
|
Red
|
|
Thumb Screw Knobs
|
|
|
||
| 2.7864 RM - 3.0874 RM | 20 In stock |
0.654 in
16.6 mm
|
Red
|
|
Thumb Screw Knobs
|
|
|
||
| 2.7864 RM - 3.0874 RM | 20 In stock |
0.654 in
16.6 mm
|
Black
|
|
Thumb Screw Knobs
|
|
|
||
| 2.7881 RM - 3.0887 RM | 19 In stock |
0.5 in
12.7 mm
|
Red
|
|
Thumb Screw Knobs
|
|
|
||
| 2.7881 RM - 3.0887 RM | 19 In stock |
0.5 in
12.7 mm
|
Blue
|
|
Thumb Screw Knobs
|
|
|
||
| 9.9835 RM - 11.0623 RM | Request the lead time here |
|
Black
|
|
Knurled
|
|
|
||
| 13.4334 RM - 14.8848 RM | Request the lead time here |
|
Black
|
|
Knurled
|
|
|
||
| 8.4398 RM - 9.351 RM | Request the lead time here |
|
Black
|
|
Knurled
|
|
|
||
| 2.7864 RM - 3.0874 RM | 20 In stock |
1 in
25.4 mm
|
Blue
|
|
Thumb Screw Knobs
|
|
|
||
| 2.7864 RM - 3.0874 RM | 20 In stock |
0.654 in
16.6 mm
|
Blue
|
|
Thumb Screw Knobs
|
|
|
||
| 2.7881 RM - 3.0887 RM | 20 In stock |
0.5 in
12.7 mm
|
Black
|
|
Thumb Screw Knobs
|
|
|
||
| 8.6407 RM - 9.5743 RM | Request the lead time here |
|
Black
|
|
Knurled
|
|
|
||
| 11.7998 RM - 13.0746 RM | Request the lead time here |
|
Black
|
|
Knurled
|
|
|
||
| 10.4339 RM - 11.56 RM | Request the lead time here |
|
Black
|
|
Knurled