Menu Search

Weld On Hinges - Bullet

In stock

Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
26 results
Product SKUs information
Item Code Price range Availability Pin Diameter Pin Material Overall Diameter Overall Length Material Overall Width View
32.9342 RM - 34.6679 RM 2500 In stock
13.0 mm
Steel
20.0 mm
180.0 mm
Steel
21.4209 RM - 22.5482 RM 1370 In stock
13.0 mm
Steel
20.0 mm
150.0 mm
Steel
42.2165 RM - 44.439 RM 17100 In stock
10.0 mm
16.0 mm
120.0 mm
Aluminium
24.6504 RM - 25.9471 RM 9840 In stock
8.0 mm
13.0 mm
80.0 mm
Aluminium
7.6931 RM - 8.5242 RM 14400 In stock
5.0 mm
Steel
8.0 mm
50.0 mm
Steel
33.9959 RM - 35.7848 RM 7473 In stock
13.0 mm
Brass
20.0 mm
150.0 mm
Steel
9.907 RM - 10.4285 RM 32450 In stock
6.0 mm
Steel
10.0 mm
60.0 mm
Steel
28.9453 RM - 30.4684 RM 1680 In stock
10.0 mm
Brass
16.0 mm
120.0 mm
Steel
17.5826 RM - 18.5083 RM 9790 In stock
10.0 mm
Steel
16.0 mm
100.0 mm
Steel
1349745 40.7645 RM - 42.9098 RM 19 In stock
13.0 mm
Brass
20.0 mm
180.0 mm
Steel
29.0964 RM - 30.628 RM 2480 In stock
10.0 mm
Steel
16.0 mm
120.0 mm
Steel
11.9643 RM - 12.5938 RM 5800 In stock
10.0 mm
Brass
16.0 mm
100.0 mm
Steel
13.7447 RM - 14.4684 RM 68775 In stock
8.0 mm
Steel
13.0 mm
80.0 mm
Steel
7.9366 RM - 8.3542 RM 2639 In stock
5.0 mm
Brass
8.0 mm
50.0 mm
Steel
9.7183 RM - 10.23 RM 45 In stock
6.0 mm
Brass
10.0 mm
60.0 mm
Steel
7.4697 RM - 7.8631 RM 26695 In stock
5.0 mm
Brass
8.0 mm
40.0 mm
Steel
11.4058 RM - 12.0062 RM 2200 In stock
8.0 mm
Brass
13.0 mm
80.0 mm
Steel
10.4358 RM - 10.9846 RM 19595 In stock
6.0 mm
Brass
11.5 mm
70.0 mm
Steel
6.0692 RM - 6.3886 RM 13542 In stock
5.0 mm
Steel
8.0 mm
40.0 mm
Steel
35.4814 RM - 37.3481 RM 8208 In stock
8.0 mm
13.0 mm
80.0 mm
Stainless Steel
  • of 2
Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349738

Price Range
34.6679 RM - 32.9342 RM

Stock Levels
2500 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349727

Price Range
22.5482 RM - 21.4209 RM

Stock Levels
1370 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Aluminium

1349747

Price Range
44.439 RM - 42.2165 RM

Stock Levels
17100 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Aluminium
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; ; Overall Diameter - 13.0 mm | 0.512 in ; Aluminium

1349731

Price Range
25.9471 RM - 24.6504 RM

Stock Levels
9840 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Aluminium
Weld On Hinge - Overall Length - 50.0 mm | 1.969 in ; ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349735

Price Range
8.5242 RM - 7.6931 RM

Stock Levels
14400 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    50.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349744

Price Range
35.7848 RM - 33.9959 RM

Stock Levels
7473 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349724

Price Range
10.4285 RM - 9.907 RM

Stock Levels
32450 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349743

Price Range
30.4684 RM - 28.9453 RM

Stock Levels
1680 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349726

Price Range
18.5083 RM - 17.5826 RM

Stock Levels
9790 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349745

Price Range
42.9098 RM - 40.7645 RM

Stock Levels
19 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349737

Price Range
30.628 RM - 29.0964 RM

Stock Levels
2480 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349729

Price Range
12.5938 RM - 11.9643 RM

Stock Levels
5800 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; ; Overall Diameter - 13.0 mm | 0.512 in ; Steel

1349725

Price Range
14.4684 RM - 13.7447 RM

Stock Levels
68775 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 50.0 mm | 1.969 in ; ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349740

Price Range
8.3542 RM - 7.9366 RM

Stock Levels
2639 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    50.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349741

Price Range
10.23 RM - 9.7183 RM

Stock Levels
45 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 40.0 mm | 1.575 in ; ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349739

Price Range
7.8631 RM - 7.4697 RM

Stock Levels
26695 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    40.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; ; Overall Diameter - 13.0 mm | 0.512 in ; Steel

1349728

Price Range
12.0062 RM - 11.4058 RM

Stock Levels
2200 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 70.0 mm | 2.756 in ; ; Overall Diameter - 11.5 mm | 0.453 in ; Steel

1349742

Price Range
10.9846 RM - 10.4358 RM

Stock Levels
19595 In stock
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge - Overall Length - 40.0 mm | 1.575 in ; ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349723

Price Range
6.3886 RM - 6.0692 RM

Stock Levels
13542 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    40.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; ; Overall Diameter - 13.0 mm | 0.512 in ; Stainless Steel

1349732

Price Range
37.3481 RM - 35.4814 RM

Stock Levels
8208 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Stainless Steel