Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Handle Type | Material | Finish | Adjustable | Key Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 12.2346 USD - 13.5564 USD | Request the lead time here |
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 16.426 USD - 18.2006 USD | Request the lead time here |
2.835 in
72.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 12.8535 USD - 14.242 USD | 310 In stock |
2.835 in
72.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 16.426 USD - 18.2006 USD | 440 In stock |
2.283 in
58.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 16.426 USD - 18.2006 USD | 55 In stock |
3.346 in
85.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 12.8535 USD - 14.242 USD | Request the lead time here |
2.283 in
58.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 13.0502 USD - 14.4602 USD | 24 In stock |
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 12.8535 USD - 14.242 USD | Request the lead time here |
3.346 in
85.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 12.8535 USD - 14.242 USD | Request the lead time here |
2.835 in
72.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 16.426 USD - 18.2006 USD | 23 In stock |
2.283 in
58.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
CH751 Key
|
||
| 13.5388 USD - 15.0015 USD | Request the lead time here |
|
|
Die Cast Zinc
|
|
|
|
||
| 13.7103 USD - 15.1915 USD | Request the lead time here |
|
|
Die Cast Zinc
|
|
|
|
||
| 15.4636 USD - 17.1341 USD | 760 In stock |
|
|
Die Cast Zinc Alloy
|
|
|
CH751 Key
|
||
| 12.8535 USD - 14.242 USD | 1700 In stock |
2.283 in
58.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 14.6147 USD - 16.1935 USD | Request the lead time here |
|
|
Die Cast Zinc Alloy
|
|
|
CH751 Key
|
||
| 19.2166 USD - 21.2925 USD | 1450 In stock |
3.346 in
85.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 23.3063 USD - 25.8241 USD | 14 In stock |
|
|
Die Cast Zinc Alloy
|
|
|
CH751 Key
|
||
| 12.2346 USD - 13.5564 USD | Request the lead time here |
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 12.8535 USD - 14.242 USD | Request the lead time here |
2.835 in
72.0 mm
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| 16.426 USD - 18.2006 USD | 10 In stock |
2.283 in
58.0 mm
|
|
Die Cast Zinc Alloy