Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.
When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.
Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Compatible Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| PGM-27 | 0.1361 USD - 0.1508 USD | 1601010 In stock |
|
0.717 in
18.2 mm
|
Black
|
|
0.406 in
10.3 mm
|
|
| 0.1246 USD - 0.138 USD | 188460 In stock |
|
0.531 in
13.5 mm
|
Black
|
|
0.252 in
6.4 mm
|
||
| 0.4974 USD - 0.5512 USD | 37548 In stock |
|
2.169 in
55.1 mm
|
Black
|
|
0.563 in
14.3 mm
|
||
| 0.1408 USD - 0.156 USD | 70 In stock |
|
0.843 in
21.4 mm
|
Black
|
|
0.252 in
6.4 mm
|
||
| 0.1257 USD - 0.1394 USD | 1065 In stock |
|
0.531 in
13.5 mm
|
Black
|
|
0.406 in
10.3 mm
|
||
| 466861 | 0.183 USD - 0.2028 USD | 119 In stock |
|
1.311 in
33.3 mm
|
Black
|
|
0.563 in
14.3 mm
|
|
| 0.2591 USD - 0.5023 USD | 449 In stock |
1.752 in
44.5 mm
|
1.906 in
48.4 mm
|
Black
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| 0.1595 USD - 0.1768 USD | 1028 In stock |
0.984 in
25.0 mm
|
1.173 in
29.8 mm
|
Black
|
0.098 in
2.5 mm
|
0.453 in
11.5 mm
|
||
| 0.0514 USD - 0.0569 USD | 2336 In stock |
0.437 in
11.1 mm
|
0.531 in
13.5 mm
|
White
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
||
| 0.0662 USD - 0.0733 USD | 32091 In stock |
0.563 in
14.3 mm
|
0.657 in
16.7 mm
|
White
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
||
| 0.3064 USD - 0.3396 USD | 360026 In stock |
|
1.906 in
48.4 mm
|
Black
|
|
0.453 in
11.5 mm
|
||
| 0.2049 USD - 0.2269 USD | 19 In stock |
|
1.339 in
34.0 mm
|
Black
|
|
0.512 in
13.0 mm
|
||
| 0.2046 USD - 0.2267 USD | 350491 In stock |
|
1.496 in
38.0 mm
|
Black
|
|
0.453 in
11.5 mm
|
||
| 0.1185 USD - 0.1312 USD | 485693 In stock |
|
0.315 in
8.0 mm
|
Black
|
|
0.315 in
8.0 mm
|
||
| 0.152 USD - 0.1685 USD | 14940 In stock |
|
1.201 in
30.5 mm
|
White
|
|
0.453 in
11.5 mm
|
||
| 0.1419 USD - 0.157 USD | 190800 In stock |
|
1.126 in
28.6 mm
|
Black
|
|
0.453 in
11.5 mm
|
||
| 0.1389 USD - 0.1539 USD | 937691 In stock |
|
0.787 in
20.0 mm
|
Black
|
|
0.315 in
8.0 mm
|
||
| 0.1474 USD - 0.1633 USD | 70916 In stock |
|
0.89 in
22.6 mm
|
Black
|
|
0.406 in
10.3 mm
|
||
| 466870 | 0.2299 USD - 0.2548 USD | 42589 In stock |
1.26 in
32.0 mm
|
1.39 in
35.3 mm
|
Black
|
0.098 in
2.5 mm
|
0.453 in
11.5 mm
|
|
| 0.078 USD - 0.0865 USD | 2556 In stock |
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
White
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm