Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.0584 USD - 0.0648 USD | 6849 In stock |
UL94 V-2
|
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.189 in
4.8 mm
|
||
| 0.0619 USD - 0.0685 USD | 7139 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.252 in
6.4 mm
|
||
| 0.0324 USD - 0.0359 USD | 1190421 In stock |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.626 in
15.9 mm
|
||
| DLMSPM-20-01 | 0.0773 USD - 0.0857 USD | 4863812 In stock |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
1.252 in
31.8 mm
|
|
| 0.0363 USD - 0.0402 USD | 1000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.835 in
21.2 mm
|
||
| 0.0342 USD - 0.0379 USD | 1000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.598 in
15.2 mm
|
||
| 0.0344 USD - 0.0382 USD | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.677 in
17.2 mm
|
||
| 0.0971 USD - 0.1076 USD | Request the lead time here |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.563 in
14.3 mm
|
||
| 0.0946 USD - 0.1049 USD | 1000 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| 0.0924 USD - 0.1024 USD | 1000 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.252 in
6.4 mm
|
||
| 0.0353 USD - 0.0391 USD | 1060 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.362 in
9.2 mm
|
||
| 0.0557 USD - 0.0616 USD | 2440 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.874 in
22.2 mm
|
||
| DLCBSHD-35M-01 | 0.1123 USD - 0.1246 USD | 39 In stock |
UL94 V-2
|
0.248 in
6.3 mm
|
Natural
|
Nylon 6/6
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
1.378 in
35.0 mm
|
|
| 0.1033 USD - 0.1145 USD | 112070 In stock |
UL94 V-2
|
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.5 in
12.7 mm
|
||
| 0.0947 USD - 0.1049 USD | 36458 In stock |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.437 in
11.1 mm
|
||
| 0.0654 USD - 0.0725 USD | 30 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.874 in
22.2 mm
|
||
| 0.0375 USD - 0.0415 USD | 1496 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
1.374 in
34.9 mm
|
||
| 0.1268 USD - 0.1404 USD | 2020 In stock |
UL94 V-0
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.374 in
9.5 mm
|
||
| 0.0542 USD - 0.0599 USD | 1506750 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.5 in
12.7 mm
|
||
| 0.0902 USD - 0.0998 USD | 98556 In stock |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.126 in
3.2 mm