Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
319 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Colour Material Panel Thickness A Range Panel Thickness B Range Spacer Length View
0.0946 USD - 0.1049 USD 1000 In stock
UL94 V-2
Natural
Nylon 6/6
1.2 - 2.0 mm
1.2 - 2.0 mm
9.5 mm
0.0959 USD - 0.1062 USD 26 In stock
UL94 V-2
Natural
Nylon 6/6
1.2 - 2.0 mm
1.2 - 2.0 mm
12.7 mm
0.0324 USD - 0.0361 USD 1000 In stock
UL94 V-0
4.0 mm
Natural
Nylon 6/6
1.6 mm
1.6 mm
11.2 mm
0.0913 USD - 0.1011 USD 10 In stock
UL94 V-2
Natural
Nylon 6/6
1.2 - 2.0 mm
1.2 - 2.0 mm
4.8 mm
0.034 USD - 0.0376 USD Request the lead time here
UL94 V-0
4.0 mm
Natural
Nylon 6/6
1.6 mm
1.6 mm
13.2 mm
0.0952 USD - 0.1054 USD 1000 In stock
UL94 V-2
Natural
Nylon 6/6
1.2 - 2.0 mm
1.2 - 2.0 mm
11.1 mm
0.0818 USD - 0.0908 USD 40 In stock
UL94 V-2
4.0 mm
Natural
Nylon 6/6
1.57 mm
0.79 - 1.98 mm
31.7 mm
0.0344 USD - 0.0382 USD Request the lead time here
UL94 V-0
4.0 mm
Natural
Nylon 6/6
1.6 mm
1.6 mm
17.2 mm
0.0353 USD - 0.0391 USD 1060 In stock
UL94 V-0
4.0 mm
Natural
Nylon 6/6
1.6 mm
1.6 mm
9.2 mm
0.0924 USD - 0.1024 USD 1000 In stock
UL94 V-2
Natural
Nylon 6/6
1.2 - 2.0 mm
1.2 - 2.0 mm
6.4 mm
0.0363 USD - 0.0402 USD 1000 In stock
UL94 V-0
4.0 mm
Natural
Nylon 6/6
1.6 mm
1.6 mm
21.2 mm
0.0342 USD - 0.0379 USD 1000 In stock
UL94 V-0
4.0 mm
Natural
Nylon 6/6
1.6 mm
1.6 mm
15.2 mm
0.0945 USD - 0.1045 USD Request the lead time here
UL94 V-2
Natural
Nylon 6/6
1.2 - 2.0 mm
1.2 - 2.0 mm
7.9 mm
0.0359 USD - 0.0399 USD 30 In stock
UL94 V-0
4.0 mm
Natural
Nylon 6/6
1.6 mm
1.6 mm
20.0 mm
0.0971 USD - 0.1076 USD Request the lead time here
UL94 V-2
Natural
Nylon 6/6
1.2 - 2.0 mm
1.2 - 2.0 mm
14.3 mm
0.0374 USD - 0.0413 USD Request the lead time here
UL94 V-0
4.0 mm
Natural
Nylon 6/6
1.6 mm
1.6 mm
16.2 mm
0.0357 USD - 0.0395 USD 27694 In stock
UL94 V-0
4.0 mm
Natural
Nylon 6/6
1.6 mm
1.6 mm
19.2 mm
0.037 USD - 0.0412 USD 1000 In stock
UL94 V-0
4.0 mm
Natural
Nylon 6/6
1.6 mm
1.6 mm
23.2 mm
LCBS-20-01 0.0362 USD - 0.0401 USD 3110 In stock
UL94 V-2
4.0 mm
Natural
Nylon 6/6
1.6 - 1.57 mm
0.79 - 1.98 mm
31.7 mm
0.0597 USD - 0.0662 USD 1060 In stock
UL94 V-2
4.0 mm
Natural
Nylon 6/6
1.57 mm
0.79 - 1.98 mm
4.8 mm
  • of 16
PCB Support - Locking Arrowhead Snap-Lock ; Locking Arrowhead Snap-Lock ; Natural ; Nylon 6/6 ; 9.5 mm | 0.374 in

DLCBSM2-6-01

Price Range
0.1049 USD - 0.0946 USD

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Snap-Lock
  • Hole B Fix Type
    Locking Arrowhead Snap-Lock
  • Material
    Nylon 6/6
  • Body Diameter
    4.4 mm
PCB Support - Locking Arrowhead Snap-Lock ; Locking Arrowhead Snap-Lock ; Natural ; Nylon 6/6 ; 12.7 mm | 0.5 in

DLCBSM2-8-01

Price Range
0.1062 USD - 0.0959 USD

Stock Levels
26 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Snap-Lock
  • Hole B Fix Type
    Locking Arrowhead Snap-Lock
  • Material
    Nylon 6/6
  • Body Diameter
    4.4 mm
PCB Support - Snap Lock ; Snap Lock Fix ; Natural ; Nylon 6/6 ; 11.2 mm | 0.441 in

DLCBSTA-3-19

Price Range
0.0361 USD - 0.0324 USD

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Body Diameter
    3.3 mm
PCB Support - Locking Arrowhead Snap-Lock ; Locking Arrowhead Snap-Lock ; Natural ; Nylon 6/6 ; 4.8 mm | 0.189 in

DLCBSM2-3-01

Price Range
0.1011 USD - 0.0913 USD

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Snap-Lock
  • Hole B Fix Type
    Locking Arrowhead Snap-Lock
  • Material
    Nylon 6/6
  • Body Diameter
    4.4 mm
PCB Support - Snap Lock ; Snap Lock Fix ; Natural ; Nylon 6/6 ; 13.2 mm | 0.52 in

DLCBSTA-4-19

Price Range
0.0376 USD - 0.034 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Body Diameter
    3.3 mm
PCB Support - Locking Arrowhead Snap-Lock ; Locking Arrowhead Snap-Lock ; Natural ; Nylon 6/6 ; 11.1 mm | 0.437 in

DLCBSM2-7-01

Price Range
0.1054 USD - 0.0952 USD

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Snap-Lock
  • Hole B Fix Type
    Locking Arrowhead Snap-Lock
  • Material
    Nylon 6/6
  • Body Diameter
    4.4 mm
PCB Support - Locking Arrowhead Snap-Lock ; Nylon 6/6 ; Spacer Length 31.7 mm | 1.248 in ; Maximum Operating Temperature 85 °C | 185 °F

LCBS-3-20-01

Price Range
0.0908 USD - 0.0818 USD

Stock Levels
40 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Snap-Lock
  • Hole B Fix Type
    Locking Arrowhead Snap-Lock
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
PCB Support - Snap Lock ; Snap Lock Fix ; Natural ; Nylon 6/6 ; 17.2 mm | 0.677 in

DLCBSTA-6-19

Price Range
0.0382 USD - 0.0344 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Body Diameter
    3.3 mm
PCB Support - Snap Lock ; Snap Lock Fix ; Natural ; Nylon 6/6 ; 9.2 mm | 0.362 in

DLCBSTA-1-19

Price Range
0.0391 USD - 0.0353 USD

Stock Levels
1060 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Body Diameter
    3.3 mm
PCB Support - Locking Arrowhead Snap-Lock ; Locking Arrowhead Snap-Lock ; Natural ; Nylon 6/6 ; 6.4 mm | 0.252 in

DLCBSM2-4-01

Price Range
0.1024 USD - 0.0924 USD

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Snap-Lock
  • Hole B Fix Type
    Locking Arrowhead Snap-Lock
  • Material
    Nylon 6/6
  • Body Diameter
    4.4 mm
PCB Support - Snap Lock ; Snap Lock Fix ; Natural ; Nylon 6/6 ; 21.2 mm | 0.835 in

DLCBSTA-9-19

Price Range
0.0402 USD - 0.0363 USD

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Body Diameter
    3.3 mm
PCB Support - Snap Lock ; Snap Lock Fix ; Natural ; Nylon 6/6 ; 15.2 mm | 0.598 in

DLCBSTA-5-19

Price Range
0.0379 USD - 0.0342 USD

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Body Diameter
    3.3 mm
PCB Support - Locking Arrowhead Snap-Lock ; Locking Arrowhead Snap-Lock ; Natural ; Nylon 6/6 ; 7.9 mm | 0.311 in

DLCBSM2-5-01

Price Range
0.1045 USD - 0.0945 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Snap-Lock
  • Hole B Fix Type
    Locking Arrowhead Snap-Lock
  • Material
    Nylon 6/6
  • Body Diameter
    4.4 mm
PCB Support - Snap Lock ; Snap Lock Fix ; Natural ; Nylon 6/6 ; 20.0 mm | 0.787 in

DLCBSTA-8-19

Price Range
0.0399 USD - 0.0359 USD

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Body Diameter
    3.3 mm
PCB Support - Locking Arrowhead Snap-Lock ; Locking Arrowhead Snap-Lock ; Natural ; Nylon 6/6 ; 14.3 mm | 0.563 in

DLCBSM2-9-01

Price Range
0.1076 USD - 0.0971 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Snap-Lock
  • Hole B Fix Type
    Locking Arrowhead Snap-Lock
  • Material
    Nylon 6/6
  • Body Diameter
    4.4 mm
PCB Support - Snap Lock ; Snap Lock Fix ; Natural ; Nylon 6/6 ; 16.2 mm | 0.638 in

DLCBSTA-2-19

Price Range
0.0413 USD - 0.0374 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Body Diameter
    3.3 mm
PCB Support - Snap Lock ; Snap Lock Fix ; Natural ; Nylon 6/6 ; 19.2 mm | 0.756 in

DLCBSTA-7-19

Price Range
0.0395 USD - 0.0357 USD

Stock Levels
27694 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Body Diameter
    3.3 mm
PCB Support - Snap Lock ; Snap Lock Fix ; Natural ; Nylon 6/6 ; 23.2 mm | 0.913 in

DLCBSTA-10-19

Price Range
0.0412 USD - 0.037 USD

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Body Diameter
    3.3 mm
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 31.7 mm | 1.248 in ; Natural

LCBS-20-01

Price Range
0.0401 USD - 0.0362 USD

Stock Levels
3110 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 4.8 mm | 0.189 in ; Natural

LCBS-3-3-01

Price Range
0.0662 USD - 0.0597 USD

Stock Levels
1060 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm