Menu Search

Flat Washers - Plastic

In stock

Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: PA, PEEK, PC, POM, PVDF, PP
  • Colour: Natural, Black, Brown
  • Material Flammability Standard: , UL94 V-0, UL94 V-2, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
0.027 USD - 0.0298 USD 125261 In stock
Black
Nylon 6/6
6.4 mm
12.0 mm
1.6 mm
0.447 USD - 0.4952 USD 1145 In stock
Natural
Nylon 6/6
28.0 mm
50.0 mm
4.0 mm
0.0164 USD - 0.0183 USD 44609 In stock
Natural
Nylon 6/6
2.6 mm
5.0 mm
3.0 mm
0.011 USD - 0.0121 USD 148000 In stock
Natural
Nylon 6/6
5.5 mm
12.8 mm
0.8 mm
0.0164 USD - 0.0183 USD 799250 In stock
Natural
Nylon 6/6
5.5 mm
8.0 mm
0.8 mm
0.0764 USD - 0.0848 USD 7312 In stock
Natural
Nylon 6/6
13.0 mm
30.0 mm
3.0 mm
0.0786 USD - 0.0869 USD 890309 In stock
Natural
Nylon 6/6
20.2 mm
30.0 mm
1.0 mm
0.0183 USD - 0.0203 USD 294040 In stock
Natural
Nylon 6/6
13.3 mm
18.0 mm
1.5 mm
0.0711 USD - 0.0788 USD 35 In stock
Natural
Nylon 6/6
17.0 mm
30.0 mm
3.0 mm
0.2589 USD - 0.2868 USD 5935 In stock
Natural
Nylon 6/6
31.0 mm
55.5 mm
4.0 mm
0.013 USD - 0.0146 USD 6415 In stock
Natural
Nylon 6/6
2.7 mm
9.0 mm
1.0 mm
0050300000VR 0.011 USD - 0.0122 USD 81712 In stock
Natural
Nylon 6/6
6.4 mm
12.5 mm
1.6 mm
0.0121 USD - 0.0133 USD 1259510 In stock
Natural
Nylon 6/6
2.2 mm
5.0 mm
0.3 mm
0.0189 USD - 0.0208 USD 679062 In stock
Natural
Nylon 6/6
6.4 mm
15.0 mm
1.5 mm
0.0461 USD - 0.0511 USD 212536 In stock
Natural
Nylon 6/6
6.4 mm
24.0 mm
2.0 mm
0.3869 USD - 0.4288 USD 8382 In stock
Natural
PVDF
17.0 mm
30.0 mm
3.0 mm
0.0562 USD - 0.0622 USD 164615 In stock
Natural
Nylon 6/6
16.0 mm
27.0 mm
2.0 mm
0.0215 USD - 0.0237 USD 1241220 In stock
Natural
Nylon 6/6
3.2 mm
9.0 mm
0.8 mm
0.1871 USD - 0.2073 USD 40 In stock
Natural
Nylon 6/6
21.0 mm
50.0 mm
3.0 mm
0.1393 USD - 0.1543 USD 111442 In stock
Natural
Nylon 6/6
8.4 mm
40.0 mm
3.0 mm
  • of 17
Black Nylon 6/6 Flat Washer - Inside Diameter 6.4 mm | 0.252 in; 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in;

0050320001VR

Price Range
0.0298 USD - 0.027 USD

Stock Levels
125261 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 Flat Washer - Inside Diameter 28.0 mm | 1.102 in; 50.0 mm | 1.969 in; Thickness 4.0 mm | 0.157 in;

0051270000VR

Price Range
0.4952 USD - 0.447 USD

Stock Levels
1145 In stock
Attributes
  • Inside Diameter
    28.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 - Inside Diameter 2.6 mm | 0.102 in; Outside Diameter - 5.0 mm | 0.197 in; Thickness 3.0 mm | 0.118 in;

1110220400VR

Price Range
0.0183 USD - 0.0164 USD

Stock Levels
44609 In stock
Attributes
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 5.5 mm | 0.217 in; 12.8 mm | 0.504 in; Thickness 0.8 mm | 0.031 in;

1344049

Price Range
0.0121 USD - 0.011 USD

Stock Levels
148000 In stock
Attributes
  • Inside Diameter
    5.5 mm
  • Outside Diameter
    12.8 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 5.5 mm | 0.217 in; 8.0 mm | 0.315 in; Thickness 0.8 mm | 0.031 in;

1344073

Price Range
0.0183 USD - 0.0164 USD

Stock Levels
799250 In stock
Attributes
  • Inside Diameter
    5.5 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 13.0 mm | 0.512 in; 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in;

1008390000VR

Price Range
0.0848 USD - 0.0764 USD

Stock Levels
7312 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 20.2 mm | 0.795 in; 30.0 mm | 1.181 in; Thickness 1.0 mm | 0.039 in;

1009540000VR

Price Range
0.0869 USD - 0.0786 USD

Stock Levels
890309 In stock
Attributes
  • Inside Diameter
    20.2 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 13.3 mm | 0.524 in; 18.0 mm | 0.709 in; Thickness 1.5 mm | 0.059 in;

1007020000VR

Price Range
0.0203 USD - 0.0183 USD

Stock Levels
294040 In stock
Attributes
  • Inside Diameter
    13.3 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 Flat Washer - Inside Diameter 17.0 mm | 0.669 in; 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in;

0050650000VR

Price Range
0.0788 USD - 0.0711 USD

Stock Levels
35 In stock
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 Flat Washer - Inside Diameter 31.0 mm | 1.22 in; 55.5 mm | 2.185 in; Thickness 4.0 mm | 0.157 in;

0051300000VR

Price Range
0.2868 USD - 0.2589 USD

Stock Levels
5935 In stock
Attributes
  • Inside Diameter
    31.0 mm
  • Outside Diameter
    55.5 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 - Inside Diameter 2.7 mm | 0.106 in; 9.0 mm | 0.354 in; Thickness 1.0 mm | 0.039 in;

1001080000VR

Price Range
0.0146 USD - 0.013 USD

Stock Levels
6415 In stock
Attributes
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 6.4 mm | 0.252 in; 12.5 mm | 0.492 in; Thickness 1.6 mm | 0.063 in;

0050300000VR

Price Range
0.0122 USD - 0.011 USD

Stock Levels
81712 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.5 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 Flat Washer - Inside Diameter 2.2 mm | 0.087 in; 5.0 mm | 0.197 in; Thickness 0.3 mm | 0.012 in;

0050010000VR

Price Range
0.0133 USD - 0.0121 USD

Stock Levels
1259510 In stock
Attributes
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    0.3 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 - Inside Diameter 6.4 mm | 0.252 in; 15.0 mm | 0.591 in; Thickness 1.5 mm | 0.059 in;

1007510000VR

Price Range
0.0208 USD - 0.0189 USD

Stock Levels
679062 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 6.4 mm | 0.252 in; 24.0 mm | 0.945 in; Thickness 2.0 mm | 0.079 in;

1007320000VR

Price Range
0.0511 USD - 0.0461 USD

Stock Levels
212536 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural PVDF Flat Washer - Inside Diameter 17.0 mm | 0.669 in; 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in;

0050650500VR

Price Range
0.4288 USD - 0.3869 USD

Stock Levels
8382 In stock
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 - Inside Diameter 16.0 mm | 0.63 in; 27.0 mm | 1.063 in; Thickness 2.0 mm | 0.079 in;

1008260000VR

Price Range
0.0622 USD - 0.0562 USD

Stock Levels
164615 In stock
Attributes
  • Inside Diameter
    16.0 mm
  • Outside Diameter
    27.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.2 mm | 0.126 in; 9.0 mm | 0.354 in; Thickness 0.8 mm | 0.031 in;

032030100001

Price Range
0.0237 USD - 0.0215 USD

Stock Levels
1241220 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 - Inside Diameter 21.0 mm | 0.827 in; 50.0 mm | 1.969 in; Thickness 3.0 mm | 0.118 in;

1007500000VR

Price Range
0.2073 USD - 0.1871 USD

Stock Levels
40 In stock
Attributes
  • Inside Diameter
    21.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 8.4 mm | 0.331 in; 40.0 mm | 1.575 in; Thickness 3.0 mm | 0.118 in;

1006740000VR

Price Range
0.1543 USD - 0.1393 USD

Stock Levels
111442 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    40.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural