Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| 3.1547 USD - 3.4956 USD | 1745 In stock |
Yellow
|
1.772 in
45.0 mm
|
4.76 in
120.9 mm
|
||
| 2.7327 USD - 3.0279 USD | 820 In stock |
Yellow
|
2.362 in
60.0 mm
|
4.567 in
116.0 mm
|
||
| 2.9581 USD - 3.2776 USD | Request the lead time here |
Yellow
|
1.693 in
43.0 mm
|
4.134 in
105.0 mm
|
||
| 14.6729 USD - 16.2581 USD | 1040 In stock |
Yellow
|
3.543 in
90.0 mm
|
17.52 in
445.0 mm
|
||
| 9.2359 USD - 10.2338 USD | 55499 In stock |
Yellow
|
2.756 in
70.0 mm
|
12.402 in
315.0 mm
|
||
| 14.8298 USD - 16.4319 USD | 471 In stock |
Yellow
|
3.15 in
80.0 mm
|
17.52 in
445.0 mm
|
||
| 49.2659 USD - 54.5882 USD | 765 In stock |
Yellow
|
5.709 in
145.0 mm
|
28 in
711.2 mm
|
||
| 25.3319 USD - 28.0688 USD | 41 In stock |
Yellow
|
3.937 in
100.0 mm
|
19.488 in
495.0 mm
|
||
| 46.9429 USD - 52.0142 USD | 47 In stock |
Yellow
|
6.102 in
155.0 mm
|
30 in
762.0 mm
|
||
| 3.1814 USD - 3.5251 USD | 97929 In stock |
Yellow
|
1.772 in
45.0 mm
|
5 in
127.0 mm
|
||
| 461038 | 3.2475 USD - 3.5983 USD | 4863 In stock |
Yellow
|
0.787 in
20.0 mm
|
5.709 in
145.0 mm
|
|
| 2.8745 USD - 3.1849 USD | 10167 In stock |
Yellow
|
3.937 in
100.0 mm
|
2.374 in
60.3 mm
|
||
| 14.4672 USD - 16.03 USD | 23 In stock |
Yellow
|
3.346 in
85.0 mm
|
16 in
406.4 mm
|
||
| 2.3147 USD - 4.4885 USD | 9 In stock |
Yellow
|
1.693 in
43.0 mm
|
4.055 in
103.0 mm
|
||
| 2.8313 USD - 3.1372 USD | 1163 In stock |
Yellow
|
2.047 in
52.0 mm
|
2.339 in
59.4 mm
|
||
| 12.7304 USD - 14.1057 USD | 940 In stock |
Yellow
|
3.937 in
100.0 mm
|
12.752 in
323.9 mm
|
||
| 2.2732 USD - 2.5188 USD | 449 In stock |
Yellow
|
1.575 in
40.0 mm
|
3.248 in
82.5 mm
|
||
| 7.1681 USD - 7.9426 USD | 181 In stock |
Yellow
|
0.787 in
20.0 mm
|
6.28 in
159.5 mm
|
||
| 2.7379 USD - 3.0337 USD | 490 In stock |
Yellow
|
1.772 in
45.0 mm
|
1.484 in
37.7 mm
|
||
| 11.1757 USD - 12.3831 USD | 540 In stock |
Yellow
|
4.528 in
115.0 mm
|
10.748 in
273.0 mm