Menu Search

Flexible Pipe Caps

In stock

Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.

They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.

  • Material: PE
  • Colour: Yellow, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Colour Inside Height Inside Diameter View
3.3633 USD - 3.7266 USD 2701 In stock
Yellow
90.0 mm
128.5 mm
6.6464 USD - 7.3646 USD 1100 In stock
Yellow
50.0 mm
216.0 mm
11.6283 USD - 12.8847 USD Request the lead time here
Yellow
75.0 mm
330.0 mm
461038 3.2475 USD - 3.5983 USD 4863 In stock
Yellow
20.0 mm
145.0 mm
2.8745 USD - 3.1849 USD 10167 In stock
Yellow
100.0 mm
60.3 mm
14.4672 USD - 16.03 USD 23 In stock
Yellow
85.0 mm
406.4 mm
4.8487 USD - 5.3726 USD 1333 In stock
Yellow
50.0 mm
171.0 mm
14.6729 USD - 16.2581 USD 1040 In stock
Yellow
90.0 mm
445.0 mm
25.3319 USD - 28.0688 USD 41 In stock
Yellow
100.0 mm
495.0 mm
9.2359 USD - 10.2338 USD 55499 In stock
Yellow
70.0 mm
315.0 mm
46.9429 USD - 52.0142 USD 47 In stock
Yellow
155.0 mm
762.0 mm
49.2659 USD - 54.5882 USD 765 In stock
Yellow
145.0 mm
711.2 mm
14.8298 USD - 16.4319 USD 471 In stock
Yellow
80.0 mm
445.0 mm
10.1382 USD - 11.2336 USD Request the lead time here
Yellow
75.0 mm
334.0 mm
10.7357 USD - 11.8955 USD Request the lead time here
Yellow
100.0 mm
273.0 mm
3.1547 USD - 3.4956 USD 1745 In stock
Yellow
45.0 mm
120.9 mm
7.4082 USD - 8.2085 USD 2206 In stock
Yellow
78.0 mm
212.0 mm
2.5095 USD - 2.7806 USD 2960 In stock
Yellow
60.0 mm
97.0 mm
2.7327 USD - 3.0279 USD 820 In stock
Yellow
60.0 mm
116.0 mm
2.9581 USD - 3.2776 USD Request the lead time here
Yellow
43.0 mm
105.0 mm
  • of 4
Flexible Pipe Cap - Inside Diameter 128.5 mm | 5.059 in ; Flexible PE ; Yellow

31641

Price Range
3.7266 USD - 3.3633 USD

Stock Levels
2701 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    128.5 mm
  • Inside Height
    90.0 mm
Flexible Pipe Cap - Inside Diameter 216.0 mm | 8.504 in ; Flexible PE ; Yellow

31785

Price Range
7.3646 USD - 6.6464 USD

Stock Levels
1100 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    216.0 mm
  • Inside Height
    50.0 mm
Flexible Pipe Cap - Inside Diameter 330.0 mm | 12.992 in ; Flexible PE ; Yellow

34200

Price Range
12.8847 USD - 11.6283 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    330.0 mm
  • Inside Height
    75.0 mm
Flexible Pipe Cap - Inside Diameter 145.0 mm | 5.709 in ; Flexible PE ; Yellow

461038

Price Range
3.5983 USD - 3.2475 USD

Stock Levels
4863 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    145.0 mm
  • Inside Height
    20.0 mm
Flexible Pipe Cap - Inside Diameter 60.3 mm | 2.374 in ; Flexible PE ; Yellow

48092

Price Range
3.1849 USD - 2.8745 USD

Stock Levels
10167 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    60.3 mm
  • Inside Height
    100.0 mm
Flexible Pipe Cap - Inside Diameter 406.4 mm | 16 in ; Flexible PE ; Yellow

31664

Price Range
16.03 USD - 14.4672 USD

Stock Levels
23 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    406.4 mm
  • Inside Height
    85.0 mm
Flexible Pipe Cap - Inside Diameter 171.0 mm | 6.732 in ; Flexible PE ; Yellow

34180

Price Range
5.3726 USD - 4.8487 USD

Stock Levels
1333 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    171.0 mm
  • Inside Height
    50.0 mm
Flexible Pipe Cap - Inside Diameter 445.0 mm | 17.52 in ; Flexible PE ; Yellow

34210

Price Range
16.2581 USD - 14.6729 USD

Stock Levels
1040 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    445.0 mm
  • Inside Height
    90.0 mm
Flexible Pipe Cap - Inside Diameter 495.0 mm | 19.488 in ; Flexible PE ; Yellow

34216

Price Range
28.0688 USD - 25.3319 USD

Stock Levels
41 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    495.0 mm
  • Inside Height
    100.0 mm
Flexible Pipe Cap - Inside Diameter 315.0 mm | 12.402 in ; Flexible PE ; Yellow

34198

Price Range
10.2338 USD - 9.2359 USD

Stock Levels
55499 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    315.0 mm
  • Inside Height
    70.0 mm
Flexible Pipe Cap - Inside Diameter 762.0 mm | 30 in ; Flexible PE ; Yellow

31696

Price Range
52.0142 USD - 46.9429 USD

Stock Levels
47 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    762.0 mm
  • Inside Height
    155.0 mm
Flexible Pipe Cap - Inside Diameter 711.2 mm | 28 in ; Flexible PE ; Yellow

31718

Price Range
54.5882 USD - 49.2659 USD

Stock Levels
765 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    711.2 mm
  • Inside Height
    145.0 mm
Flexible Pipe Cap - Inside Diameter 445.0 mm | 17.52 in ; Flexible PE ; Yellow

34211

Price Range
16.4319 USD - 14.8298 USD

Stock Levels
471 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    445.0 mm
  • Inside Height
    80.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 334.0 mm | 13.15 in Inside Height - 75.0 mm | 2.953 in Yellow

34201

Price Range
11.2336 USD - 10.1382 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    334.0 mm
  • Inside Height
    75.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 273.0 mm | 10.748 in Inside Height - 100.0 mm | 3.937 in Yellow

34810

Price Range
11.8955 USD - 10.7357 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    273.0 mm
  • Inside Height
    100.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 120.9 mm | 4.76 in Inside Height - 45.0 mm | 1.772 in Yellow

34170

Price Range
3.4956 USD - 3.1547 USD

Stock Levels
1745 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    120.9 mm
  • Inside Height
    45.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 212.0 mm | 8.346 in Inside Height - 78.0 mm | 3.071 in Yellow

34841

Price Range
8.2085 USD - 7.4082 USD

Stock Levels
2206 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    212.0 mm
  • Inside Height
    78.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 97.0 mm | 3.819 in Inside Height - 60.0 mm | 2.362 in Yellow

34157

Price Range
2.7806 USD - 2.5095 USD

Stock Levels
2960 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    97.0 mm
  • Inside Height
    60.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 116.0 mm | 4.567 in Inside Height - 60.0 mm | 2.362 in Yellow

41113

Price Range
3.0279 USD - 2.7327 USD

Stock Levels
820 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    116.0 mm
  • Inside Height
    60.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 105.0 mm | 4.134 in Inside Height - 43.0 mm | 1.693 in Yellow

34163

Price Range
3.2776 USD - 2.9581 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    105.0 mm
  • Inside Height
    43.0 mm