Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| 3.1045 USD - 3.4398 USD | 507 In stock |
Yellow
|
1.772 in
45.0 mm
|
4.803 in
122.0 mm
|
||
| 5.5342 USD - 6.132 USD | 99 In stock |
Yellow
|
3.937 in
100.0 mm
|
7.087 in
180.0 mm
|
||
| 2.6129 USD - 2.8953 USD | 1456 In stock |
Yellow
|
1.969 in
50.0 mm
|
4.642 in
117.9 mm
|
||
| 2.6268 USD - 2.9106 USD | 27376 In stock |
Yellow
|
2.362 in
60.0 mm
|
3.386 in
86.0 mm
|
||
| 18.7272 USD - 20.7503 USD | 778 In stock |
Yellow
|
3.74 in
95.0 mm
|
18 in
457.2 mm
|
||
| 11.699 USD - 12.9629 USD | Request the lead time here |
Yellow
|
2.953 in
75.0 mm
|
13.307 in
338.0 mm
|
||
| 2.3147 USD - 4.4885 USD | 9 In stock |
Yellow
|
1.693 in
43.0 mm
|
4.055 in
103.0 mm
|
||
| 3.9064 USD - 4.3285 USD | 55728 In stock |
Yellow
|
1.575 in
40.0 mm
|
6.5 in
165.1 mm
|
||
| 7.485 USD - 8.2936 USD | 158 In stock |
Yellow
|
3.937 in
100.0 mm
|
8.626 in
219.1 mm
|
||
| 11.1757 USD - 12.3831 USD | 540 In stock |
Yellow
|
4.528 in
115.0 mm
|
10.748 in
273.0 mm
|
||
| 2.781 USD - 3.0814 USD | 14560 In stock |
Yellow
|
3.937 in
100.0 mm
|
4 in
101.6 mm
|
||
| 6.7606 USD - 7.491 USD | 3864 In stock |
Yellow
|
2.165 in
55.0 mm
|
8.626 in
219.1 mm
|
||
| 2.2732 USD - 2.5188 USD | 449 In stock |
Yellow
|
1.575 in
40.0 mm
|
3.248 in
82.5 mm
|
||
| 2.8314 USD - 3.1373 USD | 640 In stock |
Yellow
|
1.772 in
45.0 mm
|
2.756 in
70.0 mm
|
||
| 3.5204 USD - 3.9008 USD | 1056 In stock |
Yellow
|
1.85 in
47.0 mm
|
5.354 in
136.0 mm
|
||
| 3.5665 USD - 3.9518 USD | 1 In stock |
Yellow
|
1.969 in
50.0 mm
|
5.827 in
148.0 mm
|
||
| 6.5323 USD - 7.2381 USD | 55 In stock |
Yellow
|
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||
| 3.4278 USD - 3.7983 USD | Request the lead time here |
Yellow
|
3.937 in
100.0 mm
|
4.5 in
114.3 mm
|
||
| 7.4082 USD - 8.2085 USD | 2206 In stock |
Yellow
|
3.071 in
78.0 mm
|
8.346 in
212.0 mm
|
||
| 2.7327 USD - 3.0279 USD | 820 In stock |
Yellow
|
2.362 in
60.0 mm
|
4.567 in
116.0 mm