Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Colour | View | |
|---|---|---|---|---|---|---|
| 2167 In stock |
1.102 in
28.0 mm
|
M8
|
Black
|
|||
| 25288 In stock |
0.906 in
23.0 mm
|
M6
|
Black
|
|||
| 94042 In stock |
0.591 in
15.0 mm
|
M4
|
Black
|
|||
| 46416 In stock |
0.906 in
23.0 mm
|
M6
|
Black
|
|||
| 4444 In stock |
1.102 in
28.0 mm
|
M8
|
Black
|
|||
| 147128 In stock |
0.906 in
23.0 mm
|
M5
|
Black
|
|||
| 100289 In stock |
1.102 in
28.0 mm
|
M8
|
Black
|
|||
| 241792 In stock |
0.906 in
23.0 mm
|
M6
|
Black
|
|||
| 68537 In stock |
0.906 in
23.0 mm
|
M5
|
Black
|
|||
| Request the lead time here |
0.866 in
22.0 mm
|
M8
|
Black
|
|||
| 155722 In stock |
0.906 in
23.0 mm
|
M6
|
Black
|
|||
| 110989 In stock |
0.591 in
15.0 mm
|
M4
|
Black
|
|||
| 21659 In stock |
0.906 in
23.0 mm
|
M6
|
Black
|
|||
| 64379 In stock |
0.906 in
23.0 mm
|
M5
|
Black
|
|||
| 57960 In stock |
0.591 in
15.0 mm
|
M4
|
Black
|
|||
| 35 In stock |
0.866 in
22.0 mm
|
M6
|
Black
|
|||
| 1858 In stock |
0.551 in
14.0 mm
|
M5
|
Black
|
|||
| Request the lead time here |
2.126 in
54.0 mm
|
M8
|
Black
|
|||
| 10 In stock |
2.126 in
54.0 mm
|
M10
|
Black
|
|||
| 163 In stock |
1.22 in
31.0 mm
|
M6
|
Black
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue